|
|
Bitterroot Valley Forest Products, Inc.
3280 Raser Dr.
Missoula, MT 59808
|

|
Overview:
The strength and depth of Bitterroot Valley Forest Products is our diversity of products, from our commodity based WWPA patterns to our custom and unique trademarked products or our premium treated trim product lines.. The many talented and experienced individuals we have working together continue to develop the most desired specialty wood products on the market today. We, as a company, strive to be on the cutting edge of our industry in developing new products and improving upon existing products.
We are proud to have our EPEX Trim product lines used in projects across the country. You can see our Montana Hewn Timber Siding warming the walls of Famous Dave's Restaurants. Our Montana Ghost Wood Line and Timber Sidings have been used on the exterior and interior of some of the most beautiful homes in the country, including those within the booming Big Sky Resort area near Bozeman, Montana, resort developments in Breckenridge, Aspen and Steamboat Springs, Colorado, and the Blue Ridge Mountains of North Carolina, South Korean franchise “Milk & Honey”, or The Bay Queen Street flagship restaurant/cafe Foodwares Market in Toronto, just to name a few.
| Products |
Trade Name |
Description  |
Content |
Trim Products
|
|
|
|
|
|
|
|
|
|
|
|
|
|
For quality without compromise, EPEX Trim Products are available in multiple, unique wood grain textures to fit any style for all your trim construction needs. These products are an excellent choice for exterior fascia & rake, garage trim, window and door trim, rim board, decorative columns, and corner board.
|
|
|
|
|
|
|
|
|
|
EPEX 30P
|
PERFORMANCE & BENEFITS
- 30 year Treated Substrate Warranty.
- 15 year Primer Warranty.
- Specified Lengths
- Easy to install-lightweight
- FrameGuard® Total, guarding against rot, mold, mildew, & formosan termites
- No carcinogens or heavy metals
- Straight and true
- Low VOC
- Type 1 exterior grade glue
- Primer used has "Green Sure" designation
|
|
|
|
|
|
|
|
|
|
|
|
FrameGuard® Total, guarding against rot, mold, mildew, & formosan termites.
|
|
|
|
|
|
|
|
|
|
EPEX 30S
|
PERFORMANCE & BENEFITS
- 30 year Treated Substrate Warranty.
- 15 year Primer Warranty.
- Specified Lengths
- Sub Fascia not required
- Easy to install-lightweight
- FrameGuard® Total, guarding against rot, mold, mildew, & even formosan termites
- Moisture content is monitored at each step in manufacturing process
- No carcinogens or heavy metals
- Straight and true
- Low VOC
- Sherwin-Williams exterior acrylic latex Superpaint primer with Advanced Resin Technology
- Primer used has "Green Sure" designation
- No Fire hazards
|
SIZES AVAILABLE:
4/4" in 2" thru 12" widths and 8'-16' lengths
5/4" in 2" thru 12" widths and 8'-20' lengths
8/4" in 2" thru 12" widths and 8'-20' lengths
|
|
|
|
|
|
|
|
|
|
EPEX 10S
|
PERFORMANCE & BENEFITS:
- 10 year Limited Non Treated Substrate Warranty
- 15 year primer warranty
- Wane free
- Moisture content is monitored at each step in manufacturing process
- Sherwin-Williams Superpaint Acrylic Latex primer with Advanced Resin Technology assures longer life of prime coat
- Finish coat available on all product lines
- Available in all standard lumber sizes and lengths
|
SIZES AVAILABLE:
4/4" in 2" thru 12" widths and 8'-16' lengths
5/4" in 2" thru 12" widths and 8'-20' lengths
8/4" in 2" thru 12" widths and 8'-20' lengths
APPLICATIONS:
- Fascia
- Door and window Trim
- Belly band
- Frieze board
- Corner trim
- Column wrap
- Garage Jambs
|
|
|
|
|
|
|
|
|
|
|
|
EPEX Trim Products are available in multiple, unique wood grain textures to fit any style for all your trim construction needs. These products are an excellent choice for:
- exterior fascia & rake
- garage trim,
- window and door trim,
- rim board,
- decorative columns
- corner board
|
High Definition
HD or "High Definition" is our proprietary, one of a kind wood grain texture and a perfect partner to any siding product of choice. HD is available on the EPEX 30S, EPEX 10S, and the EPEX AllTrim III product lines.
Real Grain
REAL GRAIN is our custom raised grain texture. This texture is a great compliment to cement board siding applications. Real Grain is available on the EPEX 30S, EPEX 10S, products.
RuffTex
RUFFTEX is our custom rough face texture. Rufftex is available on the EPEX 30P, EPEX 30S, EPEX 10S, and EPEX AllTrim III product lines.
Re-Sawn
Re-Sawn is our custom Re-sawn face exterior texture. Re-sawn is available on the EPEX 30P, EPEX 30S, EPEX 10S, and EPEX AllTrim III product lines.
Combed
Combed is yet another texture available. It is available on the EPEX 30P, EPEX 30S, EPEX 10S, and EPEX AllTrim III product lines.
S4S
Combed is yet another texture available. It is available on the EPEX 30P, EPEX 30S, EPEX 10S, and EPEX AllTrim III product lines.
|
|
|
|
|
|
|
|
Wood Species
|
|
|
|
|
|
|
|
|
|
|
|
|
Montana Ghost Wood®
|
Montana Ghost Wood® - uses eco-friendly finished that have been proven to be “green” and sustainable for over 60 years. It is green from its creation to the recycling of shavings, chips and sawdust.
|
|
|
|
|
|
|
|
|
|
|
- Weathered texture resembles old, naturally weathered raised grain appearance
- Circle Sawn Weathered –circle sawn markings combined with the old, naturally weathered raised grain appearance
- Hand Hewn – resembles authentic hewing historically done with an adz or draw knife combined with old, naturally weathered appearance
|
|
|
|
|
|
|
|
|
|
|
|
Bitterroot Valley Forest Products has an extensive line of timber siding and log siding profiles. With over 50 patterns to choose from, we offer our customers the largest catalog of timber and log siding products available from a single manufacturer.
If you can’t find a pattern that suits your project, we have the technology to build custom knives to meet your specific needs.
|
|
|
|
|
|
|
|
|
|
|
Bitterroot Valley Forest Products has an extensive line of timber siding and log siding profiles. With over 50 patterns to choose from, we offer our customers the largest catalog of timber and log siding products available from a single manufacturer.
If you can’t find a pattern that suits your project, we have the technology to build custom knives to meet your specific needs.
|
|
|
|
|
|
|
|
Log Home Products
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Bitterroot Valley Forest Products is proud to offer the highest quality house logs and log home kits on the market. Our house logs are harvested from the Northwest's finest dead standing Spruce, Lodge pole, and Douglas Fir.
|
|
|
|
|
|
|
|
|
|
|
Our log accents add the finishing touch to any log home. Whether you are remodeling an existing log structure, or ordering one of our quality log home kits, these log accents can make the most of your investment in a log home.
|
|
|
|
|
|
|
|
Montana Ghost Wood® Colors
|
|
|
|
|
|
|
|
|
|
|
|
|
Bannack Brown
|
Bannack Brown - original color for Montana Ghost Wood®. The color originated from the wood color found in the historic ghost town of Bannack, Montana.
|
|
|
|
|
|
|
|
|
|
Silver City
|
Silver City – was developed to replicate the silver-gray appearance of reclaimed barn wood.
|
|
|
|
|
|
|
|
|
|
Ruby River
|
Ruby River - This color is designed to replicate the beautiful weathered patinas of red and silver-grey found on 100 year old red barns on which most of the paint has faded away.
|
|
|
|
|
|
|
|
|
|
Blackfoot
|
Blackfoot – is the newest color that is designed to look like old wood structures that have aged to black and brown-rust color. These old colorful barns are found along the Blackfoot River in Montana..
|
|
|
|
|
|
|
|
Montana Ghost Wood® Brochure
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|

Last Update: 2012-05-08
|
|