Search for:

Search by:
Company/Trade Name
Product Type

iSPAN Systems LP

70 Brentwood Dr.
Princeton, ON
Canada NOJ 1VO
 
Toll Free:855-80 iSPAN (47726)
Phone:519-458-4222
Fax:519-458-4460
 
Web Site: www.ispansystems.com
framing and joists by iSPAN Systems LP

Continuing Education Logo
send email   send email send email   request catalog

Specs for framing and joists                   CAD for framing and joists                   BIM for framing and joists                  

Overview:
iSPAN, a registered trademark of iSPAN Systems LP, is the product name for a suite of innovative, lightweight, steel joist systems developed for the framing industry. iSPAN Floors are modular solutions that enable the easy design and assembly of floor systems; they may be incorporated into structures comprised of Light Steel Framing, Wood Framing, Masonry, or ICF (Insulated Concrete Forms). iSPAN products are whole-product solutions that include floor joists, multi-use modular and adjustable connectors, and bridging.

Fire rated floor system design is simplified with iSPAN’s STC Acoustic Selection Guides. iSPAN Floors provide fire and acoustic rated floor solutions that meet the highest standards of building codes and certification agencies; iSPAN floor systems are UL/ULC certified for both fire resistance and acoustic separation.

Products Trade Name Description Content

Joists

Joists

iSPAN®
iSPAN Systems LP Joists<BR><BR>
click to enlarge
iSPAN® Joists are strong, modular, steel floor joists that provide many benefits to designers, buildings, and occupants:
  • Superior strength and stiffness allow for long spans and more flexible floor plans
  • Modular joists with snap-in bridging makes for a simpler installation, saving time and labor
  • Consistent, high quality floor joists that reduce floor related callbacks
  • Joists come in 9 1/2", 11 7/8", 14", and 16" to match engineered wood rim boards, making it easier to enjoy the benefits of steel floor joists with little change in how you build
  • Joists also come in nominal 10", 12", 14" and 16"
  • Fabricated from steel with up to 90% recycled content


CAD Details for Joists<BR><BR> BIM Objects for Joists<BR><BR>

Floor Systems

iSPAN®Floor System

iSPAN®Composite Floor System

iSPAN®
iSPAN Systems LP iSPAN®Floor System<BR><BR>iSPAN®Composite Floor System<BR><BR>
click to enlarge
iSPAN® Floors are an excellent solution for residential buildings from single family to townhouses:
  • Superior strength and stiffness allow for long spans and more flexible floor plans
  • Modular joists with snap-in bridging makes for a simpler installation, saving time and labor
  • Consistent, high quality floor joists that reduce floor related callbacks
  • Fabricated from steel with up to 90% recycled content


Specs for iSPAN®Floor System<BR><BR>iSPAN®Composite Floor System<BR><BR>  CAD Details for iSPAN®Floor System<BR><BR>iSPAN®Composite Floor System<BR><BR>  BIM Objects for iSPAN®Floor System<BR><BR>iSPAN®Composite Floor System<BR><BR>

Rated Floor System

iSPAN® Rated Floor

iSPAN®
iSPAN Systems LP iSPAN® Rated Floor<BR><BR>
click to enlarge
iSPAN® Rated Floors are an excellent solution for multi-residential buildings:
  • The iSPAN® Rating Guide makes floor selection simple
  • iSPAN® Floors provide 1 hour fire rated assemblies with plywood sheathing and only 1 layer of drywall while maintaining an STC rating of 50 or greater
  • iSPAN® Floors provide a range of STC and IIC ratings based on finished floor type


Specs for iSPAN® Rated Floor<BR><BR> CAD Details for iSPAN® Rated Floor<BR><BR> BIM Objects for iSPAN® Rated Floor<BR><BR>

Composite Floor Systems

iSPAN® Composite Floor System

iSPAN®
iSPAN Systems LP iSPAN® Composite Floor System
click to enlarge
iSPAN® Composite Floors are an excellent solution for residential and multi-residential buildings:
  • Upgraded feel that builders and occupants love with large, open spans and a floor weight under 40 psf
  • Fully non-combustible


Specs for iSPAN® Composite Floor System CAD Details for iSPAN® Composite Floor System

Residential

iSPAN® Floor System

iSPAN® Composite Floor System

iSPAN®
iSPAN Systems LP iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR>
click to enlarge
iSPAN® Floors are an excellent solution for residential buildings from single family to townhouses:
  • Superior strength and stiffness allow for long spans and more flexible floor plans
  • Modular joists with snap-in bridging makes for a simpler installation, saving time and labor
  • Consistent, high quality floor joists that reduce floor related callbacks
  • Fabricated from steel with up to 90% recycled content
  • Composite floors (with concrete) provide an upgraded that builders and occupants love


Specs for iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR> CAD Details for iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR> BIM Objects for iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR>

Multi-Residential

iSPAN® Floor System

iSPAN® Composite Floor System

iSPAN®
iSPAN Systems LP iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR>
click to enlarge
iSPAN® Floors are an excellent solution for multi-residential buildings:
  • Various fire resistance ratings, acoustic ratings, and firestop listings available
  • iSPAN® Floors provide 1 hour fire rated assemblies with plywood sheathing and only 1 layer of drywall while maintaining an STC rating of 50 required by codes
  • iSPAN® Floors provide a range of STC and IIC ratings based on finished floor type
  • Available in sheathed and composite versions


Specs for iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR> CAD Details for iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR> BIM Objects for iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR>

Light Commerical

iSPAN® Floor System

iSPAN® Composite Floor System

iSPAN®
iSPAN Systems LP iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR>
click to enlarge
iSPAN® is an excellent solution for light commercial:
  • Various fire resistance ratings, acoustic ratings, and firestop listings available
  • Superior strength and stiffness allow for long spans and more flexible floor plans
  • Modular joists with snap-in bridging makes for a simpler installation, saving time and labor and getting your building operating faster


Specs for iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR> CAD Details for iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR> BIM Objects for iSPAN® Floor System<BR><BR>iSPAN® Composite Floor System<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-03
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget