Search for:

Search by:
Company/Trade Name
Product Type

Electrolux Professional
Sales North America and Canada

Laundrylux
461 Doughty Blvd.
Inwood, NY 11096
 
Toll Free:800-381-7222
Phone:516-371-4400
Fax:516-371-4204


Headquarters and Sales Latin America and Caribbean

Electrolux Professional Inc.
10200 David Taylor Dr.
Charlotte, NC 28262
Phone: 980-236-4247
Fax:      704-547-7401

 
Web Site: www.laundrysystems.electroluxusa.com
commercial laundry and dry cleaning equipment by Electrolux Professional<BR>Sales North America and Canada
send email   send email send email   request catalog
send email   USA repssend email   Canadian repssend email   International reps

Specs for commercial laundry and dry cleaning equipment                   CAD for commercial laundry and dry cleaning equipment                   LEED product data for commercial laundry and dry cleaning equipment                  

Overview:
Electrolux Professional Laundry Systems is a leading supplier of professional laundry solutions worldwide.

With a comprehensive range of equipment including professional washer extractors, dryers and finishing equipment, Electrolux Professional Laundry Systems tailors solutions to the specific needs of individual businesses – everything from the laundries of apartment houses, hotels and health care institutions to commercial laundry operations and coin-operated launderettes. We have approximately 1108 employees located at three manufacturing plants in France, Sweden and Thailand and 19 national sales companies around the world. A network of 120 importers also serves the global customer base.

Electrolux Professional Laundry Systems is part of the Electrolux Group. With more than 50.600 employees, Electrolux is the world’s largest producer of powered appliances for kitchen, cleaning and outdoor use. The Electrolux name is your guarantee for a solid business partnership.

Electrolux Lagoon® - The first and only professional fabric care wet cleaning system approved by Woolmark as the ideal alternative for the care of delicate garments.

Lagoon® is an integrated system including washing, drying and finishing using water as natural solvent, assuring a surprisingly effective and ecological wash. Tested programs and dedicated equipment are specially designed to perform the perfect cleaning and drying. The innovative wet cleaning process ensures that all kind of textiles are gently and efficiently cleaned. Special biodegradable detergents and recyclable machine components are essential part of a complete package. Using environment friendly products, Lagoon® protects and respects the environment, in full compliance with international standards.

Products Trade Name Description Content

Front Load Washers

Front Load Washer

High Spin
300 – 350G
Electrolux Professional<BR>Sales North America and Canada Front Load Washer<BR><BR>
click to enlarge
Soft-mount. Best utility savings with Automatic Weighing System for lowest water consumption, no vibrations , complies with any kind of floor.

Designed for hotel, restaurant, care home, fire department, fitness, professional cleaners, cleaning company (mop) and coin store.

10 capacities between 18lbs (8kg) and 265lbs (120kg)

Specs for Front Load Washer<BR><BR> CAD Details for Front Load Washer<BR><BR>



Extra-Spin
220G – 300G
Electrolux Professional<BR>Sales North America and Canada <BR><BR>
click to enlarge
Solid mount. Robust commercial design, best utility savings with Automatic Weighing System for lowest water consumption, suitable for thick concrete floor.

Designed for hotel, commercial laundry, care home and coin store.

Capacities of 65lbs (28kg), 80lbs (35kg) and 135lbs (60kg)

Specs for <BR><BR> CAD Details for <BR><BR>



Super Spin
200G
Electrolux Professional<BR>Sales North America and Canada <BR><BR>
click to enlarge
Solid mount. Robust commercial design, best utility savings with Automatic Weighing System for lowest water consumption, suitable for thick concrete floor.

Designed for hotel, commercial laundry, care home and coin store.

6 capacities between 20lbs (9kg) and 77lbs (35kg)

Specs for <BR><BR> CAD Details for <BR><BR>

Control Systems

Clarus Control

Compass Control
Suitable for OPL our control systems provide superior wash results and greater customer satisfaction.

Specs for Control Systems<BR><BR>

Barrier & Side-Load Washers

Barrier Washer Pocket 300G

Barrier Washer
300G
Electrolux Professional<BR>Sales North America and Canada Barrier Washer Pocket 300G<BR><BR>
click to enlarge
Soft-mount. Provides functional separation of the clean and soiled linen to avoid cross contamination. no vibrations , complies with any kind of floor.

Designed for hospitals, care home, cleaning company (mop)

Capacities of 30lbs (14kg) and 40lbs (18kg)

Specs for Barrier Washer Pocket 300G<BR><BR> CAD Details for Barrier Washer Pocket 300G<BR><BR>

Barrier Washer Pullman 300G

Barrier Pullman
300G
Electrolux Professional<BR>Sales North America and Canada Barrier Washer Pullman 300G<BR><BR>
click to enlarge
Available Jan 2013.

Soft-mount. Provides functional separation of the clean and soiled linen to avoid cross contamination. Large diameter and two pockets (horizontal partition) for a increased wash performance.

Designed for hospitals, care home, clean room and pharmaceutical industry.

Capacities of 155lbs (70kg), 200lbs (90kg) and 245lbs (110kg)

Specs for Barrier Washer Pullman 300G<BR><BR> CAD Details for Barrier Washer Pullman 300G<BR><BR>

Dryers

New Line 5000 Dryers

Medium Capacity Dryer
Electrolux Professional<BR>Sales North America and Canada New Line 5000 Dryers<BR><BR>
click to enlarge
New Line 5000 OPL dryers. Best utility saving combined with the fastest drying time. A groundbreaking microprocessor, simple offering a self-explanatory way of guiding the user, large display and a single dial for program selection.

Capacities of 35lbs (16kg), 67lbs (30kg) and 83lbs (38kg)

Specs for New Line 5000 Dryers<BR><BR> CAD Details for New Line 5000 Dryers<BR><BR>



High Capacity Dryer
Electrolux Professional<BR>Sales North America and Canada <BR><BR>
click to enlarge
OPL dryers. Large pocket high productivity dryers with best utility savings and ergonomics. Dries 2 loads of 50% residual moisture cotton per hour.


Specs for <BR><BR> CAD Details for <BR><BR>



Stack Dryers
Electrolux Professional<BR>Sales North America and Canada <BR><BR>
click to enlarge
OPL dryer. The highest productivity and greatest profits per square foot.

COIN dryer. The best utility saving and efficiency with EcoPower (up to 15% less gas).

Capacities of 2x29lbs (2x14kg) and 2x45lbs (2x20kg)

Specs for <BR><BR> CAD Details for <BR><BR>

Control Systems

Control the drying process and your overall business with our advanced microprocessors.

Specs for Control Systems<BR><BR>

Wash and Dry

Wash & Dry / Pronto 350G

Electrolux Professional<BR>Sales North America and Canada Wash & Dry / Pronto 350G<BR><BR>
click to enlarge
Unique professional combo washer dryer. Combines utility saving with small square foot. Complies with all kind of floor.

Designed for hotel, care home, fitness, professional cleaners, coin store

Capacities of 18lbs (9kg) and 36lbs (16kg)

Specs for Wash & Dry / Pronto 350G<BR><BR> CAD Details for Wash & Dry / Pronto 350G<BR><BR>

Ironers

Cylinder-Type 13 Ironer

Electrolux Professional<BR>Sales North America and Canada Cylinder-Type 13 Ironer<BR><BR>
click to enlarge
Cylinder type flatwork ironers are designed for one single operator WITHOUT pre-drying. Ironing speed up to 18 feet/min (up to 50 sheets/hour).

Working width of 65" (1650mm) and 81" (2065mm)

Specs for Cylinder-Type 13 Ironer<BR><BR>

Cylinder-Type 19 Ironer

Electrolux Professional<BR>Sales North America and Canada Cylinder-Type 19 Ironer<BR><BR>
click to enlarge
Cylinder type flatwork ironers are designed for one single operator WITHOUT pre-drying. Ironing speed up to 30 feet/min (up to 80 sheets/hour).

5 models with working width from 75" (1910mm) to 125" (3170mm)

Specs for Cylinder-Type 19 Ironer<BR><BR>

Cylinder-Type FFS 19 Ironer

Electrolux Professional<BR>Sales North America and Canada Cylinder-Type FFS 19 Ironer<BR><BR>
click to enlarge
Cylinder type flatwork ironers. The most compact of the market offers the highest productivity and lowest utility cost by square foot with one single operator. Ironing speed up to 36 feet/min (up to 160 to 200 sheets/hour).

Designed for hotel, care home, professional cleaners and commercial laundry

3 models with working width from 75" (1910mm) to 125" (3170mm)

Specs for Cylinder-Type FFS 19 Ironer<BR><BR>

Electrolux Lagoon®

Electrolux Lagoon® Wet Care Cleaning

Lagoon® The first and only professional fabric care wet cleaning system approved by Woolmark as the ideal alternative for the care of delicate garments.

Lagoon® is an integrated system including washing, drying and finishing using water as natural solvent, assuring a surprisingly effective and ecological wash.

Specs for Electrolux Lagoon® Wet Care Cleaning<BR><BR> Green Product Data for Electrolux Lagoon® Wet Care Cleaning<BR><BR>

Environment and Quality

Environment and Quality

Electrolux Laundry Systems are accredited according to the ISO14001 Environmental Management System and ISO9001 Quality Management System.

Our concern for the environment - both in the short and long term - is something which has permeated the entire organisation. This concern is reflected in both the manufacturing process and the way in which the products are used. Nearly all parts of our products can be recycled. For our customers, the benefits are two-fold: they are helping protect the ecosystem whilst achieving sound economies. Users worldwide - for example, in hotels, hospitals, commercial and apartment house laundries -benefit from our constant endeavours to make the laundry process as simple, as economical and as environmentally sound as possible.

Specs for Environment and Quality<BR><B>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-03-16
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget