X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Transolid, a Division of Trumbull Industries, Inc.
Solid Surfaces
CONTACT INFO
400 Dietz Rd.
Warren
, OH
44483
Toll Free:
800-766-2452
Phone:
http://www.transolid.com
Request for information
Transolid, a Division of Trumbull Industries, Inc.
Contact Us / RFI
Products similar to Transolid, a Division of Trumbull Industries, Inc.
Casework
Terra Universal, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
Mirror: Cassini 24" x 27.5" x 4.7"
Renin
BIM
CATALOGS
VIDEOS
PRODUCTS
Rated
5
based on
1
product reviews
All Weather System Siding Wall Cladding
NewTechWood America Inc.
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to Solid Surfaces
[04] Masonry
04 40 11 Marble*
04 40 13 Granite*
[06] Wood, Plastics, and Composites
06 61 16 Solid Surfacing Fabrications
[07] Thermal and Moisture Protection
07 42 00 Wall Panels
[08] Openings
08 80 00 Glazing
08 83 00 Mirrors
08 83 13 Mirrored Glass Glazing
[10] Specialties
10 21 16 Shower and Dressing Compartments
10 21 16.19 Plastic Shower and Dressing Compartments
10 28 00 Toilet, Bath, and Laundry Accessories
10 28 23 Laundry Accessories
10 56 00 Storage Assemblies
[12] Furnishings
12 35 00 Specialty Casework
12 36 00 Countertops
12 36 40 Stone Countertops
12 36 61 Solid Surfacing Countertops
[13] Special Construction
13 17 00 Tubs and Pools
[22] Plumbing
22 40 00 Plumbing Fixtures
22 41 00 Residential Plumbing Fixtures
22 41 13 Residential Water Closets, Urinals and Bidets
22 41 16 Residential Lavatories and Sinks
22 41 16.16 Residential Sinks
22 41 19 Residential Bathtubs
22 41 23 Residential Showers
22 41 36 Residential Laundry Trays
22 41 39 Residential Faucets, Supplies, and Trim
22 42 00 Commercial Plumbing Fixtures
22 42 13 Commercial Water Closets, Urinals and Basins
22 42 23 Commercial Showers
22 43 16 Healthcare Sinks
22 43 19 Healthcare Bathtubs
Additional related products
All data & files
Acoustical Surfaces, Inc.
Silk Metal™ Micro-perforated Acoustic Panels
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Trex Outdoor Kitchens
Outdoor Kitchen Countertops
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
All data & files
Aluflam North America LLC
Curtain Wall System
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
SnapTight Products
Insulated Stucco Wall Panels
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
All data & files
Panel Built Inc.
Fire Rated & Fire Resistant Wall Panels
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
Seco South Railing & Cable Assemblies
Shelving, Shelf Support
- System 2000
Rated
5
based on
1
product reviews
CAD
VIDEOS