Search for:

Search by:
Company/Trade Name
Product Type

Architectural Mall, Inc.

491 E. St. Charles Rd.
Carol Stream, IL 60188
 
Toll Free:877-279-9993
Phone:630-665-2172
Fax:877-271-9994
Fax:630-665-5661
 
Web Site: www.columnsandbalustrades.com
columns and balustrades by Architectural Mall, Inc.
send email   send email send email   request catalog
send email   USA reps

SpecWizard for columns and balustrades                   Specs for columns and balustrades                   CAD for columns and balustrades                   LEED product data for columns and balustrades                  

Overview:
Architectural Mall is a one-stop shop for affordable architectural columns, balustrades, railings, shutters, fireplace mantels, and mouldings. We GUARANTEE the lowest delivered price for the highest quality products to anywhere in the continental US at the fastest lead-times.

Products Trade Name Description Content

Balustrades

Polyurethane (HDP) Balustrade

Architectural Mall, Inc. Polyurethane (HDP) Balustrade<BR><BR>
click to enlarge
Our High Density Polyurethane (HDP) Balustrade systems are lightweight yet structural. The HDP balustrade system is essentially a high density foam baluster. Foam baluster is actually a misnomer since the "foam" balustrade system has a density similar to white pine, so it is sturdy like wood and feels like wood but will not rot, crack, or split. HDP is a paint-grade product and is a low-maintenance balustrade system.

SpecWizard for Polyurethane (HDP) Balustrade<BR><BR> Specs for Polyurethane (HDP) Balustrade<BR><BR> CAD Details for Polyurethane (HDP) Balustrade<BR><BR> Green Product Data for Polyurethane (HDP) Balustrade<BR><BR>

Polymer Stone Balustrades

Architectural Mall, Inc. Polymer Stone Balustrades<BR><BR>
click to enlarge
Our Polymer Stone Balustrades are manufactured using a combination of polymer resin, limestone dust, and pigment resulting in a man-made stone balustrade system that is fully permeated with the color of your choice. Our Polymer Stone balustrade system is finished with a light raised texture or smooth texture and is virtually maintenance free. We also offer a structural coral finish balustrade system.

SpecWizard for Polymer Stone Balustrades<BR><BR> Specs for Polymer Stone Balustrades<BR><BR> CAD Details for Polymer Stone Balustrades<BR><BR> Green Product Data for Polymer Stone Balustrades<BR><BR>

Balusters and Railings

Architectural Mall, Inc. Balusters and Railings<BR><BR>
click to enlarge
  • Wood Balusters (paintgrade and stain)
  • Maintenance Free Composite (look of wood)
  • Vinyl/PVC
  • Aluminum and Wrought Iron
  • High Density Polyurethane


SpecWizard for Balusters and Railings<BR><BR> Specs for Balusters and Railings<BR><BR>

Columns

Fiberglass Columns

Architectural Mall, Inc. Fiberglass Columns<BR><BR>
click to enlarge
Our Fiberglass Columns are designed for all types of decorative and load-bearing applications. Expect extreme durability, minimal maintenance, and many designs for both interior and exterior applications. These columns come in round and square, tapered and non-tapered, fluted and plain, and Tuscan style caps and bases or an assortment of decorative capitals.

SpecWizard for Fiberglass Columns<BR><BR> Specs for Fiberglass Columns<BR><BR> CAD Details for Fiberglass Columns<BR><BR> Green Product Data for Fiberglass Columns<BR><BR>

Polymer Stone Columns

Architectural Mall, Inc. Polymer Stone Columns<BR><BR>
click to enlarge
Our Polymer Stone Columns are manufactured using a combination of polymer resin, limestone dust, and pigment resulting is a man-made stone column that is fully permeated with the color of your choice. Choose from a smooth or textured finish, round or square, and fluted or plain. We have 4 Decorative Capitals to choose from as well as Tuscan and Doric Caps and Bases.

SpecWizard for Polymer Stone Columns<BR><BR> Specs for Polymer Stone Columns<BR><BR> CAD Details for Polymer Stone Columns<BR><BR> Green Product Data for Polymer Stone Columns<BR><BR>

Polyurethane (HDP) Columns

Architectural Mall, Inc. Polyurethane (HDP) Columns<BR><BR>
click to enlarge
Our High Density Polyurethane (HDP) Columns are purely decorative. HDP is an alternative to wood that will not rot, crack, or split. It is essentially a high density foam product with a density similar to white pine.

SpecWizard for Polyurethane (HDP) Columns<BR><BR> Specs for Polyurethane (HDP) Columns<BR><BR> CAD Details for Polyurethane (HDP) Columns<BR><BR> Green Product Data for Polyurethane (HDP) Columns<BR><BR>

Wood Columns

Architectural Mall, Inc. Wood Columns<BR><BR>
click to enlarge
Our stain-grade wood columns are available in 4 distinctive wood types: Cherry, Mahogany, Hard Maple, and Red Oak. Exceptional craftsmanship with a traditional look from the past with a decidedly modern flair.

SpecWizard for Wood Columns<BR><BR> Specs for Wood Columns<BR><BR> CAD Details for Wood Columns<BR><BR>

Mouldings

High Density Polyurethane Mouldings

Architectural Mall, Inc. High Density Polyurethane Mouldings<BR><BR>
click to enlarge
  • Lowest Price Guaranteed
  • 12' Contractor Lengths, less seams, 50% savings on labor
  • Will not rot, crack, or split (exterior/interior use)
  • Comes primed, ready for final paint
  • 1000's of profiles available, most popular shown (call us for more options)
  • Ceiling Medallions available in many styles and sizes


Green Product Data for High Density Polyurethane Mouldings<BR><BR>

Exterior Shutters

Exterior Shutters

Architectural Mall, Inc. Exterior Shutters<BR><BR>
click to enlarge
All of our Shutters are avialable in our "Classic Series" which consists of 1-1/4" thick Shutters made from Polymer Composite and Marine Grade Aluminum Construction. Our Classic Series comes with a Lifetime Warranty on the product and finish. All of our Classic Series styles are available in Impact and Wind rated versions (see Impact specs). Most of our Classic Series Shutters are available in 1-3/4" thickness or what we call our "Deep South Series." Some of our Shutters are available in our "E-Class Series" which are 1" thick and come with a 10 year warranty. The E-class series is made from Cellulous Composite and Marine Grade Aluminum Construction and is for homeowners looking for top quality with entry level pricing. For the budget sensitive and/or real wood lovers, we offer fiberglass, vinyl, and authentic wood Shutters. Please call for more information and pricing.

Fireplaces

Cast Limestone Fireplaces

Architectural Mall, Inc. Cast Limestone Fireplaces<BR><BR>
click to enlarge
  • MADE IN THE USA
  • Finest raw materials
  • Elegant, modern and comtemporary
  • Travertine, Sandstone, Old-World Finishes CLICK HERE
  • Color Chart CLICK HERE
  • Indoor and Outdoor Mantels


Green Product Data for Cast Limestone Fireplaces<BR><BR>

Fireplace Textures/Finishes

Travertine Texture Finish

Architectural Mall, Inc. Travertine Texture Finish<BR><BR>
click to enlarge
Travertine Texture is a popular texture among our clients. Travertine finish has a random pitted surface. Its pitted surface appearance to stimulate natural aged travertine stone. Its texture gives one the “Old-World” feeling.

Sandstone Texture Finish

Architectural Mall, Inc. Sandstone Texture Finish<BR><BR>
click to enlarge
Sandstone Texture also refered as Limestone Finish is smooth with etched texture to simulate natural sandstone or limestone. This texture is suitable for clients that are looking for more clean cut finish.

Old World Texture Antique Finish

Architectural Mall, Inc. Old World Texture Antique Finish<BR><BR>
click to enlarge
Old World Texture also refered as Antique finish. This texture offers an aged distressed stone texture.

Color Chart

Architectural Mall, Inc. Color Chart<BR><BR>
click to enlarge
Cast Limestone Fireplace Color Chart.


Warranty:
Click Here for Warranty Information


spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-08
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget