Panasonic Eco Solutions North America
ventilation products

CONTACT INFO

Two Riverfront Plaza
828 McCarter Hwy.
Newark, NJ 07102
Fax: 201-348-5310

COMPANY OVERVIEW

Panasonic is the premier manufacturer of powerful, energy-efficient ventilation fans & IAQ solutions. With over 100 years of experience, Panasonic produces the highest quality, code compliant solutions available in the market today. Builders, contractors, architects, engineers and homeowners rely on us for our quality products and wide array of high performance, low cost solutions that help create healthy home environments.

ALL PRODUCTS

{{this.show}} {{this.hide}} Multi-Family Buildings

Fan - Multiple IAQ Solutions, 50-80-110 CFM | FV-05- 11VK1 image

Fan - Multiple IAQ Solutions, 50-80-110 CFM | FV-05- 11VK1 - WhisperGreen Select™ One

WhisperGreen Select™ is a game-changing solution. Built-in Pick-A- Flow™ speed selector switch allows you to select your required airflow (50-80- 110 CFM). Plug 'N Play modules allow further customization. Features a DC Motor with SmartFlow® technology and a Flex-Z Fast installation bracket. Can be used to comply with the latest codes and standards.
Multi- Speed with Time Delay Plug 'N Play Module| FV-VS15VK1 image

Multi- Speed with Time Delay Plug 'N Play Module| FV-VS15VK1 - WhisperGreen Select™

Multi-Speed with Time Delay allows you to select proper CFM settings to satisfy ASHRAE 62.2 continuous ventilation requirements. Fan runs continuously at a preset lower level (0, 30-100 or 0, 50-120 CFM), then elevates to a max level (50-80- 110 or 110-130- 150 CFM) when wall switch is turned on, or Motion or Condensation Sensor module is activated.
Motion Sensor Plug 'N Play Module |FV-MSVK1 image

Motion Sensor Plug 'N Play Module |FV-MSVK1 - WhisperGreen Select™

SmartAction® Motion Sensor automatically activates when someone enters the room. Once the settings have been applied, the fan becomes truly automatic, making it ideal for people with disabilities and assisted living environments such as, ursing homes and retirement communities. Module also activates an automatic 20 minute delay off timer for the fan.
Play Module | FV-CSVK1 image

Play Module | FV-CSVK1 - WhisperGreen Select™

Anticipates dew point, automatically turning the fan on to control humidity. Built-in Relative Humidity (RH) sensitivity adjustment enables fine tuning for moist conditions and for satisfying CALGreen requirements.
NiteGlo™ LED Night Light Plug 'N Play Module |FV-NLVK1 image

NiteGlo™ LED Night Light Plug 'N Play Module |FV-NLVK1 - WhisperGreen Select™

NiteGlo™ LED Night Light features a photocell that automatically turns on the 1 watt LED, ight light when darkness is sensed in the room. High/Low brightness switch enables you to fine tune the photocell to work in conjunction with the darkness level of your bathroom. This module also activates an automatic 20 minute delay off timer for the fan.
The ideal  Multi-Family Solution, 50-80-100 CFM | FV-0510VS1 image

The ideal Multi-Family Solution, 50-80-100 CFM | FV-0510VS1 - WhisperValue® DC™

WhisperValue® DC™ is the lowest profile ENERGY STAR® rated ventilation fan available. Ideal for residential construction (Single & Multi-Family) and Manufactured Homes. It features Panasonics revolutionary DC motor with SmartFlow™ optimum CFM technology, and incorporates a Pick-A- Flow&#!53; speed selector switch to customize airflow (50, 80 or 100 CFM).
Transfer Register Box (TRB) for WhisperValue DC™ fan  and fan/light combinations | FV-JD image

Transfer Register Box (TRB) for WhisperValue DC™ fan and fan/light combinations | FV-JD

The Transfer Register Box (TRB) was designed exclusively for use with WhisperValue DC fan and fan/light combinations. It provides room-to-room air distribution with ductless heat pumps.
4" Oval to 3" Round Duct Adapter for WhisperValue DC™ Fan and Fan/light Combinations | FV-VS43R image

4" Oval to 3" Round Duct Adapter for WhisperValue DC™ Fan and Fan/light Combinations | FV-VS43R

The 4" Oval to 3" Round Duct Adapter was designed exclusively for use with WhisperValue DC fan and fan/light combinations to provide installation flexibility in duct layout and design.
Design Solution for Fan/Light Combinations, 80 CFM | FV-08VRE2 image

Design Solution for Fan/Light Combinations, 80 CFM | FV-08VRE2 - WhisperRecessed LED™

WhisperRecessed LED incorporates a powerful, yet quiet 80 CFM fan behind an elegant recessed LED light. Includes a dimmable 11W, ENERGY STAR® 2.0 certified GU24 base LED lamp, beautiful lighting with 6-1/2" aperture and advanced luminaire design. Can be used to comply with the latest codes and standards.
Balanced Air Solution, 40/20 CFM or 20/10 CFM image

Balanced Air Solution, 40/20 CFM or 20/10 CFM - WhisperComfort™ ERV

WhisperComfort Energy Recovery Ventilator (ERV) is a stand-alone system that provides balanced ventilation. Ideal for single family homes and multifamily units, it is affordable, easy to install and energy efficient. WhisperComfort ERV is UL listed for ceiling or wall mount applications. Can be used to comply with the latest codes and standards.
Balanced Air Solution, 50 to 100 CFM | FV-10VE1 image

Balanced Air Solution, 50 to 100 CFM | FV-10VE1 - Intelli-Balance™ 100

Intelli-Balance™ 100 is ideal for single family homes and multi-family units.It is a customizable, high performance, high efficiency Energy Recovery Ventilator (ERV) thats designed to help you meet ASHRAE 62.2 requirements. This unique and cost effective ERV was engineered for total versatility and installation flexibility, in any climate zone.
Exterior Wall Cap for WhisperComfort™ and Intelli-Balance™ 100 ERV | FV-WC04VE1 image

Exterior Wall Cap for WhisperComfort™ and Intelli-Balance™ 100 ERV | FV-WC04VE1

This Exterior Wall Cap accessory was designed for use with WhisperComfort and Intelli-Balanace™ 100 ERV's. It conveniently allows both exhaust and supply airflow through a hole in the building envelope. FV-WC04VE1 is ideal for use in smaller, multi-family applications. It is not recommended for use at CFM settings higher than 50 CFM.
Styrofoam Elbow for WhisperComfort™ ERV | FV-EB04VE1 image

Styrofoam Elbow for WhisperComfort™ ERV | FV-EB04VE1

This Styrofoam Elbow was designed exclusively for use with WhisperComfort ERV. It easily connects to the Y shaped adapter of the Exterior Wall Cap(FV-WC04VE1, sold separately), to help simplify wall installation.
The Design Solution for Exhaust or Supply Inlets | FV-NLF46RES image

The Design Solution for Exhaust or Supply Inlets | FV-NLF46RES - Recessed Inlet™

Recessed Inlet is a multi-purpose exhaust or supply inlet thats ideal for use with remote mount in-line fans or H/ERVs; or as a light only option matching the WhisperRecessed LED™ fan/light.
Remote Mount, In-Line Spot Ventilation Solution, 120 CFM | FV-10NLF1E image

Remote Mount, In-Line Spot Ventilation Solution, 120 CFM | FV-10NLF1E - WhisperLine™

WhisperLine 120 CFM remote mount in-line fan for single or multiple-inlets. Insulated housing prevents condensation and, noise tapered 4 duct adapter provides easy connection. Features five positions for installation. Joist or truss attachment brackets and suspension brackets included. Can be used to comply with latest codes and standards.
Installation Kit - Exclusively for WhisperLine Fans, 4" Duct | FV-NLF04G image

Installation Kit - Exclusively for WhisperLine Fans, 4" Duct | FV-NLF04G - WhisperLine™

WhisperLine Installation Kit designed exclusively for use with WhisperLine fans, 4" Duct Inlet Grille + Metal Plate,
Installation Kit - Exclusively for WhisperLine Fans, 6" Duct | PC-NLF06D image

Installation Kit - Exclusively for WhisperLine Fans, 6" Duct | PC-NLF06D - WhisperLine™

WhisperLine Installation Kit designed exclusively for WhisperLine Fans., 6" Duct Double Inlet Kit
Fan - Quiet, Spot Ventilation Solution, 190 CFM | FV-20VQ3 image

Fan - Quiet, Spot Ventilation Solution, 190 CFM | FV-20VQ3 - WhisperCeiling™

WhisperCeiling 190 CFM large volume ceiling mount fan is a time-tested and customer approved powerful, yet quiet and energy efficient solution. Ideal for light commercial applications, it incorporates a 6 in. duct adapter and can be used to comply with the latest codes and standards.
Quiet, Fan/Heater/Light Solution, 110 CFM |FV-11VHL2 image

Quiet, Fan/Heater/Light Solution, 110 CFM |FV-11VHL2 - WhisperWarm™ Lite

WhisperWarm fan/heater/light adds room-warning comfort to a chilly bathroom. Features two totally enclosed AC condenser motors for long-life, quiet operation and energy efficiency. A durable 1400-Watt steal sheathed heating element provides quick 1-minute warm up. Includes (2)13W GU24 base CFL lamps. Minimum 20 Amp dedicated circuit required.


password:  
Last Update: 2017-06-08