Overview: We are innovation and design leaders who seek to help individuals enhance their mobility, independence and quality of life with every product we bring to market. Available only through the finest dealerships around the world, Harmar's vehicle and home accessibility products are designed, built and supported to be the highest quality, most reliable and best value in the industry. Harmar's lifts and ramps are built with "The Harmar Difference" - they are simpler, stronger, lighter and easier to use.
Harmar’s all new Residential Vertical Platform Lift is a safe, smooth and economical solution to the barriers porches and other elevation changes can create in and around a home.
Designed from the ground up to be as cost-efficient as possible. Available in heights from 4 to 6 feet, the Highlander is priced to be competitive with shorter units but built to accommodate most residential applications with ease.
As with all Harmar lifts, the RPL is simple to install, easy to operate and virtually maintenance-free for use indoors and out.
Harmar's all new Commercial Vertical Platform Lifts are manufactured to meet or exceed the most current safety design standards and have been ETL Listed.
The CPL series was designed with precision and care to be an incredibly high-quality, code compliant access solution. With heights available from 4’ to 14’, Harmar’s Highlander series is sure to meet your every need.
As with all Harmar lifts, the CPL is simpler to install, easy to operate and virtually maintenance free for use indoors and out.
Harmar Vertical Platform Lifts are designed to meet ANSI/ASME A18.1 Performance Safety Standards when properly equipped. While Harmar Vertical Platform Lifts meet national standards, it is imperative to check State and Local code requirements before installing to ensure compliance. All State and Local compliance is the responsibility of the purchaser. Some states may require fees for site preparation and permits. Harmar Vertical Platform Lifts should only be installed by a certified, professional Harmar installer. If the Vertical Platform Lift is installed by any other means, the purchaser and installer assume responsibility for issues that may arise involving improper installation.
Harmar’s outdoor Stair lift is the perfect solution to safely and effortlessly traverse your staircase in complete comfort. The SL350OD is designed to withstand years of outdoor use while maintaining all the comfort and convenience of the SL350AC. A combination of the standard weather-tight component cover, weather-tight header cover, weather-tight seat and unit cover, and the anodized aluminum extrusion track help protect this stairlift from the elements year-round.
Sl500hd
The breakthrough Harmar SL500HD has the heaviest carrying capacity (500 lbs / 227 kg) in the industry as well as a 23” wide, high-backed contoured seat that helps ensure a comfortable and secure ride.
A reinforced footrest for added stability and heavy-duty armrests that help provide more secure transfers. Quality construction makes this high capacity lift a durable and reliable choice.
The Pinnacle is the true essence of an affordable and necessary luxury. At only 10” wide when folded (11" from wall when installed), it is the slimmest and most light-weight stair lift on the market.
Although exceptionally compact, the Pinnacle boasts a 350lb (160 kg) capacity and features a wide, comfortable seat that swivels at the top landing to aid in safely getting on and off the lift. Safety sensors prevent the lift from running if the seat is not in the proper position or if something is blocking the stairway or track.
Because of its patented drive system, the Pinnacle requires less energy to operate and can make up to 40 trips should the power go out! The unique drive system does not require any messy greases or lubricants!
Sl660hd
Harmar delivers an industry-leading 600-pound capacity with the all-new Pinnacle™ SL660HD stairway lift. Extending the many benefits of the Pinnacle’s patented Worm Drive, the SL660HD features a premium ride, little to no maintenance, comfortable seating, and ease of access with a 90° swivel -- now with extraordinary lifting capacity.
A complete portfolio of high quality stair lifts sold through Harmar’s extensive and knowledgeable dealer network offers customers the ultimate peace of mind. All Harmar stair lifts are designed and manufactured in the USA and tested at full weight capacity before shipment. They are engineered to be quickly installed, require little to no maintenance and be easily serviced. They ship with the industry’s shortest lead times and are hand-built by our veteran manufacturing team.
More than ever before, customers are demanding innovative solutions to enable them to stay in their homes as long as possible. With a full range of solutions for practically any situation and budget, Harmar extends our commitment to making homes fully accessible with the Pinnacle and Alpine stairway lifts.
At Harmar, we deliver innovation that matters to you and your customer, and back it up with the best customer service and most experienced support teams in the industry. Experience The Harmar Difference today.
The ELV750 Everest Elevator provides for a "fully accessible" home for our customers, all while expanding the multi-level home's value and selling ability to a market of available buyers to include the aging population.
Safety, features, reliability and Harmar's renowned quality add to the design innovations and appeal of the versatile family of Everest elevators.
Now available! The unique and innovative IL500 Sierra Inclined Platform lift is an effective and space efficient solution to overcoming the obstacles stairs can create in a home. With the Sierra you and your wheelchair or scooter can ascend your staircase so you can again enjoy your entire home. For even greater accessibility the Sierra can be installed and used outdoors!
As seen on ABC's Extreme Makeover: Home Edition, Harmar's AquaJoy Premier PLUS Bath Lift continues the Harmar tradition of high quality products designed to be easy to use and simple to install!
With zero installation required, the AquaJoy Premier PLUS bathlift makes getting in and out of the bathtub safe, simple and worry-free. Its universal design fits every standard bathtub (even corner baths!) and features automatic reclining along with a low battery safety switch.
Although the AquaJoy weighs only 27.5lbs it can safely support up to 375lbs; the highest capacity in the industry!
The All New Coastal Cargo Lift from Harmar is a great way to effortlessly transport anything from luggage to groceries to a new kitchen sink. Simply load your cargo into the durable caged platform, press the up/down on the call/send control and watch the Coastal Cargo Lift do the heavy lifting for you!
Unlike any other dumbwaiter, the Ascent® uses a special drive train and track system that makes it very easy to install and economical to own. Typical dumbwaiters are built like mini-elevators with complex pulley systems, guide rails and traveling control cables. The Ascent comes from the factory with the entire drive system pre-installed on the underside of the car, and the car chassis/trolley system pre-installed on a section of the track. Installation isn't much more complicated than connecting sections of track, securing the drive cable to the header, and routing the wires to the control buttons and door interlocks. In many cases, a full day of installation time can be cut from the process. That's real savings!
The single fold design sets up quickly and folds in half lengthwise to be carried like a suitcase when not in use and features several innovative design enhancements.
From the no-pinch, non-protruding full-length live hinge and durable, ergonomically designed handles to the enhanced extruded tread for superior traction, this ramp was redesigned from the ground up to be simply the best in the industry.
Simply place Harmar’s Rubber Threshold ramp in front of the door to provide a smooth ground-to-sill transition, while blending into your home with its “welcome mat” appearance. This slip-resistant ramp is designed to be used on any surface and can easily be trimmed or notched for a custom fit.
The unique 3-fold design offers the length required for wheelchairs and scooters to easily access steps, vehicles and raised landings as well as the ability to fold up into a manageable size for portability. The ramp is designed to be used and carried as one unit, or if desired, can be separated into two individual sections.t
Innovative hinge design features interlocking brackets to provide smoother operation and reduced pinch points. Ramp features an applied skid-resistant surface with reflective safety stripes, as well as self-adjusting bottom transition plates for easy conversion from ramp to ground. Manufactured of welded aircraft-grade aluminum.t
Harmar’s solid, portable wheelchair ramp is a secure solution for temporary or semi-permanent home access.
This ramp features a solid, seamless design, making it ideal for use with scooters, wheelchairs, and walkers. This ultra-strong ramp provides the safety and strength required while remaining lightweight and portable. No assembly or folding required – simply position the ramp and it’s ready to use. Manufactured of welded aircraft-grade aluminum.
Harmar’s Modular Threshold ramp is a lightweight yet durable, free-standing ramp designed for doorways, sliding glass doors and raised landings.
The modular design, with its interchangeable components, easily accommodates thresholds from ¾” to 6” high. This seam-free ramp is ideal for use with wheelchairs, walkers and cane users. Made of anodized aluminum and is intended for indoor or outdoor use.
Harmar’s AL225 is an innovative and feature-filled boom style lift.
Without sacrificing quality and safety, the AL225 is value-engineered for use with lighter power chairs and scooters. Power lifting combined with power rotation make loading and unloading your mobility device an effortless task.
From its visually pleasing appearance to its highly adaptable design, the AL425 sets a new standard for inside lifts. Fully powered lifting and rotation, coupled with an optional wireless remote, make the AL425 the easiest to use and install inside lift in the industry. It is the perfect solution to stow your power chair or scooter inside your van, truck or SUV.
The AL435 adds a powered boom with 12” of additional reach required to clear the rear bumper of larger vehicles, as well as handle the largest possible power chair or scooter into the smallest vehicle openings. The AL435 offers the ergonomic hand control and two wireless key fobs.
More versatile and flexible than any other inside van and pick-up truck lift on the market today. Adapts to most mini-vans, full sized vans, SUV’s and pick-up trucks. Fits other specialty vehicles such as the Chrysler PT Cruiser.
The AL800 is the perfect solution for pickup truck owners. The AL800 provides ample clearance and reach with one less motor than the competition, meaning fewer buttons and simpler operation.
This convenient lift brings the manual wheelchair, scooter or power chair right to the drivers or passengers side door. The AL800 Side Loading Lift will easily load virtually any mobility device available into the bed of your pick-up truck and unload it right to the driver or passenger side door. An optional wireless remote control makes the AL800 fully functional from within the cab!
The AL825 is the perfect solution for pickup truck owners that don't need the 350 lbs. capacity of the AL835 and want a faster cycle time. The AL825 provides ample clearance and reach with one less motor than the competition, meaning fewer buttons and simpler operation.
This model is equipped with a newly designed anti-rotate strap system and compact base for a better fit in the truck bed. This convenient lift brings the manual wheelchair, scooter or power chair right to the driver’s or passenger’s side door. The AL825 Pickup 225 Speed Lift easily loads virtually any mobility device available into the bed of your pickup truck and unload it to the driver or passenger side door. An optional wireless remote control makes the AL825 fully functional from within the cab!
The AL815CC is the perfect solution for pickup trucks with crew cabs and a light payload. This model is equipped with a longer arm for side loading and 2x the speed of the AL825CC.
This model is equipped with a newly designed anti-rotate strap system and compact base for a better fit in the truck bed. This convenient lift brings the manual wheelchair, scooter or power chair right to the driver’s or passenger’s side door. The AL815CC Crew Cab 150 Speed Lift easily loads virtually any mobility device available into the bed of your pickup truck and unload it to the driver or passenger side door. An optional wireless remote control makes the AL815CC fully functional from within the cab!
The AL835 is the perfect solution for pickup truck owners with heavy chairs. The AL835 provides ample clearance and reach with one less motor than the competition, meaning fewer buttons and simpler operation.
This model is equipped with a newly designed anti-rotate strap system and compact base for a better fit in the truck bed. This convenient lift brings the manual wheelchair, scooter or power chair right to the driver’s or passenger’s side door. The AL835 Side-Loading Lift easily loads virtually any mobility device into the bed of your pickup truck and unload it to the driver or passenger side door. An optional wireless remote control makes the AL835 fully functional from within the cab!
The AL825CC is the perfect solution for pickup trucks with crew cabs. This model is equipped with a longer arm for side loading while offering more capacity than the AL815CC..
This model is equipped with a newly designed anti-rotate strap system and compact base for a better fit in the truck bed. This convenient lift brings the manual wheelchair, scooter or power chair right to the driver’s or passenger’s side door. The AL825CC Crew Cab 275 HD Lift easily loads virtually any mobility device into the bed of your pickup truck and unload it to the driver or passenger side door. An optional wireless remote control makes the AL825CC fully functional from within the cab!.
This lift has an innovative tilting joint to make rolling the wheelchair on and off quick and easy. It also features an adjustable hold down arm that keeps the wheelchair nice and secure. Its compact size and efficient design allows this lift to fold down for tail/lift gate access and to fold up when not in use.
Its simple design makes it compatible with the largest amount of scooters and power chairs. The folding ramp makes ingress and egress a simple matter. Its low weight and high lifting capacity makes it perfect for those who have specialty scooters or chairs.
Compact in size and lightweight enough for even a Class I hitch, the AL010 Micro Scooter Lift lets you easily and securely transport virtually any 3- or 4-Wheel Micro Scooter.
Its generous platform and adjustable rear wheel cradle make fitting your scooter on this lift easy. The 4 secure tie downs keep your scooter stable and safe.
This lightweight lift features a 100 pound lifting capacity and will mount on a standard ball mount, as well as Class I, II or III hitches. The AL030, like the AL003 is equipped with an adjustable hold down arm, and can fold when not in use.
This lightweight lift safely and securely transports a micro or travel power chair and is compatible with Class I or larger trailer hitches.
Weighing only 70 pounds with a 135 pound lifting capacity, the AL050 Micro Lift offers a simple, economical solution for transporting today’s smaller power chairs.
Harmar's AL055 is an economically priced inside lift with the quality and reliability natural to every Harmar lift.
Designed to mount in the trunk or cargo areas, the simple design and remote hand control make this lift a hit because of its ease of use. With lightweight components, disassembly for transport is quick and easy.
While it mounts to the hitch on the outside of the vehicle, it actually places the power chair or scooter inside the vehicle. This is a perfect option for vehicles that cannot accommodate an inside lift. Light weight components, easy disassembly, and a remote hand control make the AL065 a reliable and easy to use lift.
Harmar’s AL600 combines the simplicity of a drive-on/drive-off platform with all the benefits of carrying your mobility device inside a vehicle.
With only 43” of depth and 32” of headroom required, this is the most compact hybrid lift on the market. Though compact, it still manages to offer the largest travel distance in its class, making this lift compatible with most enclosed vehicles, including SUVs! Installation utilizes existing seat mounts, requiring no drilling or further vehicle modifications.
This lift will deliver a power chair or scooter right next to the driver or passenger side door. Simple, one-button operation and compact design make the AL690 one of the most user-friendly lifts available.
The unique hold-down arm automatically secures virtually any scooter without any necessary scooter modifications. This fully automatic lift offers simple, nearly effortless operation and a hefty 350-pound lifting capacity.
Compatible with virtually all scooters and power chairs, this lift uses four, easy-to-operate, Q’Straint retractors to safely secure your mobility device. When empty, the platform automatically folds up and out of the way with the flip of a single switch.
The unique design of this lift allows it to carry today’s largest power chairs and scooters. With its extra large deck and optional adjustable cradles, this lift is by far the biggest and most capable outside lift on the market.
This heavily reinforced lift is engineered to withstand the rigors of RV travel and the HD hitch adapter will fit virtually any RV. This lift will accommodate power chairs and scooters and, like all Harmar’s vehicle lifts, it is manufactured in the USA and arrives pre-assembled and ready to install.
The AL500 is easy to operate and built to last for years of trouble-free use. The universal design allows you to safely transport your power chair without making any chair modifications!
When unoccupied, the durable aluminum platform can be folded in half for an incredibly low profile, nearly eliminating rear view obstructions.
One switch operation and drive on/off platform make this Harmar Exclusive even easier to use! Easy-to-operate, Q’Straint self-tensioning retractors, ensure this lift can safely secure and carry virtually any power chair.
Optional folding wheelcradle available for use with scooters.
The adjustable platform and vertically adjustable, padded hold down arm will safely and automatically secure virtually any power chair up to 350lbs. When empty, the platform automatically folds up and out of the way. One switch operation and drive on/off platform make this fully automatic, American-made lift even easier to use!
The extra-wide adjustable platform and vertically adjustable, padded hold down arm will safely and automatically secure larger power chairs up to 350 lbs (160kg). When empty, the platform automatically folds up and out of the way. One switch operation and drive on/off platform make this fully automatic, American-made lift even easier to use!
The lightest solution on the market providing more options! The AL580 is a compact, durable and American-made outside vehicle platform lift that safely and securely transports power wheelchairs. With tidy and space efficient rear profile, this lift has a highly desirable and understated presence on the vehicle exterior.
The AL580 is easy to operate and built to last for years of trouble-free use. Designed to meet the needs of consumers who need a quick, automatic securing option without making modifications to their power wheelchair, the stylish and compact detailing of this lift make it a most have for power wheelchair owners.
The lightest solution on the market providing more options! The AL580XL is a compact, durable and American-made outside vehicle platform lift that safely and securely transports power wheelchairs. With tidy and space efficient rear profile, this lift has a highly desirable and understated presence on the vehicle exterior.
The AL580XL is easy to operate and built to last for years of trouble-free use. Designed to meet the needs of consumers who need a quick, automatic securing option without making modifications to their power wheelchair, the stylish and compact detailing of tis lift make it a most have for power wheelchair owners.