Search for:

Search by:
Company/Trade Name
Product Type

Trulite Glass & Aluminum Solutions

800 Fairway Dr.
Suite 200
Deerfield Beach, FL 33441
 
Toll Free:800-432-8132
Fax:954-724-2083
 
Web Site: www.trulite.com
curtainwalls and storefronts by Trulite Glass & Aluminum Solutions
send email   send email send email   request catalog

SpecWizard for curtainwalls and storefronts                   Specs for curtainwalls and storefronts                  

Overview:
Trulite Glass & Aluminum Solutions is one of North America’s largest architectural glass and aluminum fabricators and distributors of architectural aluminum, insulated units, mirrors; tempered, laminated, and decorative glass. Trulite has twenty-five locations throughout the U.S. and Canada.

Products Trade Name Description Content

Aluminum Entrance Doors

Standard Entrance Doors

Series 200
300
500
Trulite Glass & Aluminum Solutions Standard Entrance Doors<BR><BR>
click to enlarge
Trulite Glass & Aluminum Solution's 200, 300 & 500 Entrances are engineered to provide simple fabrication, easy assembly and problem free installation in an easy to use, economical entrance system. The 1-3/4" 200 narrow stile (light commercial traffic), 300 medium stile (heavy commercial traffic) and 500 wide stile doors (abusive commercial traffic) are assembled with tie rod construction and are dry glazed with 1/4", 5/8" or 1" glazing infill. These doors are available with framing from the CG400, CG450/CG451, CT451 and WW450 systems among others, allowing the doors to be easily integrated in any application. This creates the unique ability for Trulite to produce and furnish a complete storefront system and glazing, which is an added convenience for the building team. All Trulite entrance doors can be modified to accommodate ADA codes and can accommodate many hardware requirements lending themselves to the varying needs of our customers. .

Specs for Standard Entrance Doors<BR><BR>

Specialty Entrance Doors

Magnum™
Varsity™
Trulite Glass & Aluminum Solutions Specialty Entrance Doors<BR><BR>
click to enlarge
Trulite Glass & Aluminum Solution's Magnum & Varsity Specialty Entrances are engineered to provide simple fabrication, easy assembly and problem free installation in an easy to use, heavy duty entrance system. These doors were designed for high stress applications such as schools and multiuse institutions that demand the durability of a 2" door. The Magnum medium stile (3/16" thick wall) and the Varsity wide stile (1/4" thick wall) doors are assembled with tie rod construction and are dry glazed with either 1/4" or 1" glazing infill. The heavy wall thicknesses of the entrances and framing components combine to make them the design standard for extreme applications. All Trulite entrance doors can be modified to accommodate ADA codes and can accommodate many hardware requirements lending themselves to the varying needs of our customers.

Specs for Specialty Entrance Doors<BR><BR>

Sliding Doors & Walls

Series 700
701
702
Trulite Glass & Aluminum Solutions Sliding Doors & Walls<BR><BR>
click to enlarge
Trulite Glass & Aluminum Solution's Sliding Doors & Walls are engineered to provide simple fabrication, easy assembly and problem free installation in an easy to use entrance system. The Sliding Doors are perfect for mall storefronts and requirements for a stackable hidden partition that closes giving a clean secure look. The Sliding wall allows for the integration of swing doors giving the option of leaving the partition closed still having regular access and still being able to open the entire elevation for times of higher traffic flows or allowing large items to be taken through the entrance with ease.

Specs for Sliding Doors & Walls<BR><BR>

Aluminum Storefront Systems

Aluminum Storefronts

CG400 Trulite Glass & Aluminum Solution's CG400 Storefront is engineered to provide simple fabrication, easy assembly and problem free installations in an easy to use, economical flush glazed framing system. The 1-3/4" x 4" center glazed system is available in screw spline or shear clip assembly and is ideal for single span storefronts and interior applications. The CG400 can be glazed with 1/4" or 3/8" glazing infill. Trulite's 200, 300 & 500 entrances are easily integrated into this system.

Specs for Aluminum Storefronts<BR><BR>

Aluminum Storefronts

CG450
CS450
Trulite Glass & Aluminum Solution's CG450/CS450 Storefront is engineered to provide simple fabrication, easy assembly and problem free installations in an easy to use, economical flush glazed framing system. The 1-3/4" x 4-1/2" center glazed system is available in screw spline or shear clip assembly and is ideal for single span storefronts and interior applications. The system has options for interior glazing and stack assembly lending itself to the varying needs of our customers. The CG450 can be glazed with 3/16", 1/4" or 3/8" glazing infill. Trulite's 200, 300 & 500 entrances are easily integrated into this system.

Specs for Aluminum Storefronts<BR><BR>

Aluminum Storefronts

CG451
CS451
Trulite Glass & Aluminum Solution's CG451/CS451 Storefront is engineered to provide simple fabrication, easy assembly and problem free installations in an easy to use, economical flush glazed framing system. The 2" x 4-1/2" center glazed system is available in screw spline or shear clip assembly and is ideal for single span non-thermal storefront applications. The system has options for interior glazing and stack assembly lending itself to the varying needs of our customers. The CG451 can be glazed with 7/8", 1" or 1-1/16" insulated glazing infill. Trulite's 200, 300 & 500 entrances are easily integrated into this system.

Specs for Aluminum Storefronts<BR><BR>

Thermal Storefronts

CT451 rulite Glass & Aluminum Solution's CT451 Thermal Storefront is engineered to provide simple fabrication, easy assembly and problem free installations in an easy to use, economical flush glazed framing system. The 2" x 4-1/2" center glazed system is available in screw spline assembly and is ideal for single span thermal storefront applications. The system has an option for interior glazing lending itself to the varying needs of our customers. The CT451 can be glazed with 7/8" or 1" insulated glazing infill. Trulite's 200, 300 & 500 entrances are easily integrated into this system.

Specs for Thermal Storefronts<BR><BR>

Window Walls

Thermal Window Walls

WW450
WT450
Trulite Glass & Aluminum Solution's WW450 - WT450 Thermal Window Wall is engineered to provide simple fabrication, easy assembly and problem free installation in an easy to use, economical framing system. The 2-1/4" x 4-1/2" screw spline assembly system has strong performance characteristics for strip and ribbon window wall applications. The WW450 can accommodate 1" glazing infill and is available in either thermal or non-thermal options. This economical inside glazed system offsets the glass to the exterior for a smooth exterior appearance. Trulite's 200, 300 & 500 entrances can be easily integrated into this system.

Specs for Thermal Window Walls<BR><BR>

Curtain Wall Systems

Curtain Walls

SW700 Trulite Glass & Aluminum Solution's SW700 Curtain Wall System is specifically engineered for low to mid rise projects. The 2-1/2" x 7" curtain wall utilizes a pressure bar glazing method with an option for vertical butt glazing. It can be glazed with 1/4" or 1" insulated glazing infill. The SW700 screw spline fabrication and panel type assembly method provide accurate and quick joinery of all back members. The innovative two piece horizontal back member utilizing a snap on horizontal cover truly makes this curtain wall system one of the most economical to produce and easy to install on the market today. Its minimum profile outside corner design completes the aesthetic appeal of an all glass façade. Trulite's 200, 300 & 500 entrances are easily integrated into this system.

SpecWizard for Curtain Walls<BR><BR> Specs for Curtain Walls<BR><BR>

Curtain Walls

SB750 Trulite Glass & Aluminum Solution's SB750 Curtain Wall System is specifically engineered for low to mid rise projects. The 2-1/2" x 7-1/2" curtain wall utilizes a pressure bar glazing method with an option for vertical butt glazing. It can be glazed with 1/4" or 1" insulated glazing infill. The SB750 is available in a shear clip assembly method providing accurate and quick joinery. The innovative two piece horizontal back member utilizing a snap in horizontal flat filler truly makes this curtain wall an easily fabricated and installed system. Its minimum profile outside corner designs complete the aesthetic appeal of an all glass façade. Trulite's 200, 300 & 500 entrances are easilyintegrated into this system.

SpecWizard for Curtain Walls<BR><BR> Specs for Curtain Walls<BR><BR>

Curtain Walls

SB380 Trulite Glass & Aluminum Solution's SB380 Curtain Wall System is specifically engineered for low rise projects. The 2" x 6-3/8" curtain wall utilizes a pressure bar glazing method. The SB380 curtain wall also has an alternate back member creating an optional system depth of 7-7/8". It can be glazed with 1/4" or 1" insulated glazing infill and is available in a shear clip assembly method providing accurate and quick joinery. The one piece horizontal back member is attached to the shear clip by front face concealed fasteners having no visible hardware or filler plates taking away from the clean aesthetics of the system. Trulite's 200, 300 & 500 entrances are easily integrated into this system.

SpecWizard for Curtain Walls<BR><BR> Specs for Curtain Walls<BR><BR>

Resistor Protection Series

Hurricane Impact Storefronts

Series 3000
3100
3200
Trulite Glass & Aluminum Solution's 3000, 3100 & 3200 Resistor Hurricane Impact Storefront is engineered, designed and tested in accordance with the demanding Standards of Miami-Dade County (NOA) and the Florida Building Code (FBC). The 1-1/4" x 4-1/2" systems are available in shear block assembly and are ideal for single span Impact Resistant storefront applications. The 3000 and 3100 series are glazed with 9/16 " laminated glazing infill, while the 3200 thermally broken system is glazed with 1-5/16" laminated, insulated glazing infill. The front set glazed 3100 & 3200 systems can use 9/16" laminated glass as well, and are both interior glazed. The center glazed 3000 series can be either inside or outside glazed lending itself to the varying needs of our customers. Trulite's 256, 356 & 350 Impact Resistant entrances are easily integrated into these systems. Trulite has the unique ability to produce and furnish the complete impact resistant system and glazing, which is an added convenience for the building team. The design of these systems has become the standard for storefront systems in high velocity hurricane zones.

Hurricane Impact Storefronts

CG500
CG501
5000
Trulite Glass & Aluminum Solution's CG500/CG501 & 5000 Resistor Hurricane Impact Storefront is engineered, designed and tested in accordance with the demanding Standards of Miami-Dade County (NOA) and the Florida Building Code (FBC). The 2-1/2" x 5" center glazed systems are available in screw spline assembly and are ideal for single span Impact Resistant storefront applications. The CG500 and 5000 series are glazed with 9/16" laminated glazing infill, while the CG501 is glazed with 1-5/16" laminated, insulated glazing infill. The CG500 & CG501 have the option of either wet or dry glazed. Trulite"s 256, 356 & 350 Impact Resistant entrances are easily integrated into these systems. Trulite has the unique ability to produce and furnish the complete impact resistant system and glazing, which is an added convenience for the building team. The design of these systems has become the standard for storefront systems in high velocity hurricane zones.

Hurricane Impact Entrances

Series 256
356
350
Trulite Glass & Aluminum Solution's 256, 356 & 350 Resistor Hurricane Impact Entrances are engineered, designed and tested in accordance with the demanding Standards of Miami-Dade County (NOA) and the Florida Building Code (FBC). The 1-3/4" thick 256 narrow stile and 356 medium stile doors are assembled with corner clip construction and glazed with either wet or dry glazed 9/16" laminated glazing infill. The 1-3/4" thick 350 medium stile door is assembled with a tie rod construction and wet glazed with 7/16" laminated glazing infill. These doors are available with framing from the CG500/CG501, 5000, 3000 & 3100 systems to allow the doors to be easily integrated. This creates the unique ability for Trulite to produce and furnish a complete hurricane impact resistant system and glazing, which is an added convenience for the building team.

Impact Resistant Curtain Wall

SW732 Trulite Glass & Aluminum Solution's SW732 Curtain Wall System is specifically engineered for low to mid rise projects. The 2-1/2" x 7-3/8" curtain wall utilizes a pressure bar glazing method with an option for vertical butt glazing. The SW732 is glazed with 1-5/16" laminated, insulated glazing infill. The screw spline or shear clip fabrication and panel type assembly method provide accurate and quick joinery of all back members. The innovative two piece horizontal back member utilizing a snap on horizontal cover truly makes this curtain wall system one of the most economical to produce and easy to install on the market today. Its minimum profile outside corner design completes the aesthetic appeal of an all glass façade. Trulite's 256, 356 & 350 Impact Resistant entrances are easily integrated into these systems.

Impact Resistant Unitized Curtain Wall

IBSS Trulite Glass & Aluminum Solution's IBSS Curtain Wall System is specifically engineered for mid rise projects and tested in accordance with the Impact Standards of Miami-Dade County (NOA) and the Florida Building Code (FBC). The 3" x 7-5/8" Unitized Curtain Wall utilizes a pressure bar glazing method with optional four sided structural silicone glazing. The IBSS is glazed with 9/16" laminated glazing infill. The screw spline fabrication and unitized panel type assembly method provide accurate and quick joinery of all units.

Resistor Blast Resistant Entrances

Series 350 Trulite Glass & Aluminum Solution's 350 Resistor Blast Resistant Entrance is engineered, designed and tested in accordance with the demanding Blast Standards of GSA, DoD & ASTM, as well as the Impact Standards of Miami-Dade County (NOA) and the Florida Building Code (FBC). The 1-3/4" thick medium stile door is assembled with a tie rod construction and glazed with 7/16" laminated glazing infill. The 350 Door is framed with our BW5100 series storefront which allows the door to be easily integrated, creating the unique ability for Trulite to produce and furnish a complete blast resistant system and glazing, which is an added convenience for the building team.

Resistor Blast Resistant Storefront

BW5100 Trulite Glass & Aluminum Solution's BW5100 Resistor Blast Resistant Storefront is engineered, designed and tested in accordance with the demanding Blast Standards of GSA, DoD & ASTM, as well as the Impact Standards of Miami-Dade County (NOA) and the Florida Building Code (FBC). The 2-1/2" x 5" center glazed system is available in screw spline assembly and is ideal for single span Blast Resistant applications. The BW5100 series is glazed with 1-5/16" laminated, insulated glazing infill. Trulite's 350 Blast Resistant entrance is easily integrated into this system creating the unique ability for Trulite to produce and furnish the complete blast resistant system and glazing, which is an added convenience for the building team.

Resistor Blast Resistant Curtain Wall

BW8200 Trulite Glass & Aluminum Solution's BW8200 Resistor Blast Resistant Curtain Wall is engineered, designed and tested in accordance with the demanding Blast Standards of GSA, DoD & ASTM for low to mid rise projects. The 2-1/2" x 7-1/2" curtain wall utilizes a pressure bar glazing method with 9/16" laminated & 1-5/16" laminated, insulated glazing infill. The BW8200 is available in a shear clip assembly method providing accurate and quick joinery. The innovative two piece horizontal back member utilizing a snap in horizontal flat filler truly makes this curtain wall an easily fabricated and installed system for Blast Resistant applications. Trulite's 350 Blast Resistant entrance can be integrated into this system creating the unique ability for Trulite to produce and furnish the complete blast resistant system and glazing, which is an added convenience for the building team.

Envison All Glass Systems

All-Glass Doors

Envison® Envison® All-Glass Doors from Trulite Glass & Aluminum Solutions deliver a stunning entry into any space, using durable hardware and a variety of glass options. Envison the endless possibilities of creating an entrance system that allows an increased view of the interior space and added light, while providing the privacy desired. Trulite Glass & Aluminum Solutions offers multiple rail, sidelite, and glass surface treatment options for all your design requirements.

Sliding & Stacking Doors

Envison® Envison® Sliding & Stacking Doors from Trulite Glass & Aluminum Solutions are ideal for use in covered malls where individual shop entrances remain open during business hours. Providing easy access and conserving valuable floor space, the door panels can be adapted to single or multiple door installations. Even better, Envison® Sliding & Stacking Doors are available in all rail styles and can be produced in any of the wide variety of metals, finishes, and glass surface treatments.

Glass Walls

Envison® Envison® Glass Wall Systems are designed to be highly structurally sound while still providing the maximum opportunity to showcase unique architectural styles. Our vision systems include custom fabricated glass & hardware to create glass walls, with or without entrances, allowing the maximum view of the interior space. Structural glass walls are another option, providing the opportunity to combine glass, structural support and creative design to make a bold visual statement with any project.

Handrails

Envison® Envison® Handrails from Trulite Glass & Aluminum Solutions are favorites of both designers and architects, offering functionality and beauty. The "see-through" properties of glass handrails complemented by subtle color or design create endless enhancement opportunities. Trulite Glass & Aluminum Solutions glass handrailing systems integrate with 1/2" laminated glass or 1/2" & 3/4" tempered glass panels to create structural balusters.

Shower Enclosures

Trulite Glass & Aluminum Solutions offers elegant shower doors. The combination of sparkling tempered glass with optional surface treatments, polished edges, attractive hinges and towel bars that double as handles, these enclosures have caught the eye of many designers of not only residential but also hotel, motel and condominium projects. Shower door hinges are available in mirror polish brass or polished chrome on brass.

Decorative Solutions

Laminated Safety Glass

VISUAL™ Series VISUAL™ has almost endless usage possibilities in decorative laminated safety glass. If the designer can imagine it, VISUAL™ can provide it. VISUAL™ can capture photographs, graphics or patterns and preserve the integrity of the images for as long as the glass is in the building. Designers have complete freedom to customize any piece of glass, while retaining the laser-like precision of digital technology.

Interior Laminated Glass

Sumiglass Sumiglass is a laminated glass product intended for interior use only. Trudeco Glass® strongly discourages use in exterior applications. Sumiglass can be found throughout the world, where it is used in interior applications such as doors and windows, side lights, room partitions, office dividers, glass handrails, and almost any other interior application that glass can be used.

Vanceva Color

Vanceva™ With Vanceva™ you can choose from an extensive palette of over 30,000 colors to fulfill your design vision. Vanceva is a laminated glass product that can be used in both interior and exterior applications. This allows you to offer the design option that you want with the superior performance attributes your project demands.

Silkscreen

Architectural screening enamels are used on various glass substrates and thicknesses, 1/8" to 1/2". The enamels are cured or fired into the glass during the tempering or heat strengthening cycle, reaching temperatures ranging from 1100° to 1350° F.

Architectural screen printing consists of holes, dots, stripes, and many other custom designs. The printed glass products are used for decorations on buildings, office and room dividers, signs, store fronts and doors, shower doors, etc.

Textured & Mirror

Trulite stocks a myriad of textured and acid etched architectural glass products, along with antiqued & color mirror. Trulite also has many custom capabilites.

V Grooving & Fabrication

Any pattern can be designed by engraving a groove in the surface of the glass. Different profiles and groove widths are available and can be duplicated time after time by our state of the art CNC grooving equipment. Straight lines and shape designs can be created on many differerent glass substrates, including mirror. Combine this process with the many other Trudeco Glass® products and just imagine what you can do with decorative glass.

Custom Lamination

Trudeco Glass® take security glass seriously and have the products to meet your needs. Whether its Bomb blast protection, Bullet Resistance or protection from a "smash and grab" scenario, Trudeco has the custom laminated answer.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-23
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget