Search for:

Search by:
Company/Trade Name
Product Type

GRK Fasteners

1499 Rosslyn Rd.
Thunder Bay, ON
Canada P7E 6W1
 
Toll Free:800-263-0463
Phone:807-474-4300
Fax:800-895-5160
Fax:807-475-9625
 
Web Site: www.grkfasteners.com
fasteners and screws by GRK Fasteners
send email   send email send email   request catalog

SpecWizard for fasteners and screws                   Specs for fasteners and screws                   CAD for fasteners and screws                  

Overview:
At GRK Fasteners we are committed to manufacturing and supplying high quality multi-purpose screws and fasteners. Many of our screws and fasteners are patented NOT patent pending, making them one of a kind.

In the design, development and manufacturing of all of our products we adhere to the following principles to ensure that our customers are getting the Industry’s Toughest Screws:
  • quality design
  • no hassles and labor reducing
  • multi-purpose
  • extended life
  • strong heads
  • built to last


Products Trade Name Description Content

Screws

R4™ Multi Purpose Screw

R4™
GRK Fasteners R4™ Multi Purpose Screw<BR><BR>
click to enlarge
GRK’s R4™ self-countersinking screw has a new under head with saw-blade like cutting teeth and six self-contained cutting pockets. Together these features act like a circular saw blade, transporting the "drill dust" away from the edge of the screw hole while cutting a perfectly clean hole into even the most brittle materials without cracking any surface treatment.

SpecWizard for R4™ Multi Purpose Screw<BR><BR> Specs for R4™ Multi Purpose Screw<BR><BR> CAD Details for R4™ Multi Purpose Screw<BR><BR>

Pan™ Head Screw

Pan™
GRK Fasteners Pan™ Head Screw<BR><BR>
click to enlarge
Pan™ Head (Round) screws are self-tapping with W-Cut™ thread design, ZipTip™ and Climatek™ coating.

SpecWizard for Pan™ Head Screw<BR><BR> Specs for Pan™ Head Screw<BR><BR>

RSS™ Rugged Structural Screw

RSS™
GRK Fasteners RSS™ Rugged Structural Screw<BR><BR>
click to enlarge
GRK’s RSS™ Rugged Structural Screw is made of specially hardened steel to provide you with high tensile, torque and shear strength. The sharp threads and points bite instantly into the material (including hardwood), reducing the splitting effect due to smaller shanks.

SpecWizard for RSS™ Rugged Structural Screw<BR><BR> Specs for RSS™ Rugged Structural Screw<BR><BR>

RSS™ JTS Joist and Truss Fastener

RSS™ JTS
GRK Fasteners RSS™ JTS Joist and Truss Fastener<BR><BR>
click to enlarge
RSS™ JTS screws which are 5" and longer have a six threaded CEE thread that enlarges the screw hole for the non-threaded portion of the fastener, allowing the wood to settle easily and increasing the screw’s drawing strength. The CEE thread also reduces the likelihood of splitting the wood and the friction on the screw shank which can result in lowering the driving torque.

SpecWizard for RSS™ JTS Joist and Truss Fastener<BR><BR> Specs for RSS™ JTS Joist and Truss Fastener<BR><BR>

RSS™ LPS Panel Fastener

RSS™ LPS
GRK Fasteners RSS™ LPS Panel Fastener<BR><BR>
click to enlarge
  • Star drive #25 applies approximately 450 lbf torque energy
  • Patented washer type head
  • Extremely strong, patented, low profile, washer type head provides superior hold down pressure to panel.
  • reinforced shoulder
  • Case hardened steel Climatek™ coating, ACQ Approved.
  • Lifetime limited warranty.
  • No pre-drilling is required.
  • Easy, fast installation in one operation.
  • 720 lbf of shear strength.


SpecWizard for RSS™ LPS Panel Fastener<BR><BR> Specs for RSS™ LPS Panel Fastener<BR><BR>

RSS™ LTF Timber Frame Fastener

RSS™ LTF
GRK Fasteners RSS™ LTF Timber Frame Fastener<BR><BR>
click to enlarge
  • Star drive #30 applies approximately 650 lbf torque energy
  • Patented washer type head
  • Produces extreme pressure pulling the log down, eliminating the need to add a washer as required for common lag screws. Head can be countersunk 1"-3" without pre-drilling a countersink hole.
  • reinforced shoulder
  • Case hardened steel Climatek™ coating, ACQ Approved. Lifetime limited warranty.


SpecWizard for RSS™ LTF Timber Frame Fastener<BR><BR> Specs for RSS™ LTF Timber Frame Fastener<BR><BR>

Cabinet™ Screw

Cabinet™ Screw
GRK Fasteners Cabinet™ Screw<BR><BR>
click to enlarge
GRK Cabinet™ screws were designed specifically for uses in cabinet construction and installation. All Cabinet™ screws are manufactured in a #8 gauge (4 mm) diameter. Lengths range from 1"1/4(30 mm) to 3"1/8(80 mm).

SpecWizard for Cabinet™ Screw<BR><BR> Specs for Cabinet™ Screw<BR><BR> CAD Details for Cabinet™ Screw<BR><BR>

FIN/Trim™ Head Screw

FIN/Trim™
GRK Fasteners FIN/Trim™ Head Screw<BR><BR>
click to enlarge
GRK's FIN/Trim™ Head screws are an excellent choice for most fine carpentry applications and more. They are also ideal for the installation of window extension jambs. Our FIN/Trim™ Head screws have the smallest screw head on the market; With sizes available from 1"1/4(30 mm) to 5"(125 mm), users have plenty of choice.

SpecWizard for FIN/Trim™ Head Screw<BR><BR> Specs for FIN/Trim™ Head Screw<BR><BR> CAD Details for FIN/Trim™ Head Screw<BR><BR>

White FIN/Trim™ Head Screw

White FIN/Trim™
GRK Fasteners White FIN/Trim™ Head Screw<BR><BR>
click to enlarge
GRK's White FIN/Trim™ Head screws are ideal for FIN/Trim™ applications using materials that are white, blending in with the material's color to produce a professionally finished project.

SpecWizard for White FIN/Trim™ Head Screw<BR><BR> Specs for White FIN/Trim™ Head Screw<BR><BR> CAD Details for White FIN/Trim™ Head Screw<BR><BR>

RT Composite™ Trim™ Head Screw

RT Composite™ Trim™ Head Screw
GRK Fasteners RT Composite™ Trim™ Head Screw<BR><BR>
click to enlarge
GRK has modified its innovative FIN/Trim™ Head Screw to include reverse threading under the head of the fastener. After extensive testing, GRK has found that the reverse thread on the RT Composite™ Trim™ Head Screw helps the screw disappear beneath the surface of the wood composite material, reducing or eliminating the dimple that sometimes appears when using the FIN/Trim™ Screw.

SpecWizard for RT Composite™ Trim™ Head Screw<BR><BR> Specs for RT Composite™ Trim™ Head Screw<BR><BR> CAD Details for RT Composite™ Trim™ Head Screw<BR><BR>

White RT Composite™ Trim™ Head Screw

White RT Composite™ Trim™
GRK Fasteners White RT Composite™ Trim™ Head Screw<BR><BR>
click to enlarge
GRK's White RT Composite™ Trim™ Head screws are ideal for Trim™ applications using materials that are white, blending in with the material's color to produce a professionally finished project.

SpecWizard for White RT Composite™ Trim™ Head Screw<BR><BR> Specs for White RT Composite™ Trim™ Head Screw<BR><BR> CAD Details for White RT Composite™ Trim™ Head Screw<BR><BR>

KAMELEON™ Composite Deck Screw

KAMELEON™ Composite Deck Screw

GRK Fasteners KAMELEON™ Composite Deck Screw<BR><BR>
click to enlarge
GRK’s Kameleon™ Screws are an excellent choice for composite decking applications. The under head has saw-blade like cutting teeth that cut a perfectly clean hole into the decking.

Top Star™ Shim Screw

Top Star™
GRK Fasteners Top Star™ Shim Screw<BR><BR>
click to enlarge
GRK's shim screw - the Top Star™ - substantially reduces labor for the installation of window and door frames (jambs), insulation, paneling and built in wall units/cabinets. The Top Star™ is ideal for all adjustment applications.

SpecWizard for Top Star™ Shim Screw<BR><BR> Specs for Top Star™ Shim Screw<BR><BR>

Vinyl Window™ Screw

Vinyl Window™
GRK Fasteners Vinyl Window™ Screw<BR><BR>
click to enlarge
Features:
  • W-Cut™ thread design to cut into underlying wood.
  • Climatek™ Coating to reduce the possiblity of corrosion
  • Edge design under the head to capture the vinyl strap at penetration time.
  • Patented washer-head design.


SpecWizard for Vinyl Window™ Screw<BR><BR> Specs for Vinyl Window™ Screw<BR><BR> CAD Details for Vinyl Window™ Screw<BR><BR>

Vinyl Window™ Screw with Drill-Tip

Vinyl Window™
GRK Fasteners Vinyl Window™ Screw with Drill-Tip<BR><BR>
click to enlarge
Features:
  • W-Cut™ thread design to cut into underlying wood.
  • Climatek™ Coating to reduce the possiblity of corrosion
  • Edge design under the head to capture the vinyl strap at penetration time.
  • Patented washer-head design.
  • Drill-Tip.
  • Powder coated white head.


SpecWizard for Vinyl Window™ Screw with Drill-Tip<BR><BR> Specs for Vinyl Window™ Screw with Drill-Tip<BR><BR> CAD Details for Vinyl Window™ Screw with Drill-Tip<BR><BR>

Caliburn™ Concrete Screw

Caliburn™
GRK Fasteners Caliburn™ Concrete Screw<BR><BR>
click to enlarge
Caliburn™ screws are professionally engineered fasteners for concrete and similar applications. They feature a patented thread design for ease of driving the screw. They are available in different head designs for multiple applications with the recommended GRK™ Drill Bits. Caliburn™, Caliburn™ PH and Caliburn™ XL are Climatek™ coated for high corrosion resistance.

SpecWizard for Caliburn™ Concrete Screw<BR><BR> Specs for Caliburn™ Concrete Screw<BR><BR> CAD Details for Caliburn™ Concrete Screw<BR><BR>

Caliburn™ PH Concrete Screw

Caliburn™ PH
GRK Fasteners Caliburn™ PH Concrete Screw<BR><BR>
click to enlarge
Concrete Pan Head Screw
Caliburn™ screws are professionally engineered fasteners for concrete and similar applications. They feature a patented thread design for ease of driving the screw. They are available in different head designs for multiple applications with the recommended GRK™ Drill Bits. Caliburn™, Caliburn™ PH and Caliburn™ XL are Climatek™ coated for high corrosion resistance.

The Caliburn™ PH concrete Pan Head screw is ideal for electrical and plumbing applications.

SpecWizard for Caliburn™ PH Concrete Screw<BR><BR> Specs for Caliburn™ PH Concrete Screw<BR><BR> CAD Details for Caliburn™ PH Concrete Screw<BR><BR>

Caliburn™ XL Concrete Screw

Caliburn™ XL
GRK Fasteners Caliburn™ XL Concrete Screw<BR><BR>
click to enlarge
Caliburn™ screws are professionally engineered fasteners for concrete and similar applications. They feature a patented thread design for ease of driving the screw. They are available in different head designs for multiple applications with the recommended GRK™ Drill Bits. Caliburn™, Caliburn™ PH and Caliburn™ XL are Climatek™ coated for high corrosion resistance.

SpecWizard for Caliburn™ XL Concrete Screw<BR><BR> Specs for Caliburn™ XL Concrete Screw<BR><BR> CAD Details for Caliburn™ XL Concrete Screw<BR><BR>

MSS™ Zip Tip Metal Siding Screw

MSS™ Zip Tip
GRK Fasteners MSS™ Zip Tip Metal Siding Screw<BR><BR>
click to enlarge
The MSS™ was developed and patented based on the RSS™ model. The screw has an integrated washer head and is complemented with a rubber washer below the screw head. No pre-drilling is needed due to the MSS™ multiple tip design for thin sidings as well as thick studs. The MSS™ is available in different colors to match siding appearance and is powder coated for exceptionally high corrosion resistance.

SpecWizard for MSS™ Zip Tip Metal Siding Screw<BR><BR> Specs for MSS™ Zip Tip Metal Siding Screw<BR><BR> CAD Details for MSS™ Zip Tip Metal Siding Screw<BR><BR>

MSS™ Drill Tip Metal Siding Screw

MSS™ Drill Tip
GRK Fasteners MSS™ Drill Tip Metal Siding Screw<BR><BR>
click to enlarge
The MSS™ was developed and patented based on the RSS™ model. The screw has an integrated washer head and is complemented with a rubber washer below the screw head. No pre-drilling is needed due to the MSS™ multiple tip design for thin sidings as well as thick studs. The MSS™ is available in different colors to match siding appearance and is powder coated for exceptionally high corrosion resistance.

SpecWizard for MSS™ Drill Tip Metal Siding Screw<BR><BR> Specs for MSS™ Drill Tip Metal Siding Screw<BR><BR> CAD Details for MSS™ Drill Tip Metal Siding Screw<BR><BR>

PHEINOX™ R4™ Stainless Steel Screw

PHEINOX™ R4™
GRK Fasteners PHEINOX™ R4™ Stainless Steel Screw
click to enlarge
PHEINOX™ Stainless Steel Screws (305 stainless steel grade) are another first from GRK Fasteners. PHEINOX™ Screws provide a reasonably priced alternative when only stainless steel will do.

Our special composition of PHE™ stainless steel is one of a kind. It is hardened and rust free and is of the quality you come to expect from GRK products. All of our stainless steel products come with a limited lifetime warranty against staining and rusting.

SpecWizard for PHEINOX™ R4™ Stainless Steel Screw Specs for PHEINOX™ R4™ Stainless Steel Screw

PHEINOX™ Pan™ Stainless Steel Screw

PHEINOX™ Pan™
GRK Fasteners PHEINOX™ Pan™ Stainless Steel Screw
click to enlarge
PHEINOX™ Stainless Steel Screws (305 stainless steel grade) are another first from GRK Fasteners. PHEINOX™ Screws provide a reasonably priced alternative when only stainless steel will do.

SpecWizard for PHEINOX™ Pan™ Stainless Steel Screw Specs for PHEINOX™ Pan™ Stainless Steel Screw

PHEINOX™ RSS™ Stainless Steel Screw

PHEINOX™ RSS™
GRK Fasteners PHEINOX™ RSS™ Stainless Steel Screw<BR><BR>
click to enlarge
PHEINOX™ Stainless Steel Screws (305 stainless steel grade) are another first from GRK Fasteners. PHEINOX™ Screws provide a reasonably priced alternative when only stainless steel will do.

Our special composition of PHE™ stainless steel is one of a kind. It is hardened and rust free and is of the quality you come to expect from GRK products. All of our stainless steel products come with a limited lifetime warranty against staining and rusting.

SpecWizard for PHEINOX™ RSS™ Stainless Steel Screw<BR><BR> Specs for PHEINOX™ RSS™ Stainless Steel Screw<BR><BR>

PHEINOX™ Cabinet™ Stainless Steel Screw

PHEINOX™ Cabinet™
GRK Fasteners PHEINOX™ Cabinet™ Stainless Steel Screw<BR><BR>
click to enlarge
GRK Cabinet™ screws were designed specifically for uses in cabinet construction and installation. At this time, PHEINOX™ Cabinet™ screws are only available in 8x1"1/4 (4.0x30 mm). GRK's Climatek™ Cabinet™ screws are available in a wider range of sizes.

SpecWizard for PHEINOX™ Cabinet™ Stainless Steel Screw<BR><BR> Specs for PHEINOX™ Cabinet™ Stainless Steel Screw<BR><BR>

PHEINOX™ FIN/Trim™ Stainless Steel Screw

PHEINOX™ FIN/Trim™
GRK Fasteners PHEINOX™ FIN/Trim™ Stainless Steel Screw<BR><BR>
click to enlarge
GRK's FIN/Trim™ Head screws are an excellent choice for most fine carpentry applications and more. They are also ideal for the installation of window extension jambs. Our FIN/Trim™ Head screws have the smallest screw head on the market; With sizes available from 1"1/4(30 mm) to 5"(125 mm), users have plenty of choice.

SpecWizard for PHEINOX™ FIN/Trim™ Stainless Steel Screw<BR><BR> Specs for PHEINOX™ FIN/Trim™ Stainless Steel Screw<BR><BR>

PHEINOX™ RT Composite™ Stainless Steel Screw

PHEINOX™ RT Composite™
GRK Fasteners PHEINOX™ RT Composite™ Stainless Steel Screw<BR><BR>
click to enlarge
GRK's RT Composite™ Trim™ Head Screws are ideal for most fine carpentry applications, and are recommended for composite decking projects. The reverse thread feature is available in sizes from 2" to 3"1/8.

The RT Composite™ Trim™ Head screw's exceptionally small head, along with the W-Cut™ thread design, prevent most material splitting. Pre-drilling is only necessary if the building material's limitations require a pilot hole to be drilled. (Always consult wood supplier's / manufacturer's recommendations)

SpecWizard for PHEINOX™ RT Composite™ Stainless Steel Screw<BR><BR> Specs for PHEINOX™ RT Composite™ Stainless Steel Screw<BR><BR>

Tools and Bits

Tools and Bits

GRK Fasteners Tools and Bits<BR><BR>
click to enlarge
GRK Fasteners offers top quality tools and bits for use with their screws and fasteners.

New Catalog

New Catalog

GRK Fasteners New Catalog<BR><BR>
click to enlarge
Our new catalog layout is available for download in full (80+ pages), or by individual product (1 to 6+ pages). The catalog is in Portable Document Format (PDF) and requires the Adobe Acrobat Reader in order to view these files.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-04-04
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget