Overview: Electro Industries has always had a strong desire to internally control all aspects of product control. We are unique in that we not only internally design our products, but we also fabricate our own sheet metal parts, with a welding department, circuit board assembly, and testing.
As a company, we are continually seeking ways to improve upon and create new products to help our customers better manage their comfort and energy needs.
When properly designed and installed, cost savings can be seen from 20% to 40 % over conventional forced-air heating. Radiant floor heating will eliminate cold, drafty rooms. It will also get to the hard to reach areas. Radiant systems provide comfort that is unsurpassed.
All radiant systems are not the same. Electro Industries understands the design and installation of a quality radiant application. We bring that knowledge to every manufactured product.
Our radiant electric boilers along with a radiant tubing system, have become one of the most popular heating systems for residential applications. These systems offer the comfort of radiant heat and the cost savings and safety offered by using our electric boilers.
Our new Mini-Boiler has more features and is easier to install and use than ever before. One of the best features of this new unit is it comes to you at a lower price tag, all while maintaining our high quality and reliability that you have come to expect from Electro Industries.
The focus of this new design is to provide the installer with an easy access control board, a smaller, more compact design, and built-in temperature control. All of these features add up to a boiler that is easier to use and install, which in turn saves you money.
This model is designed for multiple temperature and zoning applications. This model has the ability to sense water temperature and maintain an accurate boiler temperature output by only energizing the electric elements for needed output (not full capacity). To learn more about this concept read WarmFlo. This model eliminates extra costs associated with relays, extra temperature controls, zone boxes, etc. Our more experienced installers use this boiler to avoid the extra cost of the above components.
In our 25+ years of manufacturing boilers, our latest TS Series boiler design offers many benefits that were not previously offered in an electric boiler. The TS Series (EB-MS-**) allows you the flexibility to accomplish any radiant in-floor need.
Our most deluxe model is designed for multiple temperature and zoning applications. This model has the ability to sense water temperature and maintain an accurate boiler temperature output by only energizing the electric elements for needed output (not full capacity). To learn more about this concept read WarmFlo. This model eliminates extra costs associated with relays, extra temperature controls, zone boxes, etc. Our more experienced installers use this boiler to avoid the extra cost of the above.
In our 25+ years of manufacturing boilers, our latest TS Series boiler design offers many benefits that were not previously offered in an electric boiler. The TS Series allows you the flexibility to accomplish any radiant in-floor need.
Our most deluxe model is designed for multiple temperature, high temperature, and zoning applications. This model has the ability to sense water temperature and maintain an accurate boiler temperature output by only energizing the electric elements for needed output (not full capacity). To learn more about this concept read WarmFlo. This model eliminates extra costs associated with relays, extra temperature controls, zone boxes, etc. Our more experienced installers use this boiler to avoid the extra cost of the above.
In our 25+ years of manufacturing boilers, our latest TS Series boiler design offers many benefits that were not previously offered in an electric boiler. The TS Series allows you the flexibility to accomplish any radiant in-floor need.
Designed for larger hydronic heating applications, our "C" series boilers offer many new features. Available in many voltages and capacities, our temperature sensing, relay staging and vessel configuration offer quiet operation, minimal relay cycling, consistent temperature output and most of all product reliability.
Electro Industries’ Industrial boilers are a very compact and an effective solution to retrofitting old, inefficient fossil fuel boilers, or for use in new installations.
Air source heat pumps generate heat at efficiencies over 100%. This high efficiency is accomplished by pulling energy from outside air and transferring it into your home. Using heating equipment that operates over 100% efficiency means lower heating bills for you. Thus, with the NorAire heat pump boiler with an overall annual efficiency rating of 210%, you can realize greatly reduced heating bills and domestic hot water operating costs.
The patented Electro-Mate® zero-clearance electric conversion system converts your existing natural gas, LP, or oil furnace into a “Dual-fuel” (electric/gas-oil) system. Having this ability to use lower cost electric rates and by using the most cost effective heating source available can save you hundreds of dollars off of your heating bills each year. To understand the true cost of energy for your heating system view the electric vs. gas/oil chart. With electric’s 100% efficiency you will be able to get an idea of the cost savings available by using electric’s off-peak rates.
Our WarmFlo Select plenum heater makes ordering and installing a WarmFlo plenum heater easier than ever. We have integrated the control and interface modules into one discrete system which includes all of the features and flexibility of our WarmFlo II plenum heaters. In other words, you no longer have to worry about which interface module or chip code you need whether you are installing the plenum heater in conjunction with air conditioning, without air conditioning, or with a single stage heat pump.
The HeatChoice II model series continues the concept and features of the original patented and zero-clearance plenum heater. Our experience and history, combined with the latest technological features, make installations applicable to all furnace models. With a flip of a switch you can select your energy heating choice.
The EZ-Mate series plenum heater has been designed to handle both heat pump and air conditioning applications in one easy to use package. There are no separate interface controls or special chip codes needed. During installation you simply set a dial to the specific application you are working on and that's it. The EZ-Mate also has a unique feature that allows these units to be installed in 100-amp service panels. The "L" models include built-in load shed capability. This great feature allows you to drop 5 kW of the EZ-Mate when other appliances such as an electric water heater or electric dryer turn on.
Simplicity counts, especially when installing an air source heat pump. Installing an air source heat pump often times is confusing and complex. Our heat pump control greatly simplifies installation by using intelligent controls in an easy to use package. These interfaces have been designed to be used in systems being setup with a furnace and an air source heat pump without a plenum heater. Electro has two units to choose from, the WF-DFHP1 which is used with single stage heat pumps and the WF-DFHP2 which is used for two stage heat pumps. Both interfaces utilize a conventional 4-wire thermostat.
Simplifying complicated HVAC system interfacing has been one of Electro Industries main focuses for over 30 years. The Electro Industries' Buffer Tank Controller is perhaps the best example of our years of experience. The concept behind this controller is to easily and correctly interface and control any application you can think of when it comes to water to water geothermal heat pumps and buffer tanks.
WarmFlo Controller - temperature sensing output and outdoor temperature sensing provide added comfort electric heat modulation and blower speed control for more uniform and comfortable heating.
The WarmFlo controller was introduced in 1997 and is a proven and customer accepted technique for providing the maximum comfort and efficiency from your electric unit.
Electro Industries has had experience working with radiant heat. We have found that in order to achieve a balanced heat using radiant, a slab thermostat is critical. Electric boiler systems require a large mass with very slow response in order to allow electric utility control interruption for off-peak rates.
Our patented meter base generator transfer switch is the first of its kind. GenConnect is the first transfer switch that doesn’t compromise safety in its effort to gain installation simplicity. With the simple meter base installation the GenConnect powers the complete panel - no naming individual circuits. The GenConnect is available in many different styles and amperages that can be suited for your specific needs.
The WarmFlo Analyzer is a must have tool for all WarmFlo professionals. This diagnostic tool gives you complete control. Whether it's reprogramming chips, troubleshooting, overall system knowledge, or customizing to meet the customer's specific needs, you'll have the answer in the palm of your hand.
The Analzyer has saved many contractors from multiple trips to the job site by allowing the service technician/installer the ability to reconfigure any WarmFlo system.
With the ever growing need for business owners to be aware of their electric energy consumption, our ETDA (Demand Alert Monitor) allows you to continuously monitor the demand loads of your facility. By closely monitoring your demand levels, you greatly reduce the chances of incurring costly Critical Peak charges from the power company.
Our Demand Control offers the commercial electric user an instant method of monitoring and controlling their critical peak usage.
All radiant systems are not the same. Electro Industries understands the design and installation of a quality radiant application. We bring that knowledge to every manufactured product.
In most commercial applications installations can involve one or more of our boilers depending upon zoning and Btu/h heating requirements. With boilers ranging from 1 kW to 300 kW (3,400-1,023,900 Btu/h) we can meet most commercial applications.
The NorAire air source heat pump boiler is special. Why? It is the first heating system that takes heat pump technology and an electric boiler and marries them together into one seamless package.
Air source heat pumps generate heat at efficiencies over 100%. This high efficiency is accomplished by pulling energy from outside air and transferring it into your home. Using heating equipment that operates over 100% efficiency means lower heating bills for you. Thus, with the NorAire heat pump boiler with an overall annual efficiency rating of 210%, you can realize greatly reduced heating bills and domestic hot water operating costs.
Over the past few years we have added a number of products geared around the commercial applications for forced air electric heat. Our products range from plenum heaters to duct heaters. Applications ranging from primary heat source to boost heaters that add heat to those cold areas. Heating capacity ranging from 1 kW to 30 kW.
The traditional utility glass meter monitors and records kWh increments on a digit counter or dial counter. The electric energy usage is simply a continuous accumulation of kWh counts.
In addition to recording kWh, most electric energy meters also have a built-in method of determining short-term interval or real time kW. Glass utility meter has a rotating disk, ET-SP has a pulsing LED and direct kW readout on a PC upload capability.
Designed for low cost and simplified installation.
The metered load power wires are simply strung through the “doughnut” device commonly called CT. This can be one load or several. Each power source wire is run through the CT. This becomes the current or “amp” component for the kWh energy calculation.
Application - electric utility provides a central metering point, "campus" involves a series of buildings or load points which require separate energy data and perhaps kWh demand monitoring and control. Submetering and demand monitor can take place at each building with the data from each building analyzed at a central location.
Submetering - CTs at each building service entrance with a metering interface module provides a method of recording kWh energy for the specific building and an interface to Demand Monitor.