Search for:

RollSeal

P. O. Box 99
Bremen, AL 35033
 
Toll Free:888-765-5732
Phone:256-287-7000
Fax:256-287-1295
 
Web Site:
automated doors by RollSeal
send email   send email send email   request catalog

Specs for automated doors                   BIM for automated doors                   PDF Coiling Doors and Grilles e-Catalog                  

Overview:
Welcome to RollSeal®

Say hello to the perfect choice in automated door systems. RollSeal's easy installation allows for seemingly limitless applications, and are engineered to withstand almost any environment.

Our dedication to our customers is measured by the innovation, quality and integrity evident in the products that meet the customer's needs everyday.

Whatever your need may be, our patented RollSeal design will make you reconsider your definition of automated door systems.


 

Trade Name

Description

Content

[ - ]
RollSeal® Automated Door & Enclosure Systems
 
RollSeal Why RollSeal® Automated Doors<BR><BR>
click to enlarge
RollSeal® Automated Door & Enclosure Systems RollSeal® doors are constructed with a unique, patented design, which provides maxiumum protection against weather, temperature, and air infiltration.

RollSeal doors are a perfect fit for energy-conscious companies. As the door closes, our 3 layers of fabrics roll into place on the interior and exterior sides of the door tracks, positively sealing with commercial hook and loop, or industrial magnets. Two dead-air spaces exist between the layered fabric, forming an insulation value far superior to single panel door systems.

Our RollSeal product line, with it patented technology, is capable of withstanding high wind loads and pressurized applications, which allows us to offer standard and large customized doors, for any market.

Our magnetic seal doors meet the stringent NSF requirement for food and pharmaceutical applications, and are available in our RS00 and TS600 models.

[ - ]
Automated Doors Styles

 
RollSeal Automated Doors<BR><BR>
click to enlarge
The 300 Model is a unique and affordable choice for applications where light to medium use and low cost are requirements for your door needs. It is available with the choice of manual chain hoist or motor drive.

RS300 Door Features
  • Standard size up to 13' wide and 14' tall
  • Aluminum tracks and covers
  • RollSeal® patented seal system
  • Triple-layered fabric, double seal with dead air space for good thermal insulation.
  • Excellent seal for pressurization applications
  • Impact resistant bottom (optional)
  • Two operators to choose from
  • Manual chain hoist and Manaras® Opera.
  • Fabric and window options
  • Additional switches and opening devices
  • Remote transmitter and receiver option

Recommended Applications
  • Docks/Warehouses
  • Environmental Control
  • Agricultural/Horticultural
  • Paint Booths/Ovens
  • Car & Truck Washes
  • Banana Rooms
  • Large Dock Doors


 
RollSeal Automated Doors<BR><BR>
click to enlarge
The RS400 is a unique and economical choice for larger applications requiring environmental control. The RS400 has optimal sealing ability for high wind loads or pressurized applications, thus providing an affordable environmental control door for all applications.

RS400 Door Features
  • Standard sizes up to 24' wide and 20' tall
  • Aluminum tracks and covers
  • RollSeal® patented seal system
  • Triple-layered fabric, double seal with dead air space for good thermal insulation.
  • Excellent seal for pressurization applications
  • Impact resistant bottom (optional)
  • Two operators to choose from
  • Manual chain hoist and Manaras® Opera.
  • Fabric and window options
  • Additional switches and opening devices
  • Remote transmitter and receiver option

Recommended Applications
  • Docks/Warehouses
  • Environmental Control
  • Agricultural/Horticultural
  • Paint Booths/Ovens
  • Car & Truck Washes
  • Banana Rooms
  • Large Dock Doors


 
RollSeal Automated Doors<BR><BR>
click to enlarge
The RS500 is a unique and economical choice for larger applications requiring environmental control. The RS500 has optimal sealing ability for high wind loads or pressurized applications, thus providing an affordable environmental control door for all applications.

RS500 Door Features
Energy Efficient: The door panels are constructed of 3 layers of woven fabric. The panel is sealed to the track at both the front and back using industrial strength hook and loop or magnetics. This creates a 3.5" dead air space which allows the door to have a high insulation value and a complete seal eliminating any air infiltration. The RS500 conserves energy and maintains constant climate control.

User Friendly: All door parameters are easily programmed at the door controller, which has a touch pad interface and LED display. An auto close feature allows a programmable close time from 5 seconds to 4 minutes. Open and close limits are set by the touch of a button.

Recommended Applications
  • Food Industry
  • Traffic Doors
  • Docks/Warehouses
  • Banana Rooms
  • Pharmaceutical
  • Clean Rooms
  • Agricultural/Horticultural
  • Car & Truck Washes
  • Cooler Door
  • Environmental Control


 
RollSeal Automated Doors<BR><BR>
click to enlarge
The state of the art RS600 door is ideal for high speed, high traffic applications requiring total closure. The RS600 is virtually maintenance free and utilitizes RollSeal's patented three layer design and closure system. The RS600 will fit everyone's needs.

RS600 Door Features
Energy Efficient: The door panels are constructed of 3 layers of woven fabric. The panel is sealed to the track at both the front and back using industrial strength hook and loop or magnetics. This creates a 3.5” dead air space which allows the door to have a high insulation value and a complete seal eliminating any air infiltration. The RS600 conserves energy and maintains constant climate control.

User Friendly: All door parameters are easily programmed at the door controller, which has a touch pad interface and LED display. An auto close feature allows a programmable close time from 5 seconds to 4 minutes. Open and close limits are set by the touch of a button.

Recommended Applications
  • Food Industry
  • Docks/Warehouses
  • Traffic Doors
  • Banana Rooms
  • Pharmaceutical
  • Car & Truck Washes
  • Environmental Control
  • Cooler Door
  • Agricultural/Horticultural
  • Clean Rooms


 
RollSeal Super Large Automated Doors<BR><BR>
click to enlarge
The RollSeal Door line offers options that cover a wide variety of door widths. There's none wider than the RS850. The 850 model is a unique and affordable choice for large applications where environmental control and speedy access are requirements. Designed for large openings and greater sealing capabilities.

RS850 Door Features
  • Standard sizes up to 30' wide and 25' tall
  • Aluminum tracks and covers
  • RollSeal® patented seal system
  • Triple-layered fabric, double seal with dead air space for good thermal insulation.
  • Excellent seal for pressurization applications
  • Impact resistant bottom (optional)
  • Two operators to choose from
  • Manual chain hoist and Manaras® Opera.
  • Fabric and window options
  • Additional switches and opening devices
  • Remote transmitter and receiver option

Recommended Applications
  • Food Industry
  • Docks/Warehouses
  • Traffic Doors
  • Banana Rooms


 
RollSeal Retail/Garden Center Automated Doors<BR><BR>
click to enlarge
The same quality construction that goes into all RollSeal doors can also be found in our patented sidewall systems. The SW100 Model is a unique and affordable choice for applications where you want the choice of welcoming the “outside” in or shutting the elements out.

SW100 Door Features
  • Mounts to the exterior wall surface. Designed to enclose large wall openings
  • Ideal for any single-story structure that relies on natural ventilation for cooling during the warmer months. The height of the curtains allow for less heat build-up under the roof. During the winter, when closed, the air-tight seal and triple-layer fabric allows for efficient heating.
  • Wall-mounted controller allows for easy push-button operation, open–close–stop. Integral limit switches automatically stop curtain at full, open or closed. Operator can manually stop curtain at any point in between.
  • Sidewall units can be configured to operate independently (1 motor, 1 door) or in groups of up to four doors (1 motor, 4 doors).
  • Translucent fabric allows natural, filtered light into area.
  • Sustainable aluminum construction.
  • Rated wind speed: 90 MPH, 22 PSF
  • Aluminum vertical tracks
  • Aluminum horizontal head unit
  • Aluminum drive pipe
  • Curtain - Three layers of fabric sealed in vertical tracks with hook and loop
  • NEMA 4 LOCK Electric gear motor drive with built-in safety switches and manual override
  • Drive up to 4 sections with one gear motor drive. Sizes available up to 13’ wide and 24’ tall openings

Recommended Applications
  • Arenas
  • Garden Centers
  • Docks/Warehouses
  • Environmental Control
  • Agricultural/Horticultural





spacer
your name:   password:   (available for clients only)



Last Update: 2013-01-18
                                                                                                                       

©2013 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Our hearts are with the families and community of Newtown, Connecticut.