Overview: PROFLEX Products, Inc. manufactures state of the art products can assist with water vapor reduction, sound control, and crack suppression.
The membranes are specially designed to be used under thinset and mudset mortars and adhesives. (Selected approved products)
PROFLEX membranes are ideal for interior and exterior applications of finished flooring, including ceramic tile, stone brick, and for interior applications of wood and other flooring. PROFLEX membranes bridge cracks in the substrate and are guaranteed to eliminate the transfer of crack up to 3/8" wide to the finished flooring.
PROFLEX has been a pioneer for years in the development of products designed to make flooring and finished surfaces last longer then ever. By keeping at forefront of ever changing technology, PROFLEX continues to be a driving force in the flooring installation industry, and providing our customers the peace of mind that a quality flooring system will last for years is a part of their building.
PROFLEX products have been tested and approved for use with other industry leader products in the flooring and building industry, and the leading manufacturers of thin sets, mortars and adhesives are proud to include PROFLEX as a part of a complete flooring system.
PROFLEX Maxxim Series SIM-40 is a 40 mil (40/1000th of an inch) composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheets on the adhesive side.
PROFLEX Maxxim Series SIM-90 is a 90 mil (90/1000th of an inch) composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheets on the adhesive side.
PROFLEX CISM is a 40 mil (40/1000th of an inch) composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheet on the adhesive side. Proflex CISM is designed for full coverage crack suppression.
PROFLEX SSC is a 70 mil (70/1000th of an inch) composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheet on the adhesive side. Offers full coverage crack suppression.
PROFLEX 90 MSC is a 90 mil (90/1000th of an inch) composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheet on the adhesive side.
Proflex RR-100 is an advanced composite sound control underlayment utilizing a combination of 100% recycled products to achieve superior IIC (Impact Insulation Class) and STC (Sound Transmission Class) sound reduction ratings fro use under LVT - Luxury Vinyl Tile. The product is also easy to install using a direct bond method, and is compatible with a variety of substrates and adhesives.
PROFLEX RCU-250 is an advanced composite sound control underlayment utilizing a combination of natural and engineered products to achieve superior IIC (Impact Insulation Class) and STC (Sound Transmission Class) sound reduction ratings. The product is also easy to install using a direct bond method, and is compatible with a variety of substrates and adhesives. PROFLEX RCU-250 thickness is 250/1000 of an inch or 1/4".
PROFLEX™ RCU-500 is an advanced composite sound control underlayment utilizing a combination of natural and engineered products to achieve superior IIC (Impact Insulation Class) and STC (Sound Transmission Class) sound reduction ratings. The product is also easy to install using a direct bond method, and is compatible with a variety of substrates and adhesives. PROFLEX™ RCU-500 thickness is 500/1000 of an inch or 1/2".
PROFLEX RU-125 is composed of blended recycled synthetic fibers designed to reduce the transmission of sound and to stabilize and disperse normal or seasonal fluctuations in relative humidity that may affect moisture content in a finish flooring surface over a subfloor system.
Proflex LV-100 is an advanced composite sound control underlayment utilizing a combination of 100% recycled products to achieve superior IIC (Impact Insulation Class) and STC (Sound Transmission Class) sound reduction ratings. The product is also easy to install using a direct bond method, and is compatible with a variety of substrates and adhesives. LV-100 is primarily installed as sound control underlayment for use under VCT (Vinyl Composition Tile) and LVT (Luxury Vinyl Tile).
PROFLEX 40CISM KIT crack repair kit is a 40 mil composite underlayment consisting of a rubberized membrane laminated to a high strength reinforcing fabric on the face and a siliconized release sheet on the adhesive side. The CISM-KIT is conveniently packaged with a 18” x 50’ roll (75sq.ft.) and one quart of PR11 interior primer.
PROFLEX Rebond It is an easy to use bonding compound designed to bond loose or hollow tiles without the costly expense of replacing them. The compound is a safe, easy to install, and easy to clean, is used by tile professionals and builders to provide an economical alternative to removing and resetting tiles or repairing hollow sounding tiles.
PROFLEX PR-Series of primers are necessary companion products to be used with the Proflex™ series of elastomeric membranes. The PR-Series of primers are designed to condition and prepare a substrate for the application of Proflex™ membranes. The prim-ers are formulated for interior or exterior conditions, see specific features and benefits of each product, and can be applied easily and safely to a variety of substrates.
PROFLEX PR-Series of primers are necessary companion products to be used with the Proflex series of elastomeric membranes. The PR-Series of primers are designed to condition and prepare a substrate for the application of Proflex membranes. The prim-ers are formulated for interior or exterior conditions, see specific features and benefits of each product, and can be applied easily and safely to a variety of substrates.
FEATHER FLEX Skim Coat is a high performance, one component product for leveling and smoothing concrete, ceramic and quarry tile, terrazzo, wood, and water insoluble cut-back adhesive prior to the installation of finished flooring like VCT, continuous vinyl flooring, or other standard flooring products. This Portland cement based product mixes easily with water to produce a skim coat that is exceptionally easy to apply, does not require priming, and cures sufficiently for flooring installation in as little as 30 minutes, depending on thickness and drying conditions.
PSP (Pro Stick Patch) is a multi-purpose cementitious floor patching compound and skim coat. PSP is a polymer modified product that is capable of being used as a skim coat or patch by simply adjusting the liquid to powder mix ratio. PSP as an “All Purpose” material for the installer who requires product consolidation without giving up quality and performance. PSP also is designed to give maximum pot life, and regains workability by simply remixing without additional water.
PROFLEX Industrail Floor Repair (IFR) is a Portland cement based, polymer modified, fiber reinforced, rapid setting, one component, structural repair and leveling mortar. IFR is for interior and exterior restoration of deteriorated concrete elements and slabs. It may be placed into forms or used in horizontal applications. IFR may be used as an exposed industrial wear surface or as an underlayment for resilient, carpet, laminate, ceramic tile, and wood flooring.
PROFLEX SLU is a cement based self-leveling underlayment providing a smooth and flat concrete surface. Installs quickly and can be delivered via pump or pouring methods. The self leveling properties eliminate the need for sanding, grinding, and troweling. For interior use only over primed concrete substrates.
PROFLEX DPU is a self leveling compound of calcium aluminate cement, sand, and proprietary chemicals used to smooth and finish rough interior concrete or wood floors where a fast set is desired within hours. DPU may be applied up to 1 1/2 inches in a single application. Mixes with water, initial Set 3-5 hours, no troweling or grinding, self healing during flowing and working time, light weight and superior strength.
Pro Stick 22 is a unsanded thinset mortar used to set non-absorptive (vitreous or semi-vitreous) tiles for interior or exterior use. When mixed with water it provides a suitable bond coat to adhere tile to plaster, concrete, and masonry surfaces. For added performance, Proflex Liquid Latex Additive may be mixed with dry set mortar. With the addition of, Liquid Latex Additive, Pro Stick 22 may be applied over exterior grade plywood and Proflex membranes.
PROFLEX™ PRO-STICK 32 (ANSI 118.4) thinset mortar has superior performance and workability characteristics not found in regular thin set mortars, along with an extended open time. When mixed, it produces a creamy, easy to spread mortar specially developed for the professional tile installer. For commercial and residential use.
PROFLEX' PRO-STICK 42 thin set mortar has superior performance and workability characteristics not found in regular thin set mortars, along with an ex-tended open time. When mixed, it produces a creamy, easy to spread mortar specially developed for the professional tile setter. For commercial and residential use.
PROFLEX PRO-STICK 42R rapid set thin set mortar is formulated to be a fast setting mortar with superior performance and workability characteristics. PRO-STICK 42R When mixed, has an initial setting time of 1 hour. Specially developed for the professional tile installer. For commercial and residential use.
PROFLEX SUPER STICK is a polymer modified mortar composed of sand, cement, dry resins and other proprietary chemicals used to adhere virtually all types of tile, especially large tile units, marble, and granite to acceptable surfaces. Super Stick is ideal for use over all Pro Flex membranes to assure maximum performance. Super Stick is especially formulated to hold large units in place on vertical surfaces, and also reduces unevenness caused by setting of the tile when used on horizontal surfaces.
PROFLEX PRO STICK EM is a three component epoxy mortar adhesive that will bond to most sound, clean surfaces. Proflex Epoxy Mortar also possesses maximum bond strength and shock resistance for installing a variety of tile and natural stone surfaces. Epoxy Mortar is ideal for interior and exterior applications, especially for pool and fountain areas where finished surfaces wll be exposed to high moisture or water submersion. Epoxy Mortar is ideal for installing moisture sensitive tile, marble and stone surfaces.
PROFLEX PRO-STICK 50 is a latex modified, fiber reinforced, medium bed mortar composed of sand, cement, and resins used to adhere a variety of tile surfaces, natural stone, marble, and granite, to approved substrates. Specially formulated to hold large format tiles and stone surfaces in place on vertical surfaces, and reduces unevenness caused by setting tile on horizontal surfaces. PRO-STICK 50 is applied in thickness from 3/16 to 3/4 inches to adhere marble, granite, and tile, to plaster, drywall, concrete, and masonry surfaces. Designed to set tiles vertically of up to 5 lbs. per sq. ft.. (Larger sized units must be field tested to determine suitability).
PROFLEX MSI is an installation system for installing tile and stone finish surfaces to a variety of substrates. The system uses PROFLEX elastomeric Crack Isolation membranes, or our Hydra-Seal crack isolation and waterproofing along with a high strength ANSI 118.11 thinset style mortar (PART 1) and a Reinforced Portland cement based thick bed mortar mix (PART 2). These components work together to ensure a superior bond of tile and stone finish surfaces unmatched by other manufacturers.
PROFLEX Liquid Latex Additive is a latex based product designed to improve the properties of non-modified thin-sets, mortar beds, and grouts. The latex additive improves workability, increases bond strength, improves flexibility, adhesion, impact strength and freeze thaw resistance.
PROFLEX Hydra-Seal is a thin, load bearing, crack suppression, waterproof membrane, it provides a monolithic transition for crack-isolation and waterproofing applications. The material is installed in a semi-fluid state and can be applied to most shapes or irregular form such as base flashings and walls.
PROFLEX MS-225 Moisture Vapor Reducer is a polymer based, solvent free product with multiple uses. MS-225 will reduce vapor emission levels on concrete slabs from 9lbs or 85% RH down to acceptable levels. MS-225 can also be used on concrete slabs with moisture levels up to 12lbs or 90% RH when used in a two-coat application. MS-225 also encapsulates old adhesive residue, (including cut-back asphalt adhesive residue), can seal dusty substrates, reduce porosity of gypsum and is alkali resistant.
PROFLEX™ PWA-200™ PWA-200 is a superior one component moisture curing urethane adhesive. PROFLEX PWA-200 possesses high strength bond properties with superior elasticity allowing a good wet / green grab, a superior non-slump capability, and excel-lent shrink resistance allowing consistent contact between the wood flooring and substrate.
PROFLEX™ LVT adhesive is a specialty, solvent free adhesive used for the installtion of Proflex RR 100 and LV 100 underlayments. Pro Stick 77 can also be used for the installation of a variety of Rubber and Vinyl backed products.
PROFLEX PRO-STICK 35 Mastic is a ready to use tile adhesive produced from high-viscosity, synthetic polymers. Product meets ANSI A136.1 for a Type-1 Mastic.
PROFLEX Pro Paper is a light to medium duty floor covering product. Installs quickly and easily to protect a variety of surfaces from foot traffic, dirt, dust, light debris, and moisture. Non staining to finished flooring surfaces. Breathable product that does not restrict the curing of mortars and/or adhesives. Product is made from 100 percent recycled materials, and is eligible to be used towards LEED building certifications.
PROFLEX PRO-SHIELD offers surface protection from physical damage, moisture, or other in construction related hazards. PRO-SHIELD is made from 100% recycled materials from both post industrial and post-consumer products, and are eligible to be used to contribute to LEED certification. And of course, all of our PRO-SHIELD is proudly made in the USA.
PROFLEX HIB is a extra heavy duty floor covering product. Installs quickly and easily to protect a variety of surfaces from foot traffic, dirt, dust, light debris, and moisture. Non staining to finished flooring surfaces. Breathable product that does not restrict the curing of mortars and/or adhesives. Product is made from 100 percent recycled materials, and is eligible to be used towards LEED building certifications.
PRO-SEAL GROUT RELEASE Make grouting easier by applying PRO SEAL Grout Release prior to grouting. A professional grade formula protects tile and stone surfaces from stains during grout application, and makes cleaning of the grouted area easier over traditional methods.
Proflex SULFAMIC ACID CLEANER is a concentrated crystalline form of sulfamic acid for use in a water solution to remove cement smears, excess grout, efflorescence, and other mineral deposits.
PRO-SEAL PENETRATING SEALER Professional grade, water-based, silicone resin, sealer. Offers protection from stains, dirt, oils, and water stains. Water based formula will not alter the natural look of finish surfaces. Installs easily and dries quickly.
Proflex IMPREGNATING SEALER is designed to protect most tile and stone surfaces from oil and water based stains. Formulated to penetrate tile and stone surfaces, while leaving the treated surface looking natural with minimal change in appearance. Ideal for use in high traffic and areas prone to oil and water stains.
Proflex&153; ENHANCING SEALER is our IMPREGNATING SEALER with added chemicals to enhance and brighten the natural colors of the surface being applied to. Dries clear with no yellow haze, while still offering protection from oil and water based contaminants.
Porous Sealer is specially formulated to penetrate extremely dense and porous surfaces. Premium protection from oil and water based stains. Formulated to leave a natural finish, dries clear and non yellowing. Ideal for use in high traffic areas, or where surfaces are exposed to oil, dirt, water, or environmental damage.
Proflex PRO-SEAL TILE AND GROUT CLEANER is a blend of mild but powerful detergents and wetting agents designed to clean dirt and grease on contact. Concentrated formula can be diluted for every day use, or applied in stronger solutions for stubborn stains. Dries clear without streaks or residue.