Resysta North America, Inc.
hybrid decking, siding & wall cladding

CONTACT INFO

CONTENT

COMPANY OVERVIEW

Resysta - The future material.
The material Resysta Already today, Resysta meets tomorrow´s technical and ecological demands. Owing to the high durability and sustainability Resysta offers, completely new applications are possible. The fibre reinforced hybrid material is produced of approx. 60% rice husks, approx. 22% common salt and approx. 18% mineral oil, which makes it both environmentally friendly as well as extremely weather resistant against sun, rain, snow or salt water. At the same time, Resysta requires minimal care and offers the look and feel of wood. Water resistant surfaces with the look of wood are Resysta´s future. Wait and see!

One material, endless possibilities
Water resistant, sustainable and almost identical to tropical wood – all these characteristics open a variety of possibilities in using Resysta. Outdoor furniture, floor coverings and decks of ships are just the beginning. Further examples are house facades, wellness and wet areas. Resysta is not subject to any fluctuations in size caused by humidity and therefore is perfectly suitable for surface treatment. Whatever the future will look like – it is made of Resysta.

Minumum care maximum look
Resysta is sophisticated as far as its look is concerned, but not very demanding in maintenance. The fibre reinforce hybrid material is absolutely water resistant. Therefore, cracks and splinters are a thing of the past. Also insects and fungi cannot harm Resysta. In terms of maintaining Resysta, the most important thing is:lean back and enjoy!

A good feeling with Resysta
Resysta does not only look like wood – it also feels like it. In order to achieve the typical “tropical wood feeling” a special procedure is applied. To touch Resysta does not only feel good, it also surpasses nature´s model in this respect. Thanks to its special composition, the surface stays free from cracks and splinters in the long term. Injuries caused by wooden splinters are therefore a thing of the past. Even after years, the future material ensures an agreeable feeling.

ALL PRODUCTS

{{this.show}} {{this.hide}} RESYSTA Decking

RESYSTA Decking image

RESYSTA Decking

One of the most desirable and appealing features of outdoor designs is a wood or wood-like decking. With the constant exposure to the rough environmental factors, for instance beating sun or driving rain many products, such as local timber, do not withstand the test of time, and the tropical hardwoods are very costly to maintain.

Fortunately all of those problems fade away thanks to Resysta decking, which offers all the benefits of wood without any downfalls. No swelling, no graying, no cracking and no splintering allow customers to enjoy the variety of Resysta profiles with natural look and feel of tropical wood with minimum maintenance required.
Decking Board Gold image

Decking Board Gold

Decking Profile GOLD
RESG010612
(W x H x L) 1" x 5 1/2" x 12' Available in 12', 16', 20' lengths.
Decking Board Platinum image

Decking Board Platinum

Decking Profile Platinum
RES010612
(W x H x L) 1" x 5 1/2"x 12'
Available in 12', 16', 20' lengths.
back side: plain, front side: grooved
Decking Board Platinum 7 1/2 image

Decking Board Platinum 7 1/2

Decking Profile Platinum
RES010812
(W x H x L) 1" x 7 1/2" x 12'
Back side: plain, Front side: Grooved
Available in 12', 16', 20' length.
Fascia board image

Fascia board

Board FASCIA
RESF12812
(W x H x L) 1/2" x 8" x 12'
both sides plain
End plate image

End plate

SOLID PROFILE / END PLATE
RES010312
(W x H x L) 3/4" x 2 3/4" x 12'
Rectangular End Strip image

Rectangular End Strip

END STRIP
RESEND6
(W x H x L) 5/8" x 5/8" x 6'
Rectangular Edge Profile image

Rectangular Edge Profile

EDGE STRIP
RESEDGE6
(W x H x L) 1/2" x 1/2" x 6'
Dowel image

Dowel

DOWEL
RESDOWEL3
(0 x L) 1/2" x 3'
Joist image

Joist

JOIST
RESJ010212
(W x H x L) 1" x 1 1/2" x 12'
Decking Clip image

Decking Clip

DECKING CLIP
RESCLIP200

{{this.show}} {{this.hide}} Resysta Siding

Resysta Siding image

Resysta Siding

For many years siding has been the most traditional form of decorating and waterproofing building walls. Currently the building industry offers several options for this product, but still the most popular remain wood and plastic.

Although visually there are many positive aspects of using siding, every one of them has its disadvantages. Installation of widely preferred wooden siding is followed by costly maintenance that needs to be performed every 4 to 9 years and the plastic siding presents a high environmental cost related to difficulty of responsible disposal.

Therefore fully recyclable Resysta siding is a perfect solution. With the natural look and feel of wood followed by the minimal maintenance requirements it won over the architects, homeowners and contractors all over the USA.
Siding 4" Profile image

Siding 4" Profile

Siding Profile 4''
RESCP120412
(W x H x L) 1/2" x 4" x 12'
Siding 6″ Profile image

Siding 6″ Profile

Siding Profile 6''
RESCP120612
(W x H x L) 1/2" x 6" x 12'

{{this.show}} {{this.hide}} Resysta Wall Cladding

Resysta Wall Cladding image

Resysta Wall Cladding

Wall cladding is not only functional, providing protection to the external sections of the buildings, but also significantly increases the aesthetics of the construction. With this non-loadbearing layer of decorative component architects have been creating beautiful contemporary edifices for years.

Wall claddings made of metal, masonry, wood and various composites present a wide variety of options, but nowadays Resysta is the one to definitely consider. Aside from easy installation and low maintenance, the visual effects of the Resysta Wall Cladding surpass the expectations of building designers and architects. This fully recyclable wood-like composite can be stained in over 30 colors, which opens the doors to creating amazing visual effects not offered by any other product on the market.
Cladding, 2 Channels image

Cladding, 2 Channels

Wall-Cladding 2CH
RESP1223412
(W x H x L) 3/4" x 2 3/4" x 12'
Cladding, 2 Channels, Thin image

Cladding, 2 Channels, Thin

Facade / Wall Cladding, 2Ch
RESP3423412
(W x H x L) 3/4" x 2 3/4" x 12'
Cladding, 3 Channels image

Cladding, 3 Channels

Facade CLADDING 3CH
RESP1231212
(W x H x L) 3/4" x 2 3/4" x 12'
Cladding, 4 Channels image

Cladding, 4 Channels

Facade Cladding 4CH
RESP340612
( W x H x L ) 3/4" x 5 1/2" x 12'
Cladding, 7 Channels image

Cladding, 7 Channels

7CH Cladding
RESP340812
(W x H x L) 3/4" x 7 3/4" x 12'
Facade Clip image

Facade Clip

FAADE CLIP
RESCLIPHF100

{{this.show}} {{this.hide}} Sustainability / LEED Green Building Information

LEED Green Building Information image

LEED Green Building Information

Resysta® combines natural materials in a proprietary blend to achieve the look and feel of natural wood without impacting a single tree. Resysta is comprised of rice husks, an agricultural waste by-product, and is combined with a synthetic plastic polymer, calcium carbonate and other additives, the result is a product almost indistinguishable from exotic hardwoods.

Resysta is 100 % recyclable within the manufacturing process. Unlike wood, Resysta is water resistant and will not crack or splinter, resulting in a much longer life span.

Through material innovation and product design, Resysta effectively combines nature and science to produce a beautiful, durable product at a competitive price. Resysta can earn points under various third party sustainable design and construction programs.


password:  
Last Update: 2017-11-18