ACGI
Acoustic Wood Walls and Ceiling Systems

CONTACT INFO

521 George St.
Marshfield, MO 65706
Fax: 417-869-7888

USA reps      

COMPANY OVERVIEW

As the manufacturing leader in our industry ACGI designs, engineers, and manufactures wood walls and suspended wood ceiling systems that are easy to install, access, and maintain. Each system is offered in a variety of wood species and finishes. In addition to our focus on quality and functionality, many of our products can be combined and customized to meet your aesthetic vision or required acoustical effect.

ALL PRODUCTS

{{this.show}} {{this.hide}} Allegro™ Curved Panels

Allegro™ Curved Panels image

Allegro™ Curved Panels

System Highlights
  • Concave, convex, and serpentine shapes
  • Ceiling and wall applications
  • Complements other ACGI ceiling and wall systems
  • Accommodates multi-panel ceiling clouds
  • Perimeter trim and acoustic insulation options

Customize: This product can be manufactured with any commercially available veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Allegro™ Curved Panels - Series 1 (AL1) image

Allegro™ Curved Panels - Series 1 (AL1)

AL1 is a simplistic and economical large-format curved panel with 3⁄4" thickness.
Allegro™ Curved Panels - Series 2 (AL2) image

Allegro™ Curved Panels - Series 2 (AL2)

AL2 features all the components of AL1 plus an integral vertical perimeter trim.
Allegro™ Curved Panels - Series 3 (AL3) image

Allegro™ Curved Panels - Series 3 (AL3)

AL3 is a composite panel greater than 3⁄4" thickness with encapsulated acoustic insulation.
Allegro™ Curved Walls image

Allegro™ Curved Walls

Convert ceiling panels to organically inspired custom curved walls.

{{this.show}} {{this.hide}} Baffles

Baffles  image

Baffles

System Highlights
  • Squared or rounded blade profiles
  • Optional notched backers
  • Curvilinear blades or backers
  • Blades greater than 3.5" deep (Check out our Grilles for shorter blades)
  • Wall and ceiling applications
  • Substrate options: particle board, MDF, fire-rated foam, thermally-fused laminate or solid wood

Customize: This product can be manufactured with any commercially available solid wood or veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Baffle Series 1 (WB1) image

Baffle Series 1 (WB1)

WB1 features squared blades mounted with wood backers to ceiling grid.
Baffle Series 2 (WB2) image

Baffle Series 2 (WB2)

WB2 features all the components of WB1 except rounded blade profiles.
Baffle Series 3 (WB3) image

Baffle Series 3 (WB3)

WB3 features radiused blades with straight wood backers.
Baffle Series 4 (WB4) image

Baffle Series 4 (WB4)

WB4 features radiused wood backers with straight blades.
Baffle - Tremolo™ (TB1) image

Baffle - Tremolo™ (TB1)

TB1 features an individually-suspended tapered wood baffle (large enough to accomodate light fixtures).

{{this.show}} {{this.hide}} Beams

Beams image

Beams

System Highlights
  • Squared, rounded, half-rounded and curvilinear shapes
  • Wall and ceiling applications
  • Combine series to create unique products
  • Customize: This product can be manufactured with any commercially available veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Beam Series 1 (BM1) image

Beam Series 1 (BM1)

BM1 features standard square/rectangular and round/half-round profiles (as well as half beams for wall applications). In addition to easily combining with other Beam series, BM1 accommodates simple moldings and allows quick installation or field modifications.
Beam Series 2 (BM2) image

Beam Series 2 (BM2)

BM2 is designed to accommodate elaborate, decorative moldings and is highly customized and detail oriented.
Beam Series 3 (BM3) image

Beam Series 3 (BM3)

BM3 features horizontal radiused beams and easily combines with other Beam series (different radii available upon request).
Beam Series 4 (BM4) image

Beam Series 4 (BM4)

BM4 features vertical radiused beams and easily combines with other Beam series (different radii available upon request).

{{this.show}} {{this.hide}} Coffers

Coffer Series 1 (CF1) image

Coffer Series 1 (CF1)

CF1 features four standard profiles, suspends below the ceiling grid with a slight reveal between panels, and easily accommodates post-installation access or field modifications.
Coffer Series 2 (CF2) image

Coffer Series 2 (CF2)

CF2 features all the components of CF1 except panels lay flush with the ceiling grid.

{{this.show}} {{this.hide}} Concerto™ Wall System

Concerto™ Wall System image

Concerto™ Wall System

System Highlights
  • Panels slide securely into place guided by mounted extrusions
  • Extrusion, molding, finish, door, and movable partition options
  • Combine different panel, extrusion, frame and molding styles
  • Incorporate post-intallation access panels (See How)
  • Perfect for ACGI Flat Panels and Encore Acoustic Panels

Customize: With a plethora of options this system is ideal for creating a unique, consistent style.

{{this.show}} {{this.hide}} Cubes

Cubes image

Cubes

System Highlights
  • Square or round shapes with optional perimeter sides
  • Continuous or modular appearances
  • Custom wood grid or standard ceiling grid
  • Custom and standard panel sizes

Customize: This product can be manufactured with any commercially available veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Continuous Series 1 (CC1) image

Continuous Series 1 (CC1)

CC1 features a wood grid and connects panels via "lap" joints.
Continuous Series 2 (CC2) image

Continuous Series 2 (CC2)

CC2 features a wood grid and connects panels via metal brackets.
Modular Series 1 (CM1) image

Modular Series 1 (CM1)

CM1 features lay-in panels with perimeter sides suspended flush with the ceiling grid.
Modular Series 2 (CM2) image

Modular Series 2 (CM2)

CM2 features all the components of CM1 except recessed panels hang below the ceiling grid.
Oval Series 1 (CO1) image

Oval Series 1 (CO1)

CO1 features custom oval-shaped single-piece units (or larger, multi-piece structures joined with dowels) with perimeter sides.
Round Series 1 (CR1) image

Round Series 1 (CR1)

CR1 features custom circle-shaped single-piece units (or larger, multi-piece structures joined with dowels) with perimeter sides.

{{this.show}} {{this.hide}} Diffuser Acoustic Panels

Diffuser Acoustic Panels image

Diffuser Acoustic Panels

System Highlights
  • Achieve the perfect "look and sound" for your project
  • Ceiling and wall applications
  • Custom and standard designs available
  • Substrates (depending on series): solid wood, veneer, thermally-fused laminate

Customize: This product can be manufactured with any commercially available veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Toccata (DF1) image

Toccata (DF1)

Toccata is monolithic plank with various channel depths to breakup and redistribute sound waves and is manufactured to match or compliment a project's surrounding millwork species and finishes.
Counterpoint (DF2) image

Counterpoint (DF2)

Counterpoint is a custom geometric panel that focuses sound direction for specific area diffusion and installs on walls and ceilings in horizontal or vertical bands to isolate echo or reverberation.
Rubato (DF3) image

Rubato (DF3)

Rubato is a custom sculptured face panel with various grooved angles to provide superior sound diffusion and is available for ceilings and walls.

{{this.show}} {{this.hide}} Encore™ Acoustic Panels

Encore™ Acoustic Panels image

Encore™ Acoustic Panels

System Highlights
  • Combine aesthetics with acoustics
  • Accommodates flat and curved panels, linear planks, and large-format panels
  • Ceiling and wall applications
  • Groove and spacing options
  • Simple installation process

Customize: This product can be manufactured with any commercially available veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Encore™ Series 1 (EN1) image

Encore™ Series 1 (EN1)

EN1 features acoustic planks with grooved faces and intersecting perforations drilled partially into the backside for both ceilings and walls. Different face widths and groove dimensions are available.
Encore™ Series 3 (EN3) image

Encore™ Series 3 (EN3)

EN3 features all the components of EN2 aside from the veneer face. The thicker face allows for angular or straight-cut grooves with additional perforations on the reverse side.
Encore™ Series 4 (EN4) image

Encore™ Series 4 (EN4)

EN4 is a panelized version of EN1 and is available in 2'x2', 3'x3', 2'x4', and 4'x4' panel sizes (custom sizes available upon request).
Encore™ Series 5 (EN5) image

Encore™ Series 5 (EN5)

EN5 is a large-format curved panel available in custom sizes and curves. The thicker face allows various groove sizes and spacing with intersecting grooves on the backside for increased sound absorption. The suspension is identical to Allegro™ Curved Panels.
Encore™ Series 6 (EN6) image

Encore™ Series 6 (EN6)

EN6 features both ceiling and wall applications with various groove sizes and spacing and intersecting perforations on the backside for increased sound absorption. Standard sizes are 2' width by 2'-8' length (custom lengths are available).
Encore™ Series 7 (EN7) image

Encore™ Series 7 (EN7)

EN7 features ceiling and wall applications for both planks and panels and incorporates various groove sizes and spacing with intersecting perforations on the backside to increase sound absorption.
Encore™ Series 8 (EN8) image

Encore™ Series 8 (EN8)

EN8 is a specialty panel with a thin face membrane for consistent visual appearance across multiple applications (e.g. sound absorption, airflow or speaker covers).

{{this.show}} {{this.hide}} Flat Panels

Flat Panels  image

Flat Panels

System Highlights
  • Sorted by suspension method
  • Wall and ceiling applications
  • Custom and standard sizes
  • Acoustic, perforation, and pattern options
  • Explore typical perforation patterns or MicroPerf
  • Fire rating, exterior application, and weight restriction accommodations

Customize: This product can be manufactured with any commercially available veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Suspension System 1 (SS1) image

Suspension System 1 (SS1)

SS1 is a standard ceiling grid lay-in panel.
Suspension System 2 (SS2) image

Suspension System 2 (SS2)

SS2 is a standard ceiling grid lay-in panel with a reveal edge condition (grid can be covered with matching wood trim).
Suspension System 3 (SS3) image

Suspension System 3 (SS3)

SS3 slides into standard ceiling grid and features a 3/8" reveal between panels.
Suspension System 4 (SS4) image

Suspension System 4 (SS4)

SS4 slides into standard ceiling grid on backers, thus sitting deeper than SS3, and features a 3/8" reveal between panels.
Suspension System 5 (SS5) image

Suspension System 5 (SS5)

SS5 suspends large format panels from either heavy-duty ceiling grid or cold rolled steel channels and can be easily fitted for post-installation removal.
Suspension System 6 (SS6) image

Suspension System 6 (SS6)

SS6 suspends large-format panels mounted on inclines using special channel brackets.
Suspension System 7 (SS7) image

Suspension System 7 (SS7)

SS7 uses torsion springs in conjunction with a custom ceiling grid system to enable partial or complete post-installation panel removal.

{{this.show}} {{this.hide}} Grilles

Grilles image

Grilles

System Highlights
  • Panelized for easy installation
  • Squared or rounded backers
  • Optional notched backers for rigidity
  • Flexible or wood dowels
  • Ceiling and wall applications
  • Blades less than 3.5" deep (Check out our Baffles for larger blades)
  • Micro-Grilles evokes sense of prestige and luxury

Customize: This product can be manufactured with any commercially available solid wood and treated with any standard, color-matched or custom finish. Contact us for details.
Grille Backer Series 1 (GB1) image

Grille Backer Series 1 (GB1)

GB1 features standard square or notched wood backers to provide additional rigidity, and panels attach to ceilings and/or walls by simply screwing through the backer.
Grille Backer Series 2 (GB2) image

Grille Backer Series 2 (GB2)

GB2 features a notched wood backer with a rounded face (resembling a dowel when viewed from below) and suspends using quick-release dowel clips.
Grille Backer Series 3 (GB3) image

Grille Backer Series 3 (GB3)

GB3 panels "lay into" HD T-grid with solid wood backers at 12" O.C. and do not usually require screws or clips.
Grille Dowel Series 1 (GD1) image

Grille Dowel Series 1 (GD1)

GD1 features wood dowels that suspend from quick-release dowel clips. Flexible dowels are also available.
Micro-Grille Series 1 (MG1) image

Micro-Grille Series 1 (MG1)

MG1 features 1" deep blades on notched backers and is well-suited for ceilings, walls and other air-flow required areas.
Micro-Grille Series 2 (MG2) image

Micro-Grille Series 2 (MG2)

MG2 is an encapsulated version of MG1 with acoustic insulation and offers a quicker installation process.

{{this.show}} {{this.hide}} Linear

Linear image

Linear - profiles

System Highlights
  • Planks or panels
  • Ceiling and wall applications
  • Closed or open reveals
  • Closed reveal profile options
  • Custom and standard reveals (typically 3/4")
  • Optional fiber-felt reveal strips
  • Squared or rounded backers

Customize: This product can be manufactured with any commercially available solid wood or veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Linear Closed Series 1 (LC1) image

Linear Closed Series 1 (LC1)

Designed to provide a continuous plank appearance, LC1 features a closed reveal in various profiles and individually attaches to ceilings and/or walls with system-specific clips.
Linear Open Series 1 (LO1) image

Linear Open Series 1 (LO1)

Designed to provide a continuous plank appearance, LO1 features a 3/4" reveal and individually attaches to ceilings and/or walls using system-specific clips.
Linear Open Series 2 (LO2) image

Linear Open Series 2 (LO2)

LO2 features all the components of LO1 plus a factory-attached black fiber-felt reveal strip between members.
Linear Open Series 3 (LO3) image

Linear Open Series 3 (LO3)

The panelized LO3 promotes quick, cost-effective installation and attaches to ceilings and/or walls by wood backers.
Linear Open Series 4 (LO4) image

Linear Open Series 4 (LO4)

The panelized LO4 features wood backers with rounded faces (designed to resemble dowels when view from below) and suspends using special dowel clips.
Linear Open Series 5 (LO5) image

Linear Open Series 5 (LO5)

Supported on all four sides, LO5 quickly installs into standard 2' x 2' or 2' x 4' HD T-Grid without the use of additional hardware.

{{this.show}} {{this.hide}} Louvers

Louvers  image

Louvers

System Highlights
  • Encapsulated panels with optional acoustic insulation
  • Wall and ceiling applications
  • Custom and standard panels
  • Blade profile and size options
  • Spacing and angle options

Customize: This product can be manufactured with any commercially available veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Louver Series 1 (LV1) image

Louver Series 1 (LV1)

LV1 features encapsulated louvers in four standard blade profiles.
Louver Series 2 (LV2) image

Louver Series 2 (LV2)

LV2 features all the components of LV1 plus acoustic insulation.

{{this.show}} {{this.hide}} MicroPerf Panels

MicroPerf Panels image

MicroPerf Panels

ACGI MicroPerf panels blend the aesthetic qualities of wood with excellent acoustical performance. The panels provide sound absorption through a micro-perforated wood veneer that has the appearance of solid wood from a normal viewing distance.

Highlights
  • Satisfies both acoustic and aesthetic requirements
  • Perforations barely visible from a normal viewing distance
  • Useful for either wall or ceiling applications
  • Provides sound absorption through micro-perforated wood veneer
  • Useful for either wall or ceiling applications
  • Different perforation patterns are available
  • Custom and standard sizes
  • Various suspension methods

Customize: This product can be manufactured with most commercially available veneer and treated with any standard, color-matched or custom finish. Contact us for details.
MicroPerf (MP) image

MicroPerf (MP)

MicroPerf features 0.5 mm perforations spaced 2mm O.C. vertically and horizontally to control sound wave absorption. Acoustic fabric is applied to the back of the panel. For greater NRC performance acoustic insulation can be added behind the panel.

{{this.show}} {{this.hide}} Prestanda Fiberglass Ceiling

Prestanda Fiberglass Ceiling image

Prestanda Fiberglass Ceiling

Prestanda is a coated panel that is specifically designed to provide acoustical absorption and exhibits a very "blue-white" flat painted gypsum board/plaster appearance. The finish is applied to both the panel face and edges. Prestanda can also be custom colored to match Pantone and other type paint samples.

{{this.show}} {{this.hide}} Suspension Systems

Suspension System  image

Suspension System

System Highlights
  • Sorted by suspension method
  • Wall and ceiling applications
  • Custom and standard sizes
  • Acoustic, perforation, and pattern options
  • Explore typical perforation patterns or MicroPerf
  • Fire rating, exterior application, and weight restriction accommodations

Customize: This product can be manufactured with any commercially available veneer and treated with any standard, color-matched or custom finish. Contact us for details.
Suspension System 1 (SS1) image

Suspension System 1 (SS1)

SS1 is a standard ceiling grid lay-in panel.
Suspension System 2 (SS2) image

Suspension System 2 (SS2)

SS2 is a standard ceiling grid lay-in panel with a reveal edge condition (grid can be covered with matching wood trim).
Suspension System 3 (SS3) image

Suspension System 3 (SS3)

SS3 slides into standard ceiling grid and features a 3/8" reveal between panels.
Suspension System 4 (SS4) image

Suspension System 4 (SS4)

SS4 slides into standard ceiling grid on backers, thus sitting deeper than SS3, and features a 3/8" reveal between panels.
Suspension System 5 (SS5) image

Suspension System 5 (SS5)

SS5 suspends large format panels from either heavy-duty ceiling grid or cold rolled steel channels and can be easily fitted for post-installation removal.
Suspension System 6 (SS6) image

Suspension System 6 (SS6)

SS6 suspends large-format panels mounted on inclines using special channel brackets.
Suspension System 7 (SS7) image

Suspension System 7 (SS7)

SS7 uses torsion springs in conjunction with a custom ceiling grid system to enable partial or complete post-installation panel removal.

{{this.show}} {{this.hide}} Wood Ceiling Products

Wood Ceiling Products image

Wood Ceiling Products - allegro,encore

ACGI manufactures all types of wood ceiling systems. Many projects require considerable custom design in providing wood, metal and acoustical components to meet the design intent of the project. In addition, many of the wood ceiling systems that ACGI offers are frequently used in combinations to achieve a particular esthetic or acoustical effect. Each wood system is offered in a variety of wood species and finishes.

{{this.show}} {{this.hide}} Sustainability

Sustainability

ACGI is a United States supplier of solid wood and wood veneer components, ceiling panels and wall panels for architectural applications. With complete in-house manufacturing capability, our firm is able to provide LEED compliant materials, designs and processes that will assist you in obtaining required LEED points in the following nine categories.

ACGI will also supply appropriate LEED qualification documentation and certification after the product is delivered and installed on the project.


password:  
Last Update: 2017-12-19