Cardinal Commercial Products
storefronts and entrances

CONTACT INFO

4915 Heller St.
Louisville, KY 40218
Toll Free: 800-826-2577
Phone: 502-969-4059
Fax: 502-813-2484

COMPANY OVERVIEW

Cardinal specializes in providing architectural aluminum and glass products used to fill openings on commercial building projects. You will find Cardinal Commerical Products on the exterior and interior of modern building structures throughout the country.

ALL PRODUCTS

{{this.show}} {{this.hide}} Storefronts

Series CF450 Storefront image

Series CF450 Storefront

Series CF450 is a commercial flush glazed system for exterior glazing ground floor applications or interior glazing when used as a low rise window wall system. The system is designed for the vertical mullions and filler plates to run through for optimum strength. All Cardinal Commercial Products framing is mechanically jointed using self-tapping screws into integral splines extruded within the body of the section. Jointing is by butt joints with applied sealant to protect against water egress and to reduce air infiltration.
Series CF451 Storefront image

Series CF451 Storefront

Series CF451 is a commercial flush glazed system for exterior glazing ground floor applications or interior glazing when used as a low rise window wall system. The system is designed for the vertical mullions and filler plates to run through for optimum strength. All Cardinal Commercial Products framing is mechanically jointed using self-tapping screws into integral splines extruded within the body of the section. Jointing is by butt joints with applied sealant to protect against water egress and to reduce air infiltration.
Series CF451T Storefront image

Series CF451T Storefront

Series CF451T is a thermally broken commercial flush glazed system for exterior glazing ground floor applications or interior glazing when used as a low rise window wall system. The system is designed for the vertical mullions and filler plates to run through for optimum strength. All Cardinal Commercial Products framing is mechanically jointed using self-tapping screws into integral splines extruded within the body of the section. Jointing is by butt joints with applied sealant to protect against water egress and to reduce air infiltration.
COS451 Front Glazed Stacking System image

COS451 Front Glazed Stacking System

Series COS451 is an offset glazed multi-purpose storefront and window wall stacking system designed for exterior or interior glazing. Stacking systems feature continuous head and sill channels allowing vertical and horizontal members to be stacked into position at the job site. Any infiltrated water drains into the continuous sill channel where it drains to the exterior through a series of weep holes. System accepts Series 200, 300 & 500 Entrance Doors.

{{this.show}} {{this.hide}} Window Wall System

CWW451/CWW451T Front Glazed Window Wall System image

CWW451/CWW451T Front Glazed Window Wall System

Series CWW451T is a commercial front glazed window wall or storefront system designed for interior or exterior glazing.Two-piece interlocking vertical mullions are designed to run through for optimum strength. Framing is mechanically buttjointed by installing self-tapping screws through vertical mullions into integral splines extruded within each horizontalsection. Sealant is applied to each butt joint during assembly to protect against water egress and to reduce airinfiltration

{{this.show}} {{this.hide}} Curtain Wall System

CWW725 Curtain Wall System image

CWW725 Curtain Wall System

Series CCW725 Curtain Wall system was designed for simple screw spline fabrication and panel-set installation.

{{this.show}} {{this.hide}} Entrance Doors

Entrance Doors image

Entrance Doors

Cardinal Commercial Products door styles:
  • Series 200N - Narrow Stile
  • Series 300M - Medium Stile
  • Series 500W - Wide Stile
All aluminum entrance doors feature mechanically connected corner construction allowing for excellent structural strength and integrity. These mechanically fastened corners remain rigid and square without sagging. All doors are backed by a Lifetime Limited Warranty.

Cardinal Doors are available in a wide variety of finishes including clear and bronze anodized and a multitude of custom powder coated colors. All doors are available factory glazed for shipment via Cardinal truck directly to your shop.

{{this.show}} {{this.hide}} Finish & Glass Options

Finish & Glass Options

Finish Options
Cardinal Commercial Products storefront offerings are available in a wide range of finishes including clear and bronze anodized and a multitude of custom powder coated colors.

Glass Options
Storefronts are shipped with either 1/4" clear or 1" clear thermally glazed glass. Custom glass options are available. Please inquire.

{{this.show}} {{this.hide}} Fire Rated Glass

Fire Rated Glass

Storefronts are shipped to accept either 1/4" clear or 1" clear thermally glazed glass.

Dozens of custom glass options are available, from patterned to colored to stock and custom cast glass. Please inquire.

Fire and Safety-Rated Glass-Ceramic
Cardinal Commercial Products is pleased to announce the availability of Schott Pyran glass-ceramic products as part of our storefront offering.

Schott Pyran® Platinum
  • Fire-Rated Glass-Ceramic, 3/16" (5mm) Thickness
  • Maximum sheet size: 43" x 77"
  • View Datasheet

Schott Pyran® Platinum F
  • Fire and Safety-Rated Glass-Ceramic, 3/16" (5mm) Thickness
  • Maximum sheet size: 43" x 77"
  • View Datasheet

Schott Pyran® Platinum L
  • Fire and Safety -Rated Glass-Ceramic, 3/8" (9mm) Thickness
  • Maximum sheet size: 43" x 77"
  • View Datasheet

{{this.show}} {{this.hide}} Powder Coating

Powder Coating

We can powder coat your projects in-house. Below are our stock powder coat colors. With our color match capabilities, custom colors are limitless. Call today for information on how we can match your color project

{{this.show}} {{this.hide}} Cardinal Talon Hydraulic Punch Press

Cardinal Talon Hydraulic Punch Press image

Cardinal Talon Hydraulic Punch Press

Perfect punches, every time Extremely easy to use Portable Uses common 110V power Includes adjustable stop bar


password:  
Last Update: 2017-01-27