Honeywell Commercial Security

Access Control, Video Surveillance and Intrusion

CONTACT INFO
715 Peachtree St. N.E.
Atlanta, GA 30308
Toll Free: 800-323-4576
Phone:
Continuing Education Logo
Request for information Honeywell Commercial Security Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
SOCIAL
COMPANY OVERVIEW
ALL PRODUCTS

Honeywell Commercial Security Product Expert  

Maureen Bruen
Consultant & Business Development Manager - East
Video Product Specialist - NA
Honeywell | Commercial Security
Direct: Mobile: 732-966-2934
Email: maureen.bruen@honeywell.com
For emails: Add "ARCAT" in the subject line for faster response

Rated 5 based on 1 product reviews

Integrated Security - Pro-Watch ®  

Honeywell's Pro-Watch Integrated Security Suite provides the flexibility, scalability and control required for enhanced situational awareness in today's challenging environments. Pro-Watch equips organizations with the right tools to protect people, property and assets while ensuring regulatory compliance by monitoring access control, video, intrusion, and other systems from one powerful user interface. Our systems benefit from UL 2900-1 cyber certification. Modular hardware and software options make it easy and cost-effective to expand a system to keep up with growing business needs. With Pro-Watch Intelligent Command, you can now experience multi-site centralized security within one dashboard. Improve situational awareness from the seamless integration of all its' security solutions and have complete visibility into your connected systems.

Rated 5 based on 1 product reviews
SPECS

The Intelligent Controllers provide power and flexibility with an embedded Linux OS, improved processor, and increased memory as well as onboard crypto chip which adds an additional layer of security to sensitive data.

The PW-series controllers support a combination of I/O and reader boards to monitor alarm input points, relay output points and interface with access control readers. By offering a modular design, the system can be tailored to meet a wide range of applications while optimizing cost and installation. Intelligent Controllers feature the latest encryption standard support with TLS1.2 and OSDP (V2) Secure Channel Protocol.

Rated 5 based on 1 product reviews
CAD SPECS

Honeywell's video management system offers integration of IP cameras, recorders and advanced video analytics. Pro-Watch VMS controls multiple sources of video subsystems in a facility to collect, manage and present video in a clear and concise manner. Pro-Watch VMS intelligently determines the capabilities of each subsystem across various sites, allowing video management of any device through a unified configuration and the Intelligent Command. Intelligent Command is a powerful platform transforming security along with access control and taking it to new levels. Intelligent Command combines alarms, dashboards, and video management in a single, intuitive view to optimize security situational awareness and make properties more secure.

Rated 5 based on 1 product reviews
CAD SPECS

Honeywell's® Pro-Watch Identity Management is a software solution that streamlines visitor management into one consolidated, automated application - eliminating the need for paper and ad-hoc or disconnected solutions.

Rated 5 based on 1 product reviews
SPECS

Honeywell offers a wide variety of readers ranging from mobile ready, proximity, keypad, magnetic stripe, bar code and biometric with Wiegand or OSDP protocol.

Rated 5 based on 1 product reviews
SPECS

We offer a wide variety of credentials.

Rated 5 based on 1 product reviews
SPECS

NDAA Compliant Video Solutions  

Honeywell's 35 Series HN35 PRO embedded recorders are robustly featured, cost-effective, NDAA Section 889 compliant NVR solutions delivering 4K HD (UHD) video resolution perfect for small/ medium businesses and enterprises. Choose a 16 , 32 or 64 channel NVR with multiple hard drive options and up to 80 TB (8 bays) of internal storage with fail-over and RAID redundancy.

Rated 5 based on 1 product reviews

The Honeywell MAXPRO® VMS Software intelligently determines the capabilities of each subsystem across various sites, allowing video management of analogue or digital video devices through a unified configuration and viewer. The subsystems can be analogue matrix switches or digital/network video recorders allowing both analogue or digital input to be viewed on an analogue or digital monitor. Users can benefit from using traditional analogue systems and IP-network systems at the same time to ensure maximum use of their initial investments. These subsystems range from Honeywell matrix switchers, DVR/NVRs and 3rd party systems.

Rated 5 based on 1 product reviews
SPECS

Powerful, high-definition IP recording system with all required software and licenses installed for up to 128 channels for enterprise installations.

Rated 5 based on 1 product reviews
CAD SPECS

High-definition IP recording system with all required software and licenses installed for 32, 48 or 64 channels for small to medium sized installations.

Rated 5 based on 1 product reviews
CAD SPECS

The ideal solution for IP video surveillance system with all required software and licenses installed for 8 or 16 channels for small installations.

Rated 5 based on 1 product reviews
CAD SPECS

Software & licenses for MAXPRO NVRs supporting Honeywell's cameras as well as broad integration with third-party IP cameras and encoders. **Please note you will need to supply your own hardware**

Rated 5 based on 1 product reviews
SPECS

Honeywell's 35 Series HN35 PLUS embedded NVRs are robustly-featured, cost-effective, NDAA Section 889 compliant NVR solutions delivering 4K HD video resolution. Available with 32 channels with up to 40 TB of hard drive storage.

Rated 5 based on 1 product reviews
SPECS

Honeywell's 35 Series Embedded NVRs with Honeywell Smart Viewer (HSV) software is fully NDAA Section 889 compliant NVR solution delivering 4K HD (UHD) video resolution. Choose from 4, 8, or 16 channels and hard drive options for a flexible solution.

Rated 5 based on 1 product reviews
SPECS

Honeywell's new 70 AI Series cameras offer advanced artificial intelligence and smart video analytics capabilities enabling object categorization to improve situational awareness and reduce nuisance alarms. They offer exceptional cybersecurity, license plate and facial recognition capabilities, and excellent image quality even in low light conditions.

Rated 5 based on 1 product reviews
CAD SPECS

Protect premises and people utilizing advanced facial recognition technology combining the power of Honeywell 70 Series IP cameras with Oosto's OnWatch Real-Time ...

Rated 5 based on 1 product reviews
SPECS

Honeywell's 70 Series mounts and accessories provide a range of installation options for 70 Series IP Cameras including junction boxes, a variety of brackets for in-ceiling, wall, pole, and corner mounting, and smoked bubble replacement options.

Rated 5 based on 1 product reviews
SPECS

Honeywell's 70 Series mounts and accessories provide a range of installation options for 70 Series IP Cameras including junction boxes, a variety of brackets for in-ceiling, wall, pole, and corner mounting, and smoked bubble replacement options.

Rated 5 based on 1 product reviews
SPECS

Honeywell's 60 Series IP infrared dome, bullet and PTZ cameras offer exceptional picture clarity, flexible system integration, secure data transmission and easy installation, ideal for large enterprise solutions and indoor or outdoor applications.

Rated 5 based on 1 product reviews
CAD SPECS

Honeywell's 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras, including junction box, in ceiling mount bracket, wall mount bracket, pole mount bracket, corner mount bracket, etc.

Rated 5 based on 1 product reviews
CAD SPECS

The 35 Series AI IP cameras offer exceptional picture clarity even in low light conditions and have a higher resolution IR camera to cover larger areas both day and night. These cameras include smart motion detection based on humans and vehicles to reduce false alarms and support audio and alarm interface for local alarm integration. They feature flexible system integration, easy installation, and secure data transmission to reduce regulatory compliance, installation and operating costs and increase productivity and efficiency.

Rated 5 based on 1 product reviews
CAD SPECS

Honeywell's 35 Series mounts and accessories provide a wide range of installation options for the Honeywell 35 Series IP cameras, including junction boxes and a variety of brackets for in-ceiling, wall, pole, and corner mounting

Rated 5 based on 1 product reviews
SPECS

5MP Network Fisheye Camera, TDN, WDR, 1/2.7" CMOS, 1.16mm, 6 IR LEDs, H.265, PoE, IP66/IK10, built-in microphone

Rated 5 based on 1 product reviews
SPECS

Honeywell provides a comprehensive offering of on-site and remote services that support our customers with trusted, proven solutions that protect and connect buildings, businesses, and people. As a global provider of Commercial Security, our best-in-class Professional Services offers another layer of service excellence delivered and supported by our highly experienced service professionals.

Rated 5 based on 1 product reviews
SPECS

Pro-Watch video management system gives you smart surveillance, built on an open platform that readily integrates new technologies – such as the latest video analytics, IP cameras, and encryption – so you can more effectively maintain vigilance and mitigate risk while enhancing the safety and efficiency of your operations. Powered with energy-efficient high performance Intel processors optimized for vision workloads, VMS provides real time awareness that helps maintain oversight of security, safety, and operational efficiency.

Rated 5 based on 1 product reviews
SPECS

WIN-PAK Integrated Security Software and MAXPRO Access  

WIN-PAK provides an intuitive browser-based interface allowing users to perform commonaccess control actions virtually enabled with video verification and surveillance, secured by intrusion detection system and fire notifications. WIN-PAK can be easily scaled from a single site up to a multi-region and offers an cost effective enterprise-level solution with multiple Accounts and Subaccounts, all without placing restrictions on the number of users or sites being managed. WIN-PAK's web browser allows customers to manage their system using any standard web browser including iOS and Android™ mobile/tablet browser

Rated 5 based on 1 product reviews
SPECS

The PRO4200 professional series family of access control modules is designed for high density installations and can be managed through WIN-PAK® integrated security suite for more advanced features such as Video integration, advance reporting, rules and photo badging, elevator control, touch-less access, and mobile credential management.

Rated 5 based on 1 product reviews
SPECS

The Honeywell MAXPRO Access controllers provide intelligent, flexible, and scalable cloud- based and web-based access control at the edge. The MPA access control solution gives you all the benefits of traditional access control, such as helping secure doors, managing employee access and sites remotely, and easily pulling reports to meet compliance requirements. With a browser-based interface, your learning curve and training times are significantly decreased. No dedicated software is required—simply log on and you're ready to go, securely-from the office or anywhere. You can manage MAXPRO Access using the embedded browser, MAXPRO® Cloud's secure cloud infrastructure, or WIN-PAK®'s integrated security suite.

Rated 5 based on 1 product reviews
SPECS

Honeywell offers a wide variety of readers ranging from mobile ready, proximity, keypad, magnetic stripe, bar code and biometric with Wiegand or OSDP protocol.

Rated 5 based on 1 product reviews
SPECS

We offer a wide variety of credentials.

Rated 5 based on 1 product reviews
SPECS

Professional Support Services  

Honeywell provides a comprehensive offering of on-site and remote services that support our customers with trusted, proven solutions that protect and connect buildings, businesses, and people. As a global provider of Commercial Security, our best-in-class Professional Services offers another layer of service excellence delivered and supported by our highly experienced service professionals.


Rated 5 based on 1 product reviews

Honeywell Security in Design Program  

At Honeywell, we value our specifiers and we're committed to providing the tools and resources to help you deliver the utmost value to your clients:

  • As a recognized leader in integrated solutions, we at Honeywell understand the design community has unique needs

  • We can help you to deliver the most cost-effective, value-added solutions to your customers on time, every time

  • Our aim is to help you ensure the security of your client's people, property and assets


Click here to download our A&E Consultant Program brochure

Join the Security in Design Specifier Program


Rated 5 based on 1 product reviews

Photo Library  

This online library offers downloadable photos offered by Honeywell Security

Rated 5 based on 1 product reviews

Integrated Certified Dealers  

Honeywell Integrated Security would like to congratulate the following dealers for their successful completion of the Dealer Service Certification Program. This group of dealers has completed the training and we look forward to a long prosperous relationship with each of their companies.

Rated 5 based on 1 product reviews

Warranties  

Learn more about Honeywell Commercial Security warranties and return policies.


Rated 5 based on 1 product reviews