COMPANY OVERVIEW

Galaxy Metal Products has provided the finest metal doors and frames for commercial, institutional and residential structures since 1989.

A proud member of the Super Stud Building Products Affiliated Companies, Galaxy is located in Edison, New Jersey. Galaxy provides the highest-quality products with one of the industry’s best support systems. Our dedication will help you complete your jobs with quickness and ease.

Our entire line of products has been subjected to rigorous testing to ensure they withstand all of the elements of your most demanding jobs.

Galaxy is also very involved with key industry associations, such as Door and Hardware Institute (DHI), Edison Chamber of Commerce and the Architectural Institute of America (AIA).

ALL PRODUCTS

{{this.show}} {{this.hide}} Galaxy Metal Doors

Metal Doors & Frames image

Metal Doors & Frames

Galaxy strives to provide the industry''s best metal doors and frames. All of our products are offered with optional UL® Label Service.

At Galaxy, we build our doors. Out plant is large. Our technology is advanced. Our workers are experienced. These attributes help Galaxy deliver the best doors for your money.

Galaxy''s Metal Doors are hot-dipped in galvanneal steel, so they are always ready for finish paint, before or after installation. We offer our doors with optional vision lite/louver, so our product can meet your project''s needs. Galaxy Metal Doors also feature full-flush seamless face, inverted top and bottom channels for easier installation and internal construction options of honeycomb or rib-reinforced.
Standard Door Elevations - Metal Doors image

Standard Door Elevations - Metal Doors

  • Vision Lite Kits - Integral design with 1 removeable glazing bead
  • 1-1/2 Hour "B" Label - 100 square inches allowable glass
  • 3/4 Hour "C" Label - 1296 square inches allowable glass
  • Non Rated Louvers - Integral design (inverted "V" blades)
  • Fire Rated Louvers - Fusible Link Type (supplied by Galaxy)
Installation image

Installation

Galaxy Metal Doors will enrich the beauty of your project. We combine modern technology with experienced workmanship to bring you a quality built, durable product line.

All frames should be installed plumb, level rigid as recommended in ANSI A250.11. All frames should be fastened to the adjacent structure to retain their position, stability and integrity. Drywall slip-on frames should be installed in prepared wall openings with pressure type and sill anchors to maintain proper stability.

When grouting is required in masonry applications, frames should be braced or fastened so that any pressure on the grout should be minimized in order to maintain frame integrity. Grout should be mixed to provide a 4" maximum slump consistency and be hand troweled into place.

Doors should be adjusted to maintain perimeter clearance, as specified. Shimming should be performed by the installer as needed.

For additional questions, contact our engineering team for clarification.

{{this.show}} {{this.hide}} Galaxy Metal Frames

Galaxy Metal Frames image

Galaxy Metal Frames

  • Hot-Dip Galvanneal Steel - Ready for Finish Paint
  • Mitered Corners Specials
  • Masonry and Drywall Optional Label
  • Available Knockdown or Welded
Standard Frame Elevations image

Standard Frame Elevations

  • Single Swing Pair Swing - Trimmed Opening
  • Double Egress
  • Half Sidelight
  • Full Sidelight
  • Four Sided - Borrowed Light
  • Special - Borrowed Light
  • Transom

{{this.show}} {{this.hide}} Jamb Profiles, Anchors and Hands

Standard Jamb Profiles - 2 image

Standard Jamb Profiles - 2

Standard Jamb Profiles - 2" Trim
  • Double Rabbet
  • Trimmed Opening
  • Single Rabbet
  • Double Egress
  • W/Loose Glass Beading
  • Mullion
Jamb Anchors image

Jamb Anchors

  • Zee Clip for Steel Stud
  • Straps for Wood Studs
  • Adjust- able Straps
  • Punch and Dimple
Floor Anchors image

Floor Anchors

  • Fixed - Weld on Type
  • Adjustable - 2-1/2" Height Adjustment
Door and Frame Hand Chart image

Door and Frame Hand Chart

How to determine Hand of Door and Frame,BR> Swing: Hand all doors by standing outside on key side - facing door.

Single Doors When door swings toward you and hinges are on right side of door: Door is R.H.R. / Frame is L.H.

When door swings to inside and hinges are on right side of door: Door is R.H. / Frame is R.H.

{{this.show}} {{this.hide}} Portfolio

Portfolio image

Portfolio

A few examples of great projects of which we've been a part.

{{this.show}} {{this.hide}} Projects

{{this.show}} {{this.hide}} Design/Build Solutions

Design/Build Solutions image

Design/Build Solutions

Galaxy Metal Products is proud to be a part of the Super Stud Building Products Affiliated Companies. This group manufactures and supplies all necessary systems and components to provide a complete, dried-in structural shell:
  • Super Stud Building Products provides structural steel framing and curtainwall for all load-bearing conditions, both interior and exterior.
  • FRO MAR™ Steel Structural Panels supplies the panel system for load-bearing residential and mid-rise exterior construction where resistance to wind and seismic forces, as well as speed of construction are key design requirements.
  • Energex® Wall Systems provides EIFS solutions for the architectural finish to the structure's exterior.
  • DragonBoard® Panels supplies sheathing and sub-flooring for ultra-high performance fire and sound assemblies in addition to cost effective, UL Classified sub-flooring.
  • Galaxy Metal Products supplies doors frames and hardware that are UL Classified and can meet most any design requirements

No other organization or group in our industry, regardless of size, can offer this comprehensive range of Design/Build Solutions to the design and contracting communities.

Contact a sales rep today to see more ways that the Super Stud Building Product Affiliated Companies can help you build.


password:  
Last Update: 2017-05-18