Trimaco
Temporary Surface Protection

CONTACT INFO

2300 Gateway Centre Blvd.
Suite 200
Morrisville, NC 27560
Fax: 919-674-3461

COMPANY OVERVIEW

With roots back to 1906, Trimaco’s foundation is based on experience, integrity, innovation and customer support. Trimaco is a manufacturing leader in the paint, construction, flooring, marine, disaster restoration, facilities maintenance and automotive industries. We offer a comprehensive selection of surface, personal and jobsite protection products. Our goal is to be your single source for total jobsite protection.

ALL PRODUCTS

{{this.show}} {{this.hide}} Heavy Duty Surface Protection

Temporary Surface Protection image

Temporary Surface Protection - Floorshell™

FloorShell is a contractor strength surface protection roll for your toughest jobs. Heavy duty construction board made from 100% recycled newsprint, this item is eco-friendly and reusable. FloorShell protects wood, concrete, stone, tile, linoleum, epoxy, vinyl composition tile (vct), and most other floor types. The 45 mil thick board can even stand up against the wear and tear of forklifts. Worried about spills? Our new innovative Spill Block' liquid repellent technology protects against paint, mud, water and more. Our scored edge provides protection for baseboards, walls, and can even be used to contain debris to the aisle. Proudly made in the USA.
Lightweight Surface Protection image

Lightweight Surface Protection - X-Board

X-Board is breathable to allow floors to continue the curing process. It™s easy-to-use and lays flat when rolled out. Our Spill Block' technology ensures no paint, mud or water will get through to your surface. X™Board will last for the endurance of the job and features our innovative liquid repellent technology. Proudly made in the USA.
Flooring Protection image

Flooring Protection - X-Paper

Trimaco™s X-Paper is heavy duty flooring protection paper. It™s 1.5 times thicker than regular contractor™s paper and is breathable to allow floors to continue the curing process. It provides superior protection for all types of floors and surfaces. The paper is easy to work with and repels minor spills. Spend less time applying and re-applying paper on the job. This construction paper will be a must on your job.
Surface Protector image

Surface Protector - SuperTuff™

This heavy duty surface protector is absorbent, slip-resistant and reusable. Great for all types of floors and counter tops, SuperTuff Surface Protector is perfect for any construction, repair, renovation or paint job. Features impact resistant protection, plus is long lasting and easy to clean. The absorbent fabric is made from 100% post consumer recycled PET bottles. Multi-surface protection that is made in the USA!
Surface Protector image

Surface Protector - Stay Put™

Padded surface protection with a slip resistant tacky backing great for high-end hardwood floors, vinyl, tile, marble and stairs. The Stay Put™ Surface Protector is breathable to allow surfaces to continue curing, yet waterproof to block spills from the surface. It™s even re-positional and reusable, with no risk of residue being left on the surface.
Floor Protector image

Floor Protector - One Tuff™

Don™t let the size fool you. One Tuff™ provides delicate surface protection from paint, mud, water and more. It easily rolls out flat and can be used time and time again on both floors and delicate surfaces. The cloth side absorbs while the coated side provides maximum protection against leakage. Made of patented Sontara fabric, this surface protector will not disappoint. Proudly made in the USA.
Fire Retardant Surface Protection image

Fire Retardant Surface Protection - Aqua Shield&153;

Aqua Shield' Surface Protector provides fire retardant surface protection. The durable Masonite alternative is leak proof and slip resistant. The heavy duty roll comes in multiple thicknesses and protects all types of surfaces during the manufacturing, building and repair processes. The dust-free surface protector is ideal for healthcare facilities and large construction jobs. Quick and easy installation dramatically cuts labor cost ™ no more bulky Masonite. Up to 40 mil thickness for maximum strength against forklifts and scissor lifts. Proudly made in the USA.
Corrugated Plastic Surface Protection image

Corrugated Plastic Surface Protection - X-Plastic

Temporary impact resistant protection used for covering floors, walls and counter-tops. 4mm thick plastic board is lightweight, durable and reusable. This surface protector will stand up to forklifts and is designed to repel liquids. Plus it™s chemical resistant and non-toxic. Available in pallet quantities only.

{{this.show}} {{this.hide}} Flooring Paper

Builders Paper  image

Builders Paper

Economical kraft construction paper, in easy-to-handle rolls, is large enough for several projects. Builder™s Paper is a staple in the paint and construction industry. Also a favorite in the arts and crafts market. Proudly made in the USA.
50lb Flooring Paper image

50lb Flooring Paper

This lighter alternative to Builder™s Paper is larger in size and ideal for larger paint and construction projects. Ideal for lightweight surface protection. Proudly made in the USA.
Red and Brown Rosin Paper image

Red and Brown Rosin Paper

Red Rosin Paper
Superior moisture barrier makes this paper useful for flooring projects.
  • Thick red rosin paper
  • Ideal for flooring projects
  • Made in the USA

Brown Rosin Paper
An ideal alternative to red rosin for those who would prefer a paper with less dye content.
  • Same quality as red rosin
  • Less dye content
  • Made in the USA
White Top Construction Paper image

White Top Construction Paper

White Top Construction Paper is laminated with a high tech fiber coating that protects floors from paint, equipment, construction materials and foot traffic. Ideal for protecting carpets, ceramic tile, hardwood, concrete, brick and vinyl. The heavy duty paper has superior moisture hold out and avoids tears. Over 50 percent heavier than regular rosin paper. For best results, use brown on the top and white on the bottom.

{{this.show}} {{this.hide}} Heavy Duty Tapes

Seam Tape image

Seam Tape - FloorShell™

This 3″ tape covers FloorShell' and X™Board seams quickly and easily. Designed with kraft backing and contractor grade adhesive. Tape lays out flat, is flexible and will last throughout your job. Apply to seams only, do not apply directly to floors.
Seam Tape image

Seam Tape - AQUA SHIELD™

The perfect companion to our Aqua Shield Surface Protector. This PE-coated cloth backed tape has a natural rubber based aggressive adhesive. Aqua Shield™ seam tape provides an excellent balance of tensile strength and tear-ability. The 3″ wide tape is the perfect size to cover Aqua Shield™ seams (do not apply directly to floors). Tested in accordance with UL 723 and proudly made in the USA.
7 Mil Red Polyethylene Tape - Multi-Surface Tape image

7 Mil Red Polyethylene Tape - Multi-Surface Tape

Rubber backed adhesive tape is great for seaming together surface protection products. Also used in stucco applications. This durable tape provides a watertight seal and has serrated edges for easy tearing. Durable, moisture resistant and works on multiple surfaces. Proudly made in the USA.
Scrim Reinforced Tape for Permanent Adhesion image

Scrim Reinforced Tape for Permanent Adhesion

Trimaco™s Scrim Reinforced Tape is ideal for adhering flooring, molding, trim and baseboards. This heavy duty double-sided tape won™t budge! It™s strong, odor free, and extra tacky ™ sticking to almost any surface. Lays out flat and fast with an easy to remove liner backing.

{{this.show}} {{this.hide}} Protective Films

Carpet Film image

Carpet Film - Easy Mask®

Our Easy Mask® Carpet Film is reverse wound for easy application. The non-skid film protects against spills, dirt and foot traffic. Once applied, the film provides a tight bond with soft surfaces such as carpet, yet it™s easy to remove and leaves no residue. Great for protecting carpeted stairs and highly tear resistant. Our Film Applicator makes this product easy to apply on the job. Up to 30 days of use on synthetic carpet.

Note:
Never apply to hardwood floors, wool carpet, ceramic tile or laminate flooring. Do not apply to wet or damp carpets. Allow 72 hours before applying to newly laid carpets.
Hard Surface Film image

Hard Surface Film - Easy Mask®

Our Easy Mask® Hard Surface Film is reverse wound for easy application. The non-skid film protects against spills, dirt and foot traffic. Once applied, the film provides a tight bond with hard surfaces, yet it™s easy to remove and leaves no residue. This blue, tough, durable film resists tearing, abrasion and puncturing. Great for protecting hard floors, counter tops, appliances, bathtubs, showers, tile, marble and more. Up to 30 days of use. Our Film Applicator makes this product easy to apply on the job.

Note: Do not apply to wet or damp surfaces or unfinished wood, natural marble or stone. Not recommended for on-site finished hardwood floors. On newly installed flooring, allow any curing process to completely finish before usage of this product. When film may be exposed to temperatures over 95°, outdoor exposure or extremely heavy traffic, film should be inspected on a weekly basis and replaced as needed.
Adjustable Film Applicator image

Adjustable Film Applicator

Adjustable film applicator for 24: 30" and 36" Carpet and Hard Surface Films. Unrolls reverse wound film quickly and easily. The durable steel construction will hold up to the toughest jobs. No need for two people to roll out highly tacky film, you won™t regret investing in this product!
Counter Top Film image

Counter Top Film - Easy Mask®

Our Easy Mask® Counter Top Film keeps counters protected from scratches and stains on the job site. This blue tinted film is easy to install and remove. Perfect for use during fabrication, shipping, delivery, installation and after installation to keep the counter tops looking new until all work is completed.
Window Film image

Window Film - Easy Mask®

Protect both window glass and panes during installation, painting, construction, stucco application, remodeling and demolition with Trimaco™s Easy Mask® Window Film. This self-wound film is perfect for both indoor and outdoor jobs, and is easy to apply and remove without leaving a tacky residue. Reduces cleaning and scraping at the completion of the construction process, saving you time and money. Film is UV resistant and puncture resistant. Available in both blue and clear.
HVAC Film image

HVAC Film - Easy Mask®

Provide temporary closure to open duct work with easy-to-use Easy Mask® HVAC film. Can be applied quickly and efficiently without the need for tape, strapping or banding. This blue film is highly conformable, UV and puncture-resistant. Film is self wound.
Pressure Sensitive Tacky Film image

Pressure Sensitive Tacky Film - CX3™

Our CX3 is unlike any protective film on the market. This pressure sensitive tacky film works on any surface and leaves absolutely no residue. We like to think of it as the protect all film of the century! With no adhesive added to the film, there is no risk of leaving it on too long. It works on a variety of surfaces including granite, stone, hardwood, carpet, tile, glass, laminate and more. This all purpose film can be used on any jobsite and is repositionable for longer use. So, in essence, it will cover all areas of the jobsite; floors, walls, counter tops, windows, walkways, carpet, just about anywhere you can think to use it, CX3 will work!

{{this.show}} {{this.hide}} Dropcloths

Canvas Dropcloths image

Canvas Dropcloths

Traditional canvas drop cloths that have stood the test of time. Our high quality canvas drops are available in multiple ounce weights and sizes. From light weight 6oz drops to our heavy duty 12oz drops, we have what you need. All drop cloths are full piece, with no remnants or scraps. Keep your surfaces protected during the painting process. Use for painting, staining, wallpapering, furniture protection, maintenance and more. Washable and reusable for your convenience.
Canvas Dropcloths image

Canvas Dropcloths - Stay Put™

300% more slip resistant than 8oz canvas, the Stay Put Canvas drop cloth gives you slip resistant protection that stays put. Reduce worry on the job with less slipping and more working! This drop cloth is great for painting and has a durable backing for slip-resistance. The drop consists of two layers™absorbent canvas and a durable non-slip backing. Use the canvas side up to keep tracking to a minimum.
Dropcloth image

Dropcloth - Stay Put™ Canvas Plus

300% more slip resistant than 8oz canvas, the Stay Put Canvas Plus drop cloth gives you slip and leak resistant protection that stays put. Our Stay Put Canvas Plus has an additional layer of plastic, making this drop leak-resistant to all paints and stains, absorbent and non-slip! Reduce worry on the job with less slipping and more working! This drop cloth is great for painting and staining. It consists of three layers - absorbent canvas, plastic, and a durable non-slip backing. Use the canvas side up to keep tracking to a minimum.
Dropcloth image

Dropcloth - Eliminator™

225% more slip resistant and 20% more drapable than 10oz canvas, the Eliminator drop cloth gives you leak proof protection that stays put where you place it. Make sure to use the coated side down to keep stain and paint from hitting the surface you™re protecting. Professional grade, crack-resistant butyl works well in hot or cold temperatures, never sticking or cracking. Reduce messy clean ups by protecting your job site with the Eliminator. You™ll use this heavy weight drop cloth time and time again.
Dropcloth image

Dropcloth - Rubber-Duckie™

Heavyweight coated butyl backed drop cloth helps reduce messy clean-ups on the job. The Rubber-Duckie™ drop cloth is leak resistant to protect surfaces during the painting process. It™s also washable and reusable, making it an economical choice.
Dropcloth image

Dropcloth - Butyl II™

Canvas drop cloth has a leak resistant poly backing which prevents paint from leaking through. The Butyl II' canvas drop cloth is guaranteed to outperform the 8oz., 10oz., 12oz., and 3-coat butyl. Its thick, absorbent canvas and leak resistant coating makes it a no-brainer for all of your projects. Because it is super absorbent, leak resistant and drapes well over furniture you know clean up won™t be a hassle. Quality finished hems and seams hold up over time.
Dropcloth image

Dropcloth - Old School™ Heavyweight Butyl

Triple-coated butyl drop cloth is heavy weight, leak resistant and durable. When we hear ™Old School™ we think tradition, quality, tough. Our Old School Heavyweight Butyl has been around a long time and has proven to be a dependable product in the paint industry. It is triple-coated, heavyweight, leak-resistant and durable. We are proud to offer tough and economical dropcloths that are made right here in America. Remember, old school means built right!
Dropcloth image

Dropcloth - One Tuff™

One Tuff™ drop cloth is made with a coating that won™t de-laminate and is perfect for painting, plastering and staining. Durable, drapable and slip-resistant, the blue fabric shows paint and is absorbent to avoid tracking. One Tuff is easy to handle and maneuver while offering leak-resistant protection. Don™t let the lightweight fabric fool you, you will love this drop cloth. The cloth side absorbs while the coated side provides maximum protection against leakage. Made of patented Sontara fabric, this surface protector will not disappoint. Proudly made in the USA.
Dropcloth image

Dropcloth - Toilet Cover

Yes, a toilet cover! Polypropylene Toilet Cover offers quick and easy protection for toilets during the painting and remodeling process. No need to use tape and plastic. Toilet Cover holds in place with elastic, is reusable and fits most standard toilets. Apply and remove in seconds.
Dropcloth image

Dropcloth - Quick Drop

Trimaco™s Quick Drop is a folding mat drop cloth that is easy-to-handle and maneuver; simply drop, kick into place and start painting! Made of coated fabric, Quick Drop is absorbent and leak resistant to paints, stains, solvents and more. Perfect for touch ups, punch lists and smaller projects, this durable drop cloth fits in hard to reach spaces and works great on counter-tops, carpet, hardwoods, vinyl and tile floors. Use time and time again simply folding in between jobs for easy storage.
Dropcloth image

Dropcloth - Felt-Back

Heavy duty canvas drop cloth with a flannel (fuzzy) backing is ideal for scratch protection of delicate surfaces. Use on floors, furniture and more. Reduce paint tracking with this absorbent drop cloth. As available.
Dropcloth image

Dropcloth - All Purpose Dyed

Medium/heavyweight canvas drop cloth is made from dyed material. It is perfect for non-sensitive surfaces and outdoors. Reduce paint tracking on the job with this canvas drop cloth.
Dropcloth image

Dropcloth - SuperTuff™ Double Guard™

Trimaco™s SuperTuff™ Double Guard drop cloth combines an absorbent top layer with a leak-resistant bottom layer to provide protection from paint spills and leaks. Great for use while painting, plastering, staining and more. For maximum protection, use film side down.
Dropcloth image

Dropcloth - Plastic

Economical and leak proof plastic drops are embossed for easy opening and great for covering shrubbery and furniture. Can also be used for dust containment and miscellaneous projects.
Dropcloth image

Dropcloth - EcoDrop® Paper

Trimaco™s EcoDrop™ paper drop cloths are economical and ideal for light paint work, plus it is made from 100% recycled material! Absorbent paper helps prevent paint tracking. Use for painting and cleaning, wallpapering and removal, storage and other jobs.
Dropcloth image

Dropcloth - SuperTuff™ Paper/Poly

Trimaco™s SuperTuff™ Paper/Poly drop cloth is ideal for painting, cleaning and wallpaper removal. The protective material is also great for covering shrubbery and furniture. This drop consists of two layers ™ paper and plastic. The plastic backing prevents leaks while the paper top absorbs. For best results: use paper surface up, poly backing down.
Dropcloth image

Dropcloth - Stay Put™ Vinyl

It™s time to ditch your slippery standard plastic and try the Stay Put™ Vinyl drop cloth. 31% more slip resistant than a traditional plastic drop cloth, you can lay it down on hardwood, vinyl, tile, carpet or furniture. This drop cloth is leak proof and clings to surfaces. With its textured slip-resistant technology, there™s no need to worry about Stay Put sliding off the surface in the middle of the job. It is even more slip resistant than canvas! It™s simple, Stay Put stays put.

{{this.show}} {{this.hide}} Rags and Wipers

Knit Rags image

Knit Rags

From premium white knit rags to recycled rags, we have a wide array for your job. All varieties are absorbent and soft. They are ideal for painting, staining and faux finishing projects, as well as cleaning, polishing and many other tasks. Trimaco™s full line of knit rags includes Premium, super bright white t-shirt rags; T-Shirt Knit, smooth, bleached t-shirt rags; Mixed White Knits, an economical blend of white t-shirts and mixed knit rags; Heather Grey Knits, an assorted blend of heather grey knit rags; Colored Knits, all purpose rags are absorbent and economical. Download the sales slick below for a full listing of our rags.
Wipers image

Wipers - Old School™

When we hear ™Old School™ we think tradition, quality, tough. Old School Wipers are premium t-shirt knit rags that are made for professionals. They are highly absorbent and reliable. No scraps and perfect cut every time! Absolutely no waste! You™ll be happy with every rag you pull out of this bag.
Terry Towels image

Terry Towels - SuperTuff™

A staple in the paint and cleaning industry, SuperTuff™ Terry Towels are the perfect choice for any job. The extra thick white cotton towel is highly absorbent, washable and reusable. Each towel is pre-washed for softness and absorbency so they are ready to use right out of the package. Great for washing, drying, waxing, polishing, dusting and more. Trimaco takes pride in the quality construction of our Terry Towels!
Premium Rags and Wipers image

Premium Rags and Wipers - ProPerfect&#!53;

ProPerfect™ Premium Rags are designed to be the perfect size rags for painters. Each rag is cut to a consistent size of 18™18 inches and packed by count, not by weight. Unlike most boxes of ordinary rags, you™ll find no scraps with ProPerfect. Every piece is usable, giving you more rags for your money. ProPerfect Premium Rags are 100% cotton new t-shirt material and are pre-washed, super absorbent and low-linting. Simply the best rag you can buy, ProPerfect Rags are great for any job, especially staining, polishing and cleaning.
Painters Towels image

Painters Towels - SuperTuff™

SuperTuff™ Painter™s Towels are natural colored towels with sewn edges for added durability. They are highly absorbent and economical. Ideal for staining, clean-up work and are washable and reusable. Pre-washed for extra absorbency
Red Shop Towels image

Red Shop Towels - SuperTuff™

SuperTuff™ Red Shop Towels are economical and great for automotive and mechanical cleaning. Washable and reusable, these towels are economical and multi-purpose. The sewn edges provide durability and strength.
Wonder™ Rags image

Wonder™ Rags

Trimaco™s Wonder Rag® is made of a unique microfiber material that is great for removing paint spills and splatters from surfaces. The streak free and lint free wiper is ideal for polishing and cleaning all surfaces. Wonder Rags are pre-washed for softness and absorbency. They™re highly absorbent plus washable and reusable. The Wonder Rag will be one of your favorite wipers! Proudly made in the USA.
Microfiber Towels  image

Microfiber Towels - SuperTuff™

Trimaco™s SuperTuff™ Microfiber Towels are perfect for paint prep, cleaning and automotive use. The lint-free wiper attracts and traps dust like no other cloth! The towels are super absorbent and leave no residue or scratches on the surface. Added bonus, they are also washable and reusable. Available in blue or white, you won™t regret having a few of these on hand.
Blue Wiping Cloths image

Blue Wiping Cloths - One Tuff™

Trimaco™s One Tuff™ Wiping Cloth is engineered of Sontara® in a spun-lacing process, using needle-like jets of water to entangle fibers into one of the most durable wiping cloths available. It is ideal for a wide range of applications, including household and paint clean up, manufacturing, automotive and machinery repair and many more! With its bigger sheet size, strength and durability, you can use and re-use a One Tuff over and over! Towels come in a convenient dispenser box, proudly made in the USA.

{{this.show}} {{this.hide}} Miscellaneous Wiping Products

Cheesecloth image

Cheesecloth - SuperTuff™

Trimaco SuperTuff™ deluxe lint-free 100% cotton cheesecloth is perfect for your staining, polishing and faux finishing projects. Ideal for many uses such as dusting, buffing, cleaning, cooking and straining. Available in multiple sizes.
Tack Cloth image

Tack Cloth - SuperTuff™

Ensure a smooth and blemish-free finish every time with Trimaco™s SuperTuff™ Tack Cloth. While working on virtually any surface, our Tack Cloth is excellent for cleaning between coats of paint or stain and is reusable. Also a favorite in the automotive industry. To use, simply open cloth fully, bunch together and wipe surface gently before each coat of finish. The highly tacky cloth will pick up any loose debris.
Staining Pad image

Staining Pad - SuperTuff™

Trimaco SuperTuff™ Staining Pad is ideal for applying stain to any surface without drips or blemishes. The terry cloth cover is soft and absorbent while the inner sponge soaks up excess liquid to prevent running. Ensure a smooth and lint-free finish with our high quality staining pad. Also great for waxing, polishing and washing.
Microfiber Interior Detailing Mitt  image

Microfiber Interior Detailing Mitt - SuperTuff™

Trimaco™s SuperTuff™ Microfiber Interior Detailing Mitt is non-linting, soft and super absorbent. The non-streaking and scratch free material is washable and reusable. Lift, trap and remove dirt, dust and grime easily. Great for automotive and household cleaning.
Painters Mitt image

Painters Mitt - SuperTuff™

Our SuperTuff™ Painter™s Mitt makes painting hard to reach areas easier. From railings to trim, the Paint Mitt speeds the job up. Three layer construction provides comfort, protection and flexibility for paint and cleaning jobs. One size fits most.
Pro Paint Mitt™ image

Pro Paint Mitt™

Our Pro Paint Mitt makes painting hard to reach areas easier and lint-free. Thick and super absorbent premium fabric makes shedding a thing of the past. Can be used with all types of paint and stain. From railings to trim, the Pro Paint Mitt speeds the job up. One size fits most.
Grass Sea Sponge  image

Grass Sea Sponge

Trimaco™s SuperTuff™ Grass Sea Sponge is perfect for faux painting. They are absorbent and are great for cleaning as well. Available in two sizes to fit your painting application needs.
Microfiber Sponge image

Microfiber Sponge

Trimaco™s Microfiber Sponge attracts dust and is super absorbent. The microfiber material is lint and residue-free, plus washable and reusable. Use for automotive and general cleaning. The scrub sponge consists of two sides ™ tough mesh and soft microfiber.
Polishing Cloths image

Polishing Cloths

SuperTuff™ Polishing Cloths are made of 100% cotton. Polishing Cloths are great for waxing and polishing all surfaces. The 2-ply knit new t-shirt material has sewn edges for strength and durability.

{{this.show}} {{this.hide}} Protective Wear

Coveralls  image

Coveralls - DuPont™ Tyvek®

Looking for dependable, all-day protection on the job? DuPont Tyvek Coveralls are the answer. Go ahead, put them to the test. Tyvek blocks liquids and airborne particles, yet are breathable for all day comfort. The low-static material is durable and protects even when abraded. Keep debris off your final product. The low-linting fabric is ideal for paint applications. Don™t bring the mess home ™ keep dust, spray and splashes off your clothing and skin with DuPont Tyvek coveralls.
Dual Coveralls image

Dual Coveralls - DuPont™ Tyvek®

DuPont™ Tyvek® Dual Coveralls provide an ideal balance of comfort, durability and protection for workers. The front provides superior protection, while the back is breathable for comfort. Well suited for workers who are involved in a variety of strenuous activities that can lead to heat stress in applications including: utilities, maintenance and remediation, composites, boat manufacturing, glass manufacturing, wind turbines and more.
Coveralls  image

Coveralls - DuPont™ Tychem® QC

Light liquid splash coveralls used extensively in the petroleum; pulp and paper; food and chemical processing; and pharmaceutical industries. Tychem® QC is a polyethylene-coated Tyvek® yellow fabric for high visibility. These coveralls are flexible, durable and lightweight. Tychem® QC provides at least 30 minutes of protection against >40 chemical challenges. When used with masks and gloves, these coveralls can help reduce the risk of cross-contamination in pandemic preparedness activities. Also available with storm flap tape closure.
Body Barrier Coveralls image

Body Barrier Coveralls

Trimaco Body Barrier Coveralls will keep you clean and dry on the job, so you can leave the mess behind. Heavy duty coveralls are comprised of a microporous film and polypropylene to create a nonwoven liquid resistant material. They offer solvent resistance, splash protection and protection against nonhazardous particulates. Designed to allow for moisture to dissipate, these coveralls are durable and comfortable. Great for blocking solvent, thinner, automotive oil and grease, lawn and garden chemicals, asphalt, insulation, dirt, grime, and more!
All Purpose Coveralls image

All Purpose Coveralls

All Purpose Coveralls are comprised of one layer of leak-resistant meltblown polypropylene bonded between two layers of spunbond polypropylene to create a unique fabric with durable 3-layer protection. Coveralls offer light splash protection and lightweight breathability while providing protection from many dry particulates and water-based liquids.
Polypropylene Coveralls image

Polypropylene Coveralls - SuperTuff™

Trimaco™s SuperTuff™ Painter™s Coveralls are made from a special non-woven polypropylene fabric that protects from paint, grease and dirt. Cool, breathable and lightweight, these durable coveralls can be washed in cold water and reused. Features a zippered front and elastic back and wrists. Legs can be cut to fit any height.
Spray Suits image

Spray Suits - SuperTuff™

All Trimaco spray suits have a comfortable fuller fit, 2-way zipper, attached drawstring hood and 3 pockets. They are lint free, washable and reusable.
Spray Socks and Painters Hoods image

Spray Socks and Painters Hoods

The Trimaco SuperTuff™ Spray Sock protects your face from paint overspray on the job. The stretch-to-fit 100% cotton sock is breathable and washable. Covers head, neck, mouth and/or nose. Our Spray Hood has the same qualities but with a looser fit that doesn™t stretch.
Shoe Bottom Film image

Shoe Bottom Film - E-Z Floor Guards™

Trimaco E-Z Floor Guards™ work by easily placing a sheet of adhesive plastic film on the bottom of your shoe or boot to avoid tracking dirt and debris into a home or jobsite. Simply STEP, PULL and TEAR. No need to bend over and struggle to apply like traditional shoe covers. Going back outside? Don't bother removing the film, just reapply a new layer as you re-enter the jobsite. Keep your home or jobsite clean with the easy to use and economical E-Z Floor Guards.

Shoe and Boot Guards image

Shoe and Boot Guards

Protect shoes and floors with Trimaco™s Shoe Covers. Elastic ankle slips on easily over all shoes and stays on snugly. Perfect for protecting shoes from paint and debris, or protecting flooring from tracking in dirt. Use for painting, sanding, general construction work, open houses and more. We offer a wide selection of shoe covers including polypropylene, 3-layer SMS, chlorinated polyethylene (CPE), and non-skid poly. Looking for a boot guard? We have you covered with our DuPont' Tyvek™ Boot Covers ™ completely leak resistant and durable.
Dust Masks and Respirators image

Dust Masks and Respirators

Trimaco™s SuperTuff™ Dust Masks are suitable for non-toxic dusts such as fiberglass dust, sawdust, household dust and lawn and garden dust. Also great for pollen protection. Our NIOSH approved N-100 respirator filters 99.97% of airborne particles free from oil. Not suitable for paint spraying, or protecting from gases or vapors.

{{this.show}} {{this.hide}} Masking Paper

General and Premium Masking Paper image

General and Premium Masking Paper - Easy Mask®

Easy Mask™ Masking Paper is great for masking off windows and door trim to prep for painting. Brown General Purpose Masking Paper is ideal for water based materials such as latex, plaster, drywall texture, etc. Our Green Premium Masking Paper is great for most water and oil based materials including lacquers and acrylics. Both come in a variety of sizes.

{{this.show}} {{this.hide}} Masking Products

Tape & Drape Pre-taped Masking Film image

Tape & Drape Pre-taped Masking Film - Easy Mask®

Trimaco's Easy Mask® Tape & Drape Pre-taped Masking Film is perfect protection for use in areas where you want to catch drips and overspray! Tape is applied along one edge of high-density masking film. This film has a unique coating which helps create cling to the surface protected - even in windy conditions or with spray applicators. Great for painting trim and protecting cabinets during the painting process. Works alone or with Easy Mask's QM5000 PRO™ and QM2500™.

Plastic Sheeting image

Plastic Sheeting - Cling Cover®

See why ClingCover® Plastic Sheeting is the perfect self-adhering masking film for all your construction and remodeling jobs. ClingCover clings to almost any surface. Our premium film is treated with a unique formula that not only attracts overspray, but reduces flaking as well. Made to withstand multiple uses without making a mess, ClingCover makes painting easier, cleaner and faster.
Premium and Standard Grade Masking Film image

Premium and Standard Grade Masking Film - Easy Mask®

Easy Mask® Masking Film makes painting easier, cleaner and faster. Premium film is treated with a unique formula that attracts paint overspray and also reduces flaking to allow for multiple uses. All films can be used with most masking devices, including Easy Mask™s® QM5000 PRO™ and QM2500™
Premium Masking Plastic image

Premium Masking Plastic

Embossed Masking Plastic is specially treated to attract paint overspray with no flaking. The strong film makes painting trim and molding easier and faster. Durable 1mil plastic is clear to let light in and provides great bleed-through protection. Can be used with most hand-masking devices, including Easy Mask® QM5000 PRO™ and QM2500™.
Starter Kit image

Starter Kit - QM5000 PRO™ Starter Kit.

Reduce labor and increase your bottom line with the QM5000 PRO™ Starter Kit. With an ergonomic fit, the masker is easy to use, and dramatically cuts prep time. Paint touch-ups are a thing of the past! The kit contains our top of the line QM5000 masker, 1 roll of 72" x 90" (1.83m x 27.43m) Premium Masking Film, a 12" (30.48cm) film blade, and a roll of 1.5" x 164" (36mm x 50mm) KleenEdge PerfectEdge™ Painting tape.
Maskers and Blades image

Maskers and Blades

Use either of the Easy Mask maskers with our full line of masking papers, films, tapes and blades to fit any job™s needs. The QM5000 PRO™ has a comfort grip handle, making it easy for professional painters to mask off large areas effortlessly, while the QM2500™ is great for home use to mask small areas, such as windows and doors, with ease. The masker attaches tape to the edges of either film or paper, allowing a painter to easily mask off large areas.

{{this.show}} {{this.hide}} Masking Tapes

Painting Tape image

Painting Tape - BluEdge®

Premium 14 day crepe paper tape that can be applied inside or outside on stained or painted surfaces. Best for primed or painted drywall. Removes cleanly and easily - even if exposed to direct sunlight. WARNING: Test tape overnight on a discrete surface before applying to entire surface.
Low Tack Painting Tape image

Low Tack Painting Tape - KleenEdge™

Easy Mask flat white paper tape specially designed for use on delicate surfaces. Protects delicate surfaces, freshly cured paints, and most wallpapers. Leaves clean straight lines and can be left on for 14 days. WARNING: Test tape overnight on a discrete surface before applying to entire surface.
Perfect Edge Painting Tape image

Perfect Edge Painting Tape - KleenEdge™

Flat light blue paper tape specially designed for use on a variety of surfaces. Tape is great for flat surfaces such as wood, glass and metal. Easy Mask Tape leaves clean straight lines and can be left on for 14 days. WARNING: Test tape overnight on a discrete surface before applying to entire surface.
Brown Painting Tape image

Brown Painting Tape - KleenEdge™

For professional results, use Easy Mask™ KleenEdge' Painting Tape. Easy to apply and remove, this tape will save you time and money. The unique masking paper design catches paint spills and splatters while you paint straight lines. Perfect for painting walls, ceilings, trim, windows, baseboards, faux finishing and more! The extra paper acts like a miniature drop cloth! Can be left on surface for 7 days. Note: Product is not intended for use with lacquers, on paper or foil wallpaper or unpainted wallboard. Test tape overnight on a discrete surface before applying to entire surface.

{{this.show}} {{this.hide}} Paint Strainers

Bag Strainers image

Bag Strainers - SuperTuff™

Ensure your paint has a smooth finish by removing debris and impurities with SuperTuff™ Bag Strainers. Perfect for straining all types of paints, stains and liquids. Remove dried flakes, lumps, filaments and other dust particles from paint. Bag strainers have double stitched edges and are made of polyester. SuperTuff™ Bag Paint Strainers come in a variety of sizes, mesh weights and styles.
EZ-Strainer image

EZ-Strainer - SuperTuff™

Quickly strain paint or stain with or without airless intake. Allows for the paint sprayer to access clean paint while the strainer continues to filter the rest of the paint in the bucket. The elastic provides a tight fit on any size pick-up tube. Eliminates impurities in all paints and all environments. Available in 5 gallon size
Cone Strainers image

Cone Strainers - SuperTuff™

Trimaco SuperTuff' Cone Strainers are ideal for removing unwanted dust and other impurities from small quantities of paint. Now made with synthetic mesh instead of cotton, this means more accurate pore sizes, better filtration and purification of paint, and faster straining. Medium mesh strainers work on latex or oil based paints, and fine mesh cone strainers are especially suited for all lacquers and enamels. Super Fine Mesh are designed especially for base coat or clear coat finishes, but also provide superior painting for all paints, including water-based. See the chart below for available mesh sizes.
Pump Strainer image

Pump Strainer - SuperTuff™

Trimaco™s SuperTuff™ Pump Strainer is ideal for filtering paint, varnish or lacquer to eliminate trash or foreign objects being pulled into spraying unit. Designed for use with pressure pump intakes. 600 micron mesh.

{{this.show}} {{this.hide}} Gloves

Latex Gloves image

Latex Gloves

Lightly powdered and economical gloves offer lightweight protection. Available in white or blue. Blue gloves are 15 mil for extra strength. All gloves are in dispenser box packs.
Nitrile Gloves image

Nitrile Gloves

Nitrile gloves are highly resistant, particularly to alcohol and petroleum-based products, and are more puncture resistant than latex. They are powder free, contain no natural latex, and are ideal for use with painting, cleaning and automotive.
Unlined Latex Rubber Gloves image

Unlined Latex Rubber Gloves

These lightweight gloves are made of high-quality yellow latex to provide waterproof protection. The neoprene coated variety offers greater protection against acids, caustics, cleaners, oils, alkalis and other chemicals.
Refinishing Gloves image

Refinishing Gloves - Supertuff™

Trimaco™s Supertuff™ medium weight refinishing gloves are ideal for stripping, staining, painting and automotive uses. Flock-lined and made from high quality natural rubber latex. For use during heavy duty refinishing and cleaning jobs.
Black Rubber Gloves image

Black Rubber Gloves - SuperTuff™

Trimaco™s SuperTuff™ black rubber gloves are made of liquid proof, high-quality black latex to be used in industrial applications. The heavy-weight rubber is chemical and tear resistant. Durable and reusable.
Chemical Resistant Gloves image

Chemical Resistant Gloves - SuperTuff™

Trimaco™s SuperTuff™ Chemical Resistant Gloves are made of heavy neoprene. The protective gloves are ideal for stripping and refinishing work, as well as heavy chemical clean-up. Durable and reusable.
Canvas Gloves image

Canvas Gloves - SuperTuff™

SuperTuff™ Canvas Gloves are great for painting and household chores. These natural colored cotton gloves have a knit wrist for a secure fit.
Jersey Gloves image

Jersey Gloves - SuperTuff™

SuperTuff™ Jersey Gloves made of cotton knit jersey material are soft and comfortable. Ideal for painting and household chores.
String Gloves image

String Gloves - SuperTuff™

Trimaco™s SuperTuff™ String gloves offer lightweight protection for general painting and chores. The medium weight material is comfortable to wear all day.

{{this.show}} {{this.hide}} Miscellaneous Surface Protection

Ultra Sticky Mat image

Ultra Sticky Mat - Dirt Trapper™

Trimaco™s Dirt Trapper™ Ultra Sticky Mat is the perfect solution to reduce tracking on the job. When placed inside jobsite or work area entrances, the sticky mat traps dirt, dust and contaminants from shoes, boots, hand trucks and carts. Our starter kit contains a 26″ x 32″ non-skid frame and includes a 30 layer 24″ x 30″ mat. Just peel the dirty layer off to reveal a new, clean sheet underneath. The durable non-skid frame will hold up to the toughest use and can be refilled with additional sticky sheets, which are available in 15 and 30 sheet counts. 4pks do not need a frame.
Corner Guards image

Corner Guards

Put an end to damaged corners with commercial and residential corner guards. Guards provide protection for high traffic areas. All corner guards have a 90 degree angle. Specially designed screws and nails can be driven through without damaging the guards. So say goodbye to damaged corners. All Corner Guards are clear. *NOTE: Not pre-drilled ™ Specially designed screw/nails can be driven through these corner guards without damaging the corner guard.
Door Jamb Protector image

Door Jamb Protector - SuperTuff™

Trimaco™s SuperTuff™ Door Jamb Protector is the ideal solution for any jobsite including building, construction, renovation and moving jobs. The durable construction board material protects door frames from damage including gouges, nicks, dents and scratches. Easy to install and remove, the reusable door jamb protector is a low-cost solution for protecting expensive trim. Fits all standard door jambs.

{{this.show}} {{this.hide}} Dust Containment

Dust Containment Pole image

Dust Containment Pole - E-Z UP®

Trimaco™s E-Z Up® Dust Containment Pole works with plastic sheeting to create a dust barrier on the jobsite. The durable steel construction adjusts to a maximum height of 12 feet. Simply clip plastic onto the quick clip and adjust the pole to ceiling height with twist lock technology. The unique bottom spring ensures a snug fit. You can even use our E-Z Up Zipper to create an instant doorway in and out of the work space.
Heavy Duty Dust Containment Pole image

Heavy Duty Dust Containment Pole - E-Z UP®

Face it, we™ve all seen the dust created during a construction and paint job™why not make things easier? Our E-Z Up Poles will keep debris and dust contained to the work area, reducing clean up, and making the customer very happy. Trimaco™s Heavy Duty E-Z Up™ Dust Containment Pole works with plastic sheeting to create a dust barrier on the jobsite.
Heavy Duty Peel + Stick Zipper image

Heavy Duty Peel + Stick Zipper - E-Z UP®

The Trimaco Peel + Stick Zipper creates an instant door on tarps, plastic coverings and shrink wraps. It provides instant resealable access within plastic sheeting, tarps and poly or vinyl fabrics. Zipper is double sided for ease of operation from either side. Use two for roll-up door. Ideal for home, paint, construction and marine applications. Use on the jobsite for hazardous material abatement stations and creating dividers for cleanroom environments. Complete instructions included.
Pole Bag image

Pole Bag - E-Z UP®

Carry up to 4 Containment Poles in our heavy duty bag with reinforced zipper and straps. The comfort grip handle makes transportation easy.
Dust Containment Door Kit image

Dust Containment Door Kit - E-Z UP®

Trimaco™s E-Z Up® Dust Containment Door Kit provides fast dust containment protection. The unique C-shape zipper allows for quick access in and out of the jobsite. The kit can even be re-used! Just re-apply with new E-Z Up® Double-Sided Tape (up to 14 days of use). Keep dust contained during the job, your customer will definitely appreciate it! WARNING: Test tape on a discrete surface before applying to the doorway.
Double-Sided Tape image

Double-Sided Tape - E-Z UP®

Our double-sided tape provides a tight seal with plastic sheeting and features release paper for easy application. Up to 14 days of use. Keep dust contained during the job, your customer will definitely appreciate it! WARNING: Test tape overnight on a discrete surface before applying to entire surface.

{{this.show}} {{this.hide}} Miscellaneous

Lead Paint Protection Kit  image

Lead Paint Protection Kit

All the items you need to keep yourself protected from lead paint. Kit contains 1 XL Poly Coverall w/hood, 1 pr Shoe Guards, 10pk Nitrile Gloves, 1 N-100 Respirator and 1 Safety Goggles.
Car Covers image

Car Covers - SuperTuff™

Lightweight, full panel cover protects car from paint overspray and dirt. Made of non-woven material, the cover has double stitched seams and an elastic border which conforms to car size. From mid-size vehicles to SUVs, we have the size just right for your car.
Paint Spray Shield image

Paint Spray Shield

Achieve perfect edges while painting without the need for tape. Simply hold spray shield at edge and paint! Available in cardboard (handle sold separately).
Plastic Bucket image

Plastic Bucket

12 quart plastic bucket for your painting and household needs. Trimaco™s Plastic Bucket features a pour spout and sturdy handle.
4-in-1 Bucket Hook image

4-in-1 Bucket Hook - SuperTuff™

SuperTuff Select™s 4-in-1 Bucket Hook is more than your average pail hook. Not only is it a secure way to hang your 1 gallon paint pail from your ladder on the jobsite, it also features a flathead screwdriver for removing wall plates, a paint pail opener and a swivel clamp to allow for a rotating bucket. Our exclusive easy-lift finger loop allows for simple attachment and movement up and down your ladder. Plus, it serves as a convenient holder for a rag. What more could a painter want? Works with a 1 gallon pail.
Caution Wet Paint Tape image

Caution Wet Paint Tape

Easily mark off freshly painted areas to avoid mess and disturbance. Bright yellow tape stands out with easy to read lettering. Reads ™Caution Wet Paint™.
Caution Lead Hazard Barrier Tape image

Caution Lead Hazard Barrier Tape

Easy to read barrier tape with the message ™Danger. Lead Hazard Work Area. Keep Out. No Smoking, Eating, or Drinking.™ Use to block off and notify of lead hazard zones.
Canvas Door Jacket image

Canvas Door Jacket

Premium quality canvas door jacket with tie strings, protects doors when painting and from paint overspray. Easier than removing doors for prep!

{{this.show}} {{this.hide}} EnviroSolution

EnviroWash ES800 image

EnviroWash ES800

The EnviroSolutions EnviroWash System is an innovative, water-based treatment system that turns paint wash-out from brushes and rollers into clean water and inert solid waste, allowing for easier and safer disposal.

The 200 gallon system was designed for commercial construction sites and can handle processing the higher quantities of paint washing associated with large building projects. Wash hoses are supplied and treatment time is approximately 6 hours
EnviroWash ES160P image

EnviroWash ES160P

The EnviroSolutions EnviroWash System is an innovative, water-based treatment system that turns paint wash-out from brushes and rollers into clean water and inert solid waste, allowing for easier and safer paint disposal.

The ES160P is a portable unit with a capacity of 40 gallons and a process time of approximately 2 hours. Suitable for 1-2 man operations, it has a purpose-built sink insert providing a convenient wash up area.
Accessories - EnviroWash Starter + Finisher Set image

Accessories - EnviroWash Starter + Finisher Set

The EnviroSolutions EnviroWash System is an innovative, water-based treatment system that turns paint wash-out from brushes and rollers into clean water and inert solid waste, allowing for easier and safer disposal. Below are necessary parts to keep your unit in working order.


password:  
Last Update: 2017-11-10