CUPA PIZARRAS
natural roofing slate

CONTACT INFO

1 University Plaza
Suite 309
Hackensack, NJ 07601
Phone: 201-880 9370
Fax: 201-880 9372
Continuing Education Logo

USA reps      

COMPANY OVERVIEW

QUALITY

The CUPA PIZARRAS quality system goes beyond international standards and is based on decades of experience in the production of slate for roofing and cladding

EXPERIENCE

CUPA PIZARRAS SLATE COMPANY IS THE WORLD LEADER IN THE NATURAL ROOFING SLATE SECTOR. OUR 16 QUARRIES IN SPAIN AND 22 PROCESSING PLANTS ARE EQUIPPED WITH THE LATEST TECHNOLOGY.

Leaders: 1 in every 3 roof slates supplied around the world is a CUPA PIZARRAS slate

Guarantee: Our traceability system enables us to monitor the product from the quarry to the end consumer, thereby guaranteeing our differential value: quality.

International: We export 98% of our production to countries on the seven continents and have our own offices in France, the UK and the Benelux countries.

ALL PRODUCTS

{{this.show}} {{this.hide}} Natural Slate Roofing

Natural Slate Roofing image

Natural Slate Roofing

Slate is a product with unmatchable technical properties that adapts to any project, always providing considerable added value.

Natural slate gives any roof or facade an inimitable, timeless, unchanging appearance. Its elegance and personality confer a unique character.Our resolute commitment to quality has earned us the trust of thousands of architects, installers and customers, reaffirming our world leadership in the natural slate sector.

Using cutting-edge production and quality controls, CUPA PIZARRAS produces unique, globally recognized natural slates that meet or exceed all international standards.

Our technical team are ready to advise you on the selection of the most suitable slate for your project. Contact us, it will be our pleasure to help you.
Slate Roofing image

Slate Roofing - CUPA 14

Black slate with thin laminations and a riven surface. Split to an average thickness of 5mm, 7.5mm and 9 mm for the "Heavy" slate.

ORIGIN
Quarry Las Fuentes. Benuza (Len) Spain.
Operating since 1985

PRODUCTION
5.000 tm/year

FORMATS:
Rectangular.

SIZES (cm). 30x20, 30x30, 35x25, 40x20, 40x22, 40x25, 40x30, 45x22, 45x25, 45x30, 50x25, 50x30, 60x30, 60x35

SELECTIONS: HEAVY, R EXCELLENCE, H, NATURAL

Data Sheet
Slate Roofing image

Slate Roofing - CUPA 98

Dark grey slate with thin laminations and a riven surface. Split to an average thickness of 5 mm, 7.5 mm and 9 mm.

ORIGIN
Quarry Rande, Ortigueira (A Corua), Spain.
Operating since 1969

PRODUCTION
10.000 tm/year

FORMATS
Rectangular, Rhomboid, redonda, picopala, rombeiro.

SIZES (cm) 40x25, 50x25, 50x30, 60x30, 60x35

Data Sheet
Slate Roofing image

Slate Roofing - CUPA 7

Black slate. Split to an average thickness of 5 mm.

ORIGIN
Quarry Las Arcas Prada. San Pedro de Trones (Len) Spain.
Operating since 1983

PRODUCTION
5.000 tm/year

FORMATS
Rectangular.

SIZES (cm). 40x20, 40x22, 40x25, 50x25

SELECTIONS R EXCELLENCE, H, NATURAL

Data Sheet
Slate Roofing image

Slate Roofing - CUPA 3

Blue black slate with non rusting metallic particles and thin laminations. Split to an average thickness of 5 mm and 7.5 mm.

ORIGIN
Quarry Solana de Forcadas. San Pedro de Trones (Len) Spain.
Operating since 1892.

PRODUCTION
15.000 tm/year

MODELO Rectangular.

SIZES (cm) 30x20, 35x20, 40x20, 40X22, 40x25, 50x25

SELECTIONS R EXCELLENCE, H, NATURAL, HEAVY

Data Sheet
CUPA 4 image

CUPA 4

Blue black slate with thin laminations and a smooth surface. Split to an average thickness of 5 mm.

ORIGIN
Quarry Armadilla. Benuza (Len) Spain.
Operating since 1968.

PRODUCTION
28.000 tm/year

FORMATS Rectangular.

SIZES (cm). 40x20, 40x22, 40x25, 50x25

SELECTIONS R EXCELLENCE, H, NATURAL

Data Sheet
CUPA 5 image

CUPA 5

Dark grey slate with a riven surface. Split to an average thickness of 5 mm.

ORIGIN
Quarry Valdacal. Pusmazn (Orense) Spain.
Operating since 1971

PRODUCTION
25.000 tm/year

FORMATS
Squared, Rectangular, Bullnose

SIZES (cm). 30x20, 30x30, 35x25, 40x20, 40x22, 40x25, 40x30, 45x22, 45x25, 45x30, 50x25, 50x30, 60x30, 60x35.

SELECTIONS R EXCELLENCE, H, NATURAL

Data Sheet
CUPA 12 image

CUPA 12

Dark grey slate with thin laminations and a smooth surface. Split to an average thickness of 5 mm y and 6 mm.

ORIGIN
Cantera La Campa. Folgoso del Caurel (Lugo) Spain.
Operating since 1972

PRODUCTION
20.000 tm/year

FORMATS
Rectangular, Bullnose

SIZES (cm) 40x20, 35x25, 40x20, 40x25, 46x22, 46x25, 50x25, 50x30, 60x30

SELECTIONS R EXCELLENCE, H, NATURAL

Data Sheet

{{this.show}} {{this.hide}} CUPACLAD™ - Natural Slate Rainscreen Cladding Systems

CUPACLAD™ Cladding Systems image

CUPACLAD™ Cladding Systems

CUPACLAD™, ventilated faade systems with CUPA PIZARRAS Natural slate. CUPACLAD™ makes possible the installation of natural slate wall panels with horizontal orientation, offering new design possibilities for contemporary architecture.

CUPACLAD® solutions are lightweight, easy to install and they help to create a modern building appearance. In new constructions and in renovation works, CUPACLAD facade cladding systems can be adapted to every architectural design.

CUPA PIZARRAS natural slate is fixed on horizontal battens with different fixing elements. The horizontal battens are fixed over the vertical battens, which are mechanically fixed to the wall, allowing a ventilated cavity.
CUPACLAD®101 Logic Series Rainscreen Cladding image

CUPACLAD®101 Logic Series Rainscreen Cladding

Featuring simple, balanced design, our CUPACLAD® 101 LOGIC rainscreen cladding system puts the texture and sheen of our natural slates right to the fore.

The CUPACLAD® 101 LOGIC system is part of the CUPACLAD 101 series, made up of systems with invisible fixings that make our natural slate the main attraction of a facade.

The 101 series also include CUPACLAD® 101 RANDOM and CUPACLAD® 101 PARALLEL natural slate cladding systems.

Our CUPACLAD® cladding systems enable you to improve the efficiency of any building without forgoing unique, elegant, natural design.
CUPACLAD® 101 RANDOM Rainscreen Cladding image

CUPACLAD® 101 RANDOM Rainscreen Cladding

The CUPACLAD® 101 RANDOM rainscreen cladding system revolutionises natural slate cladding installation by combining different slate sizes to generate a dynamic, creative composition.

The CUPACLAD 101 RANDOM system is part of the CUPACLAD 101 series, made up of systems with invisible fixings that make our natural slate the main attraction of a facade. The CUPACLAD® 101 series also includes CUPACLAD® 101 LOGIC and CUPACLAD® 101 PARALLEL natural slate cladding systems.
CUPACLAD® 101 PARALLEL Rainscreen Cladding image

CUPACLAD® 101 PARALLEL Rainscreen Cladding

CUPACLAD® 101 PARALLEL is a rainscreen cladding system with aligned joints, generating a homogeneous composition that highlights the unique personality of our natural slates.

CUPACLAD® 101 PARALLEL shares its invisible fixing system with the rest of the CUPACLAD 101 series, letting the slate become the main feature in any facade.

The CUPACLAD® 101 series also includes CUPACLAD® 101 LOGIC and CUPACLAD® 101 RANDOM natural slate cladding systems.
CUPACLAD® 201 VANGUARD image

CUPACLAD® 201 VANGUARD

Characterised by its contemporary design, the CUPACLAD 201 VANGUARD rainscreen cladding system marries large format slates with stainless steel clips, creating a clean, modern combination.

The CUPACLAD® 201 VANGUARD system is part of the CUPACLAD® 201 series, which includes systems with visible fixings. Associating natural slate with steel gives the facade a unique touch of modernity.
CUPACLAD™ Installation image

CUPACLAD™ Installation

CUPACLAD® reinvents the traditional technique for placing natural slate, offering greater simplicity and significant savings in installation times.

The slates are specially selected from our 16 quarries.

The fixing systems used in CUPACLAD® systems are the result of a meticulous design process performed by our engineers and these were especially designed to ensure quick, secure installation.
CUPACLAD® Documentation image

CUPACLAD® Documentation

CUPACLAD® Documentation - Catalogue Downloads

{{this.show}} {{this.hide}} CUPACLAD® Inspiration Gallery

CUPACLAD® Inspiration Gallery image

CUPACLAD® Inspiration Gallery

CUPACLAD Photo Gallery.

{{this.show}} {{this.hide}} CUPACLAD® Natural Slate Case Studies

CUPACLAD® Natural Slate Case Studies image

CUPACLAD® Natural Slate Case Studies

CUPA PIZARRAS Natural Slate Case Studies
CUPACLAD® Sustainability image

CUPACLAD® Sustainability

CUPACLAD® Sustainable Facades
CUPACLAD® systems enable the construction of efficient, sustainable rainscreen cladding. A life cycle analysis, which allows you to analyse the overall environmental impact of a product, confirms CUPACLAD as the ecological option for facade cladding, thanks to the use of natural slate instead of prefabricated products.

{{this.show}} {{this.hide}} THERMOSLATE® Solar Thermal Collectors Systems

THERMOSLATE® Solar Thermal Collectors  image

THERMOSLATE® Solar Thermal Collectors

The THERMOSLATE® range of solar thermal collectors enables you to integrate a solar collector totally invisibly into any natural slate roof or cladding.

These solar collectors are made using Spanish natural slate extracted from our own quarries, so ensuring perfect integration, regardless of the fixing system used for the natural slate roof.
THERMOSLATE® System with Nail image

THERMOSLATE® System with Nail

The THERMOSLATE® solar thermal collector system, in natural slate installed with nails suits 50x25 cm format natural slate roofs perfectly.
THERMOSLATE® System with Hook image

THERMOSLATE® System with Hook

The design of THERMOSLATE® solar thermal collectors with hooks ensures perfect integration into any natural slate roof installed with traditional fixing systems. The result is the combination of a traditional natural slate roof and an innovative solar capturing system with a perfect look.

THERMOSLATE® enables you to take advantage of the efficiency of renewable energies without forgoing the elegant, sophisticated design of a natural slate roof.

The THERMOSLATE® hook fixing system allows completely undetectable integration of the thermal solar collectors into any traditional natural slate roof. The stainless steel hooks facilitate perfect fitting of each of the slates. This means that, as well as taking advantage of the sustainability of renewable energies, THERMOSLATE enhances the natural beauty of slate roofs.
THERMOSLATE® Technical Solar Floor image

THERMOSLATE® Technical Solar Floor

THERMOSLATE® TECHNICAL SOLAR FLOOR has been developed to adapt the advantages of our solar thermal collector to any kind of external surface without specific needs for waterproofing.

THERMOSLATE® RAISED FLOORING solar thermal collectors are perfect for all kinds and flat roofs, terraces or facades and also confer the exclusive elegance of a natural slate finish.

THERMOSLATE® maintains the aesthetics and strength of slate at the same time as becoming an active feature in the construction, with high added value.

THERMOSLATE® RAISED FLOORING system is ideal for any trafficable outdoor surface (suitable for people to walk on), giving the sophisticated, contemporary style characteristic of natural slate.
THERMOSLATE® Solar System Project Installation image

THERMOSLATE® Solar System Project Installation

THERMOSLATE®, installation of the natural slate solar roofing.
THERMOSLATE® Documentation image

THERMOSLATE® Documentation

THERMOSLATE® Catalogues and Guides for Downloading.

{{this.show}} {{this.hide}} THERMOSLATE® Works Gallery

THERMOSLATE® Works Gallery image

THERMOSLATE® Works Gallery

THERMOSLATE® Works Gallery

{{this.show}} {{this.hide}} THERMOSLATE® Case Studies

THERMOSLATE® Case Studies image

THERMOSLATE® Case Studies

Project Descriptions

{{this.show}} {{this.hide}} Sustainability

Sustainability image

Sustainability

We at CUPA PIZARRAS are proud to offer the market a natural product with lower environmental impact than any other alternative for roofs and cladding.

Life cycle analysis, which allows you to analyse a product's overall environmental impact, confirms natural slate as an ecological option for any architectural project.


password:  
Last Update: 2017-02-21