TruGrain
composite decking and siding

CONTACT INFO

2801 Post Oak Blvd.
Houston, TX 77056
Toll Free: 866-423-2385
Fax: 713-343-8440

USA reps       Canadian reps      

COMPANY OVERVIEW

TruGrain™ made with Resysta® is manufactured by Westech Building Products Inc., a Westlake Chemical company, is a manufacturer of polyvinyl chloride (PVC) fence, decking, railing extrusions, and custom window and door profiles. Westech has been a leader in the building products industry for many years, a reputation that has been earned through strong leadership, product innovation, vertical integration, and a commitment to engineering and manufacturing practices that exceed regulatory requirements and industry standards. With facilities in the United States and Canada, Westech serves the entire North American marketplace, including Mexico. Westech also serves customers in Central and South America, Africa and Eastern Europe.

ALL PRODUCTS

{{this.show}} {{this.hide}} Deck & Porch

Deck & Porch image

Deck & Porch

TruGrain surpasses natural hardwood in many respects. It is resistant to weather, pests and fungal decay, and will not splinter, swell or crack. At the same time, TruGrain requires minimal maintenance, is slip resistant and available in diverse shapes and colors. All these characteristics make TruGrain Decking especially suitable for areas exposed to weather or humidity and maritime applications.

Attribute/Benefits
  • Thanks to TruGrain''s polar properties, stains and sealants perfectly adhere to the surface
  • TruGrain does not absorb water, so glazes and sealants will not flake off
  • No surface graying
  • Negligible color changes, even after many years
  • High screw withdrawal resistance
  • Durability category 1, the highest rating possible, against fungal decay
  • Very high skid resistance
  • Very low maintenance
  • Low expansion and contractions coefficient


Available Products
TruGrain Decking Full Installation Guide
TruGrain Decking Full Installation Guide - Spanish Version

{{this.show}} {{this.hide}} Siding

Siding image

Siding

Achieve the rich look of wood siding without the environmental impact. TruGrain is the perfect choice for full siding or as a design detail. It is available in a variety of profiles and can achieve looks ranging from colonial to contemporary. It can also be shaped, cut and curved for maximum design flexibility. TruGrain''s proprietary material blend makes it durable for use in the most extreme environments. It also has the highest possible rating against fungal decay, making it perfect for areas prone to excessive moisture.

Attribute/Benefits
  • Thanks to TruGrain''s polar properties, stains and sealants perfectly adhere to the surface
  • TruGrain does not absorb water, so glazes and sealants will not flake off
  • No surface graying
  • Negligible color changes, even after many years
  • High screw withdrawal resistance
  • Durability category 1, the highest rating possible, against fungal decay
  • Very high skid resistance
  • Very low maintenance
  • Low expansion and contractions coefficient


Available Products
TruGrain Siding Full Installation Guide
TruGrain Siding Full Installation Guide - Spanish Version "

{{this.show}} {{this.hide}} Siding Photo Gallery

{{this.show}} {{this.hide}} Facade / Interior Designs

Facade / Interior Designs image

Facade / Interior Designs

Designing with TruGrain
TruGrain not only offers the look and feel of wood, it has many similar working properties of wood. It can be bent, shaped and joined like wood, making it perfect to be used as an accent material. And because TruGrain will not swell, shrink or crack, it is also well-suited for use as wall cladding and on soffits. TruGrain can also be stained in a wide palette of natural wood tones and designer colors for even more design versatility.

Landscaping/Outdoor Design
TruGrain has been especially developed for outdoor areas. It withstands the fiercest weather conditions, like driving rain, extreme temperatures, and prolonged sun or shade exposure. It also has a very high skid resistance, making it a safe material for surfaces with heavy foot traffic. TruGrain has a high material density, so it is especially resistant to high humidity and excessively wet environments. Thanks to these exceptional properties, TruGrain makes it easy to incorporate the look and feel of exotic hardwood into a variety of outdoor applications such as:
  • Decking
  • Docks
  • Seating/benches
  • Outdoor kitchens
  • Pergolas/cabanas
  • Footbridges
  • Outdoor showers
  • Terrace construction

Because TruGrain is 100 % water-resistant, the application capabilities are almost unlimited!

Design for lifelong enjoyment
TruGrain requires minimum maintenance on even the most utilized surfaces. After installation and staining/sealing TruGrain, all that''s left to do is enjoy it for decades to come, with no worries about swelling, cracking or discoloration. Lignin is the substance that causes wood to gray over time when exposed to sunlight and harsh weather. TruGrain does not contain any wood components and will therefore not gray. The polar properties of TruGrain allow for superior adherence of glazes and sealing - the perfect precondition for long-lasting color. The color will not chip or flake off TruGrain. Resysta glazes contain the highest quality color pigments and are not impacted by UV-light. TruGrain also meets the requirements for the highest classification against fungal decay - no more unsightly green wood.

Attribute/Benefits
  • Thanks to TruGrain''s polar properties, glazes and sealants perfectly adhere to the surface.
  • TruGrain does not absorb water, so glazes and sealants will not flake off.
  • No surface graying
  • Negligible color changes, even after many years
  • High screw withdrawal resistance
  • Durability category 1, the highest rating possible, against fungal decay


Available Products

{{this.show}} {{this.hide}} Sustainability

Sustainability image

Sustainability

TruGrain made with Resysta products deliver the luxurious look and feel of exotic hardwoods without impacting a single tree. Resysta's proprietary material blend is comprised primarily of rice husks, an agricultural waste by-product. When combined with mineral oil, salt and other additives, the result is a product almost indistinguishable from real wood. Like real wood, TruGrain is 100% recyclable. Unlike real wood, TruGrain is water-resistant and will not crack or splinter, resulting in a much longer life span.

Through material innovation and product design, TruGrain effectively combines nature and science to produce a beautiful, durable product at a competitive price. TruGrain can earn points under various Sustainable design and construction programs.

{{this.show}} {{this.hide}} LEED

LEED

LEED is a rating system developed by the United States Green Building Council to measure the environmental impact of building design, construction and operations. LEED certification is measured in points and is based on how much a building reduces operating costs and overall impact on the environment.

LEED New Construction and Major Renovations Certificates are awards according to the following scale:
  • Certified 40-49 points
  • Silver 50-59 points
  • Gold 60-79 points
  • Platinum 80 points and over

TruGrain Contributing Points

Material & Resources:
  • MR Credit 6 "Rapidly Renewable Materials" up to 1 point
  • MR 5 based on project location and US production location up to 2 points

Indoor Environmental Quality:
  • EQ Credit 4.2 "Low-Emitting Materials: Paintings & Coatings" up to 1 point
  • Innovation & Design Process:
  • ID Credit 1 "Innovation in Design" up to 1 point


password:  
Last Update: 2017-02-11