Boral TruExterior Trim and Siding
sustainable siding, trim and beadboad

CONTACT INFO

200 Mansell Court E.
Suite 305
Roswell, GA 30076
Toll Free: 888-9BORAL9
Continuing Education Logo

USA reps      

COMPANY OVERVIEW

Boral has created an entirely new category of exterior products with its Boral TruExterior™ Siding and Trim. Offering phenomenal performance, remarkable workability and a lasting look without the limitations that commonly plague other exterior materials, Boral TruExterior® products are like no other siding and trim products on the market today. Our exclusive poly-ash structure has been developed with over six years of rigorous internal and 3rd party testing. The proprietary polymer chemistry and coal-combustion products (ash) add a level of inert properties with virtually no moisture cycling, making it ideal for exterior applications. Consisting of more than 70% recycled materials, Boral TruExterior™ Siding and Trim lead the market in true sustainability and environmental stewardship.

ALL PRODUCTS

{{this.show}} {{this.hide}} TruExterior® Trim and Beadboard

TruExterior® Trim  image

TruExterior® Trim

Boral has created an entirely new category of reliable exterior trim with its Boral TruExterior Trim, offering phenomenal performance, remarkable workability and a lasting look without the limitations that commonly plague other exterior trim products. View Sizes
TruExterior® Beadboard  image

TruExterior® Beadboard

Boral TruExterior Beadboard is made with the revolutionary new poly-ash material, which addresses both the moisture- and movement-related issues commonly seen with other exterior materials, creating a balance of performance and aesthetics that cannot be found with other manmade alternatives. Including 4-inch, double-4, 6-inch and double-6 profiles, the Boral TruExterior® Beadboard product line offers the look of traditional wood beadboard but it performs better, is remarkably workable and has a lasting look - all without the issues that commonly plague exterior wood products.
TruExterior® Skirt Board  image

TruExterior® Skirt Board

Boral TruExterior® Trim and its complementary Skirt Board profile are pioneering a new category of exterior trim with products you can trust to provide exceptional performance, superior workability and a lasting appearance.

{{this.show}} {{this.hide}} TruExterior® Siding Craftsman Collection™

Shiplap Siding image

Shiplap Siding

The Shiplap profile is edge-matched for a tight joint appearance. It is intended to be installed with the milled, smooth surface exposed, and is not reversible. Learn More
Cove/ Dutch Lap Siding image

Cove/ Dutch Lap Siding

The Cove/Dutch Lap profile features a subtle curve that creates a unique, eased appearance. Learn More
Channel Siding image

Channel Siding

The Channel profile's wide groove creates a rich shadow line effect. Learn More
Channel Bevel Siding image

Channel Bevel Siding

The Channel Bevel profile features a channel-style joint with an angled edge. Learn More
V-Rustic Siding image

V-Rustic Siding

The V-Rustic profile features a deep "V" groove that creates an appealing shadow line effect. Learn More
Bevel Siding image

Bevel Siding

The Bevel Profile* is the newest addition to the Boral TruExterior® Siding Craftsman Collection™ - the first manmade siding profiles to geniunely replicate the natural aesthetic of real wood while maintaining a high level of dimensional stability. Recreating the look and character of traditional clapboard or bevel lap siding, Boral TruExterior® Siding's Bevel Profile offers the true taper and shadow line effect historically seen with cedar and redwood siding, without the moisture-related issues that commonly plague wood. Learn More

*Subject to regional availability.
Nickel Gap Siding image

Nickel Gap Siding

The Boral TruExterior® Siding Craftsman Collection™ offers a variety of authentic, full-thickness profiles with bold, defined shapes and the natural aesthetic of traditional wood siding - all without the maintenance and upkeep associated with exterior wood products. Learn More


password:  
Last Update: 2017-02-17