Arcoplast
wall and ceiling systems

CONTACT INFO

1873 Williamstown Dr.
St. Peters, MO 63376
Toll Free: 888-736-2726
Fax: 636-978-7782

COMPANY OVERVIEW

Arcoplast has been pioneering the use of fiberglass reinforced composites for the architectural and design community. Since the beginning, we have stayed true to our mission to research, design and produce composite-based interior finishes that would become the industry solution for highly specialized and complex environments.

Whether it’s hygienic issues in the Food and Beverage industry, aseptic conditions in Pharmaceutical and Nutraceutical cleanrooms or safety and security issues in BSL-3, 4 and high containment facilities, Arcoplast provides permanent solutions for the most demanding situation.

ALL PRODUCTS

{{this.show}} {{this.hide}} Arcoplast Wall and Ceiling Systems

Composite Panel Surface Finishes

Arcoplast interior composite wall and ceiling systems are critical for high-risk, high security, and processing areas that demand the highest performance in surface finishes. Designed for contamination controlled environments, Arcoplast's non-hygroscopic premium gel coat is the highest standard in Arcoplast wall and ceiling surface finishes. Arcoplast interior wall liners, partitions and ceiling panels are all manufactured with this high quality gel coat that meets and exceeds USDA, FDA, cGMP, GLSP, NIH and CDC specific guidelines pertaining to surface finishes for maximum containment facilities.

Partitions

Arcoplast load bearing and free standing composite panels are constructed utilizing vacuum bag technology, allowing the wet lay-up process to thermo-set into a rigid, multi-layered substrate, forming a fused and remarkably strong sandwich panel. Arcoplast fiberglass reinforced composite panels can be configured and manufactured with polyisocyanurate insulation foams or honeycomb cores layered with non-combustible cement or plywood substrates to suit user requirements and environmental constraints. Arcoplast lightweight composite panels are ideally suited for the construction of interior walls and partitions in new facilities and retrofit projects. The large composite panels are offered in a wide range of dimensions and can be easily cut, drilled and machined in the field making project changes simple, easy and cost effective.

Wall Liners Modular Panels

Arcoplast modular fiberglass reinforced composite panels are designed for maximum containment facilities, cleanrooms and contamination controlled environments. The factory pre-finished panel edges are coupled with our innovative joining system to make high-quality installation simple and economical in both retrofit and new construction. Our composite fiberglass panel joints and radius junctions are sealed with Arcoplast's exclusive finishing compound, creating the ultimate performance in monolithic interior shell construction essential for primary and secondary barrier applications.

Ceiling Tiles – Insulated closed edge ceiling panels

Arcoplast's patented, high-density, insulated closed-edged drop-in ceiling tile is revolutionizing suspended ceiling systems. The added thermal performance of the closed-edged tiles provides significant energy savings while reducing condensate formation on the ceiling's surfaces critical in high containment processing facilities. With the edges permanently sealed, they also prevent moisture penetration and infiltration of airborne contaminants that could potentially lead to serious contamination issues. Arcoplast ceiling tiles can be removed and re-installed for plenum accessibility without damage, creating long term savings by reducing replacement panels. Designed to withstand high pressure washes and sanitizing compounds, our panels are engineered to outlast the life of the building.

Walk-on ceiling panel system

Arcoplast large walk-on ceiling panels were developed for facilities requiring full accessibility in the plenum or interstitial space. Load-bearing capabilities can be engineered for punctual loads of up to 250 lbs as well as distributed loads ranging from 10 lbs to 70 lbs.

These large walk-on ceiling panels allow unrivaled access for servicing, inspecting and exercising sanitary controls. Arcoplast sandwich composite panels provide an unobstructed surface that facilitates free air flow, resulting in greatly reduced condensate formation on the ceiling surface.

Arcoplast's antimicrobial gel coat provides a mirror-like finish, with an astounding 97.3% light reflectivity (based on 85 light source). This contributes to better lighting, reduced electrical costs and the ability to easily identify surface contamination.

Direct Attach Ceiling System – Modular Ceiling Panel

Arcoplast's modular composite ceiling panels provide architects, engineers and interior planners with tremendous flexibility in design and conceptualization, as well as providing permanent sanitary solutions for demanding environments. For facilities with low ceiling areas and the need for a hard ceiling system, these panels are recommended for any application where limited access to job sites makes using large panels troublesome and costly.

Composite Fiberglass Insulated Doors

Dimensions: 3′-0" x 7'-0" and 4'-0" x 7'-0"

Arcoplast reinforced fiberglass insulated doors are manufactured utilizing Resin Transfer Molding (RTM) technology to fully encapsulate surfaces and edges eliminating potential delamination or deterioration. Arcoplast doors incorporate a metal stile reinforcement in each edge, making it extremely rigid, durable and fully reversible for continuous hinge application. Arcoplast service doors are finished with our exclusive high-gloss antimicrobial gel coat for a permanent finish that is easy to clean, resists fading, requires virtually no maintenance and provides an unequaled aesthetic appeal.

With Light

All Arcoplast molded fiberglass doors have the pane print section built in the mold. The print relief configuration in the door is sloped, resulting in a ledge free, sleek appearance. And when required, the molded blank panel is removed and fitted for a window gasket that can accommodate a single pane of 6mm glass or an acrylic sheet. The creative design of the slope and rounded edges for the light installation is well suited for easy maintenance and sanitation procedures.

Arcostrut Fiberglass Channel Support Systems and Fasteners

Arcostrut fiberglass non-metallic strut support system is a versatile high-strength and corrosion resistant line of fiberglass channels, fasteners, hangers, pipe clamps and accessories.

Made from entirely non-metallic, corrosion resistant resins and glass strands, Arcostrut can be used in demanding environments where steel strut systems have traditionally failed. Its lightweight components can be installed quickly and easily using standard metal working tools.

It is used successfully in food, beverage and pharmaceutical facilities, wastewater treatment, refineries and chemical plants, pulp and paper, desalination facilities and in underground vaults. With Arcostrut, there is no rust, corrosion or debris caused harsh environments. They add an extra level of security to facilities where contamination or deterioration could affect the processes taking place within.

Fiberglass Reinforced Window Frames

Arcoplast fiberglass reinforced window frames are designed for existing or new wall construction. The sectional tunnel frames allow for varied wall thickness ranging from 3" to 10" wall depths with the vision panels carefully fitted to an innovative rubber gasket that accommodates 6mm glass or acrylic pane. The rounded corners, interior section and radius edges are manufactured with our high-gloss antimicrobial gel coat finish that is easily sanitized while providing unmatched durability. Arcoplast window frames are available in two standard dimensions: 24" x 24" and 40" x 40".

Insulated Beam Covers

Arcoplast one-piece, molded reinforced fiberglass beam covers offer architects and facilities engineers a permanent solution against the paint chipping, corrosion and structural beam decay created by harsh production and processing environments. The U' and V' shaped covers feature our high-gloss antimicrobial gel coat and are available in different dimensions to accommodate most existing and new structural members.

Lightweight and durable, they protect your commodity, processes and environment from condensate formations and falling debris generated by exposed structures. Arcoplast beam covers also extend the life of your building's steel and concrete members by insulating them from the working environment.

Arcoplast beam covers are a permanent solution to the costly maintenance of exposed structural beams.

Access Doors

Ideal for accessing ceiling plenums, interstitial spaces or wall chases, Arcoplast double wall access panels are available sizes:
  • 16" x 21"
  • 16" x 40"
  • 21" x 21"

Finishing Compound

Arcoplast's unique resin-based finishing compound is a high performance, ultra-white adhesive and sealant. This highly impermeable, non-sagging compound was developed specifically for coving and finishing details at all wall, ceiling and floor junctions and for sealing penetrations critical to high containment facilities.

Arcoplast finishing compound has exceptional environmental and chemical resistance yet is easy to apply and tool - delivering state-of-the are interior finishes in environmentally challenged facilities.

Trim Rings

Arcoplast addresses penetrations and cut-outs with chaffing and trim rings. Inexpensive, yet highly effective, they are crafted from durable ABS and Luran and come in an array of different shapes and sizes. The available mating pairs are ideal for trimming out or eliminating the chaffing of penetrations in wall and ceiling panels, resulting in an attractively finished, long lasting installation.

Pultruded Moldings

Accessories such as pultruded door frames, cover joints, and interior and exterior angle trims are a necessity for critical processing areas subjected to constant moisture and chemical attack. Arcoplast pultruded shapes are manufactured using the most advanced technology and raw materials available and offer great strength, rust and corrosion resistance for your facilities.


password:  
Last Update: 2017-11-17