COMPANY OVERVIEW

Verea clay roof tile is the finest roof tile from Spain. We provide superior European quality at an incredible value and give end users the ability to enjoy the superior characteristics of clay roof tile products while being very reasonably priced . The color permanence, durability, and sustainability of clay roof tile are simply not possible with asphalt shingles, concrete roof tile, or metal roof panels.

We offer a variety of profiles, colors, and textures to compliment a wide range of architectural styles We have several stocking distributors throughout the US so product availability is a non issue. Our network of reps will assist you with selecting the appropriate tile for a given job and we strive to provide the best customer service in the industry .

ALL PRODUCTS

{{this.show}} {{this.hide}} VEREA Clay Roof Tile Residential Gallery

VEREA Clay Roof Tile Residential Gallery image

VEREA Clay Roof Tile Residential Gallery

Verea clay roof tile is the finest roof tile from Spain. We provide superior European quality at an unbelievable value. We offer a variety of profiles, colors, and textures to compliment a wide range of architectural styles.

{{this.show}} {{this.hide}} VEREA Clay Roof Tile Commercial Projects

VEREA Clay Roof Tile Commercial Projects image

VEREA Clay Roof Tile Commercial Projects

Ceramica Verea offers a wide range of roof tile to suit almost any architectural style and budget. Clay roofing products' inherent color fastness, low water absorption, superior durability, and lower maintenance when compared to asphalt shingles and concrete roof tile make Verea clay roof tile an incredible value.

Custom colors are available should you have something unique in mind for your next project.

{{this.show}} {{this.hide}} Why Choose VEREA Clay Roof Tile?

Why Choose VEREA Clay Roof Tile? image

Why Choose VEREA Clay Roof Tile?

COLOR PERMANENCE
UNLIKE CONCRETE TILE, STONE COATED METAL TILE, OR ASPHALT SHINGLES -VEREA CLAY TILE WILL NEVER FADE.


We offer 3 thru color options with our RED, BROWN, and GRAPHITE products. Just about every other brand can only make their tile in red and apply spray on finishes. These brands have difficulty when producing darker colored tile as scuff marks and surface scratches that occur during delivery and install can be very visible even from a distance -Verea avoids this by offering dark thru color options VEREA BROWN & VEREA GRAPHITE. Our spray finish aged red tile options VINTAGE, FUME, ANEJA, and JACOBEA are sprayed on our base red tile and our colors have a 50 year warranty. VEREA CAFE and VEREA SANTIAGO BLEND are sprayed on our VEREA BROWN base color so surface scratches caused during the transport and installation of the tile are barely visible compared to other brands who spray dark blends on red tile.

DURABILITY
VEREA PRODUCTS EXCEED THE INDUSTRY STANDARDS BY SIGNIFICANT MARGINS


The ASTM C1167 standard specifications for roof tile are stringent and can be difficult to meet for lesser clay tile brands. Many South American tile lines have a hard time passing the traverse breaking strength water absorption, and permeability tests due to their primitive manufacturing techniques. In recent quarterly tests done on randomly selected Verea barrel tile we had traverse breaking strength results over 1000 lbs when the minimum required to pass this testing is 350 lbs. We will proudly share our most recent quarterly testing results with any perspective clients and challenge you to compare our test results against ANY competitors product (clay OR concrete). You might find that many other brands are not very transparent with their testing results -what could they be hiding?

{{this.show}} {{this.hide}} S Tiles

S Tiles Colors image

S Tiles Colors

We currently offer 11 distinct colors and blends: Red, Brown, Graphite, Vintage, Fume, Jacobea Blend, Aneja, Santiago Blend, Capcana Blend, Mocha and Peach.
Art Deco Colors on S Tile image

Art Deco Colors on S Tile

Should you want something truly unique we can make any color with our ART DECO custom line

{{this.show}} {{this.hide}} Barrel Tiles

Barrel Colors image

Barrel Colors

We currently offer 11 distinct colors and blends: Red, Brown, Graphite, Vintage, Fume, Jacobea Blend, Aneja, Santiago Blend, Capcana Blend, Mocha and Peach.
Art Deco Colors on Barrel Tile image

Art Deco Colors on Barrel Tile

Should you want something truly unique we can make any color with our ART DECO custom line

{{this.show}} {{this.hide}} Flat Profile Tiles

Flat Profile Colors image

Flat Profile Colors

WE ARE CURRENTLY STOCKING RED, BROWN, AND GRAPHITE.

Verea flat tile are grade 1 products which is the highest grade for clay roof tile and means that they are suitable for areas with repeated freeze-thaw cycles. How does this affect you in a non freeze-thaw climate? -unlike concrete flat tile or inferior clay flats our tile will not develop mildew, stain, or change color after a few years of exposure. Our tile's color permanence is unmatched and you can enjoy decades of beauty without having to do regular maintenance.

{{this.show}} {{this.hide}} Accessories

Accessories image

Accessories

CERAMICA VEREA offers a complete line of trim accessories so that you can make your roof as ornate as you wish.

{{this.show}} {{this.hide}} Sustainability

Sustainability image

Sustainability

WHAT COULD BE GREENER THAN COOKED DIRT?

The only ingredients used to make VEREA clay tile are clay, water, and fire.

Verea has certified its commitment towards the sustainable management of the company by implementing an environmental management system that meets the requirements of the European EMAS regulations and the international ISO 14001.

Verea tiles are a natural product made of clay and water, which are inert and harmless to the environment.

The most advanced techniques are used during their manufacturing process in order to ensure the optimum protection of the environment, such as using recycled raw materials, firing with natural gas, making use of the energy from the hot air moving from the kiln towards the dryer, or integral computerized control of the production process.

Verea ceramic roofs are highly efficient, offering excellent thermal insulation that minimizes the energy costs of the building. The range of Verea tile finishes makes it possible to create roofs that blend in the environment, with long-lasting colors, which remain unaltered over time and are safe. Verea tiles can help you to obtain points in the LEED® sustainable building classification system.

{{this.show}} {{this.hide}} Technical Data

Technical Data

Links to VEREA Code Approvals and Useful Technical Data


password:  
Last Update: 2017-12-19