ENDURA
grease management

CONTACT INFO

500 Veterans Dr.
P.O.Box 1800
Barrie, ON, Canada L4M 4V3
Toll Free: 800-461-1771
Fax: 705-726-2186

ALL PRODUCTS

{{this.show}} {{this.hide}} ENDURA Grease Management

ENDURA Grease Management image

ENDURA Grease Management

Commercial Food Service applications for management of Fats, Oils, and Grease (FOG) in

Click here for Endura Grease Interceptor Quick Sizing Chart

Grease Interceptor Sizing Calculator

Endura Grease Interceptor Sizing Calculator.
EnduraXL 100 gpm - Grease Interceptor image

EnduraXL 100 gpm - Grease Interceptor

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (1080 lb.) to 1000 gallon Gravity GI (Concrete).*

*when maintained according to the 25% rule

With Traffic Rated lids
40100A04 100GPM (6.3 L/Sec) 4"(110 mm) Connections
40100A04T - 100GPM (6.3 L/Sec) 4"(110 mm) FPT Connections

With Pedestrian Rated Lids
40100A04M 100GPM (6.3 L/Sec) 4"(110 mm) Connections
40100A04MT - 100GPM (6.3 L/Sec) 4"(110 mm) FPT Connections
EnduraXL 75GPM - Grease Interceptor image

EnduraXL 75GPM - Grease Interceptor

Industry leading separation efficiency based on testing to national standards. Comparable operational grease capacity (580 lb.) to 750 gallon Gravity GI (Concrete).* *when maintained according to the 25% rule

With Traffic Rated lids
4075A04 75 GPM (4.74 L/Sec) 4"(110 mm) Connections
4075A04T 75 GPM (4.74 L/Sec) 4"(110 mm) FPT Connections

With Pedestrian rated lids
4075A04M 75 GPM (4.74 L/Sec) 4"(110 mm) Connections
4075A04MT 75 GPM (4.74 L/Sec) 4"(110 mm) FPT Connections
Endura 50GPM - Grease Interceptor image

Endura 50GPM - Grease Interceptor

3950A03 50GPM (3.2 LPS) 3" (76 mm) connection
3950A04 50GPM (3.2 LPS) 4" (110 mm) connection

A tall version of our 35gpm model the 50gpm interceptor uses common parts incorporating all the best features of the Endura® product design in a comparatively light weight solution to that of its metal competitors.
Endura 50GPM - Grease Interceptor image

Endura 50GPM - Grease Interceptor

3950A03 50GPM (3.2 LPS) 3" (76 mm) connection
3950A04 50GPM (3.2 LPS) 4" (110 mm) connection

A tall version of our 35gpm model the 50gpm interceptor uses common parts incorporating all the best features of the Endura® product design in a comparatively light weight solution to that of its metal competitors.
Endura 35GPM - Grease Interceptor image

Endura 35GPM - Grease Interceptor

3935A03 35GPM (2.2 LPS) 3" (76 mm) connection
3935A04 35GPM (2.2 LPS) 4" (110 mm) connection

Using a specialized & proven injection molding process, unique to Endura®, providing rigidity and durability while reducing unit weight. Diffuser baffle aids
Endura 35GPM - Grease Interceptor image

Endura 35GPM - Grease Interceptor

3935A03 35GPM (2.2 LPS) 3" (76 mm) connection
3935A04 35GPM (2.2 LPS) 4" (110 mm) connection

Using a specialized & proven injection molding process, unique to Endura®, providing rigidity and durability while reducing unit weight. Diffuser baffle aids
Endura 25GPM - Grease Interceptor  image

Endura 25GPM - Grease Interceptor

3925XTA02 25GPM (1.6 LPS) 2" (51 mm) connection
3925XTA03 25GPM (1.6 LPS) 3" (76 mm) connection

Using a specialized & proven injection molding process, unique to Endura®, providing rigidity and durability while reducing unit weight. Models incorporate cover pry points and latch recesses for no-tool access.
Endura 25GPM - Grease Interceptor  image

Endura 25GPM - Grease Interceptor

3925XTA02 - ENDURA Grease Interceptor 25GPM/50lbs - 2" Connections

The one piece tank, like the internal components, is injection molded in engineered thermoplastic. It is lightweight and easy to install. Guaranteed for 10 years.
Endura Lo-Pro 25GPM - Grease Interceptor image

Endura Lo-Pro 25GPM - Grease Interceptor

3925A02LO 25GPM (1.6 LPS) 2" (51 mm) connection

Endura® Lo-PRO is for tight on-floor applications where space is at a premium. Same dimensional footprint as 35gpm and 50gpm Endura models. Overall height 11 inches, still meeting requirements of ASME112.14.3. Internal components can be removed in less than 5" of additional clearance.
Endura 20GPM - Grease Interceptor image

Endura 20GPM - Grease Interceptor

3920A02 20GPM (1.26 LPS) 2" (51 mm) connection

Our original tank, 20gpm units are perhaps the most commonly installed product. It suits both on-floor and in-floor applications.
Endura 15GPM - Grease Interceptor image

Endura 15GPM - Grease Interceptor

3907A02 - 7GPM (0.44 LPS) 2" (51 mm) connection
3910A02 - 10GPM (0.63 LPS) 2" (51 mm) connection
3915A02C - 15GPM (0.94 LPS) 2" (51 mm) connection

Compact models use a development of the patented Endura baffle system to enhance separation performance at low flow rates. EZ-Clean tank design Aids exterior cleaning.
Endura 10GPM - Grease Interceptor image

Endura 10GPM - Grease Interceptor

3907A02 - 7GPM (0.44 LPS) 2" (51 mm) connection
3910A02 - 10GPM (0.63 LPS) 2" (51 mm) connection
3915A02C - 15GPM (0.94 LPS) 2" (51 mm) connection

Compact models use a development of the patented Endura baffle system to enhance separation performance at low flow rates. EZ-Clean tank design Aids exterior cleaning.
Endura 7GPM - Grease Interceptor image

Endura 7GPM - Grease Interceptor

3907A02 - 7GPM (0.44 LPS) 2" (51 mm) connection
3910A02 - 10GPM (0.63 LPS) 2" (51 mm) connection
3915A02C - 15GPM (0.94 LPS) 2" (51 mm) connection

Compact models use a development of the patented Endura baffle system to enhance separation performance at low flow rates. EZ-Clean tank design Aids exterior cleaning.
Endura Flow Control image

Endura Flow Control

The Flow Control is an integral component of the Endura's design. The Endura® Flow Control with Cleanout Lid provides quick access to the flow control plate, in case of blockage. External flow control makes cover removal unnecessary when clearing blockage at the flow control plate, keeping odours contained.
ENDURA Solids Interceptor image

ENDURA Solids Interceptor

Uses the compact tank and contains the Solids Basket Accessory with dual filtration screens. The basket and screens are both easy to remove and clean. 98%* + Solids capture.

3911A02 2" (51mm) connection

*Internal testing
ENDURA Plaster Trap image

ENDURA Plaster Trap

Installed on a wide range of applications, where by gravity, fine material is required to be separated from the waste water flow. This includes materials such as plaster, clay, sand, sediment, grit and general debris. Any material heavier than water can be successfully separated in the Endura Plaster Trap.

3910PA15 14.6"x17.5"x16.3"2" (51 mmm) connection
3920PA15 23.6"x17.5"x16.3"2" (51 mm) connection


password:  
Last Update: 2017-12-15