USA Flood Air Vents
flood relief systems

CONTACT INFO

63 Putnam St.
Suite 202
Saratoga Springs, NY 12866
Fax: 516-209-3479

ALL PRODUCTS

{{this.show}} {{this.hide}} Foundation Flood Air Vents

Standard Stainless Steel Flood Vents image

Standard Stainless Steel Flood Vents - FOSS

  • Operation of vent is based on hydrostatic pressure.
  • Engineered openings are designed to provide the equalization of hydrostatic flood forces on exterior walls by allowing for the automatic entry and exit for floodwaters.
  • A minimum of two bi-directional vents are required for enclosed flood exposed area and should be installed on opposite or adjacent walls.
  • Meets FEMA, NFIP, ICC & ASCE requirements for engineered openings.
  • Water/Air/Mold (WAM) protection.
Standard Aluminum Flood Vents image

Standard Aluminum Flood Vents - FOAL

  • Grey/White/Black powder coating provides a smooth and professional long-lasting finish.
  • Operation of vent is based on hydrostatic pressure.
  • Engineered openings are designed to provide the equalization of hydrostatic flood forces on exterior walls by allowing for the automatic entry and exit for floodwaters.
  • A minimum of two bi-directional vents are required for enclosed flood exposed area and should be installed on opposite or adjacent walls.
  • Meets FEMA, NFIP, ICC & ASCE requirements for engineered openings.Water/Air/Mold (WAM) protection.
Stainless Steel Flood and Air Vents image

Stainless Steel Flood and Air Vents - FASS

  • Perforated door provides air ventilation in a crawl space to increase air flow while providing flood protection.
  • Operation of vent is based on hydrostatic pressure.
  • Engineered openings are designed to provide the equalization of hydrostatic flood forces on exterior walls by allowing for the automatic entry and exit for floodwaters.
  • A minimum of two bi-directional vents are required for enclosed flood exposed area and should be installed on opposite or adjacent walls.
  • Meets FEMA, NFIP, ICC & ASCE requirements for engineered openings.
  • Water/Air/Mold (WAM) protection.
Aluminum Flood Vent & Air image

Aluminum Flood Vent & Air - FAAL

  • Marine grade material fabrication: .050" 5052-H32 aluminum vent frame; .080" 5052-H32 aluminum vent door
  • Rough opening 8" x 16"
  • Outer frame 10" x 18"
  • Inner frame 7 15⁄16" x 15 7⁄8"
  • Installation: Ideal for poured and block walls; fits into an opening the size of a regular concrete block, break away walls. Can be installed in steel buildings, breakaway walls as well as wood construction.
  • Coverage per vent: 252 square feet minimum (enclosed area)
  • Ventilation: Aluminum Perforated door provides 37 sq inches of net free area.
  • Perforated door provides air ventilation in a crawl space to increase air flow while providing flood protection.
  • Grey/White/Black powder coating provides a smooth and professional long-lasting finish.
  • Operation of vent is based on hydrostatic pressure.
  • Engineered openings are designed to provide the equalization of hydrostatic flood forces on exterior walls by allowing for the automatic entry and exit for floodwaters.
  • A minimum of two bi-directional vents are required for enclosed flood exposed area and should be installed on opposite or adjacent walls.
  • Meets FEMA, NFIP, ICC & ASCE requirements for engineered openings.
  • Water/Air/Mold (WAM) protection.
  • Military/Veteran Discount: Contact us for more information.
Stainless Steel Retrofit Vents image

Stainless Steel Retrofit Vents - ROSS

  • White powder coating provides a smooth and professional long-lasting finish.
  • Operation of vent is based on hydrostatic pressure.
  • Engineered openings are designed to provide the equalization of hydrostatic flood forces on exterior walls by allowing for the automatic entry and exit for floodwaters.
  • A minimum of two bi-directional vents are required for enclosed flood exposed area and should be installed on opposite or adjacent walls.
  • Meets FEMA, NFIP, ICC & ASCE requirements for engineered openings.
  • Water/Air/Mold (WAM) protection.
Aluminum Retrofit Vents image

Aluminum Retrofit Vents - ROAL

  • Marine grade material fabrication: 18 Gauge (.048" thick) .050" 5052-H32 aluminum vent frame; 14 Gauge (.074" thick) .080" 5052-H32 aluminum vent door
  • Rough opening 8 1⁄4" x 14 1⁄2"
  • Outer frame 10" x 16 3⁄8"
  • Inner frame 7 15⁄16" x 14 1⁄4"
  • Installation: For wood wall construction, fits into an opening for 16" on center stud walls. Also can be used in garage doors. Can be installed in steel buildings, breakaway walls as well as wood construction.
  • Coverage per vent: 224 square feet (enclosed area)
  • Grey/White/Black powder coating provides a smooth and professional long-lasting finish.
  • Operation of vent is based on hydrostatic pressure.
  • Engineered openings are designed to provide the equalization of hydrostatic flood forces on exterior walls by allowing for the automatic entry and exit for floodwaters.
  • A minimum of two bi-directional vents are required for enclosed flood exposed area and should be installed on opposite or adjacent walls.
  • Meets FEMA, NFIP, ICC & ASCE requirements for engineered openings.
  • Water/Air/Mold (WAM) protection.
  • Military/Veteran Discount: Contact us for more information.
Winter Covers image

Winter Covers - WC-Black, WC-Grey, WC-White

USA Flood Vent Winter Covers are designed to be used with our Flood & Air vents. For those cold winter months, our covers will keep the cold air out of your crawl space or foundation, and help prevent your pipes from freezing. Available in black, grey and white.


password:  
Last Update: 2017-08-23