QM Drain
linear and center shower drains

CONTACT INFO

2570 N. Powerline Rd.
Unit 503-504
Pompano Beach, FL 33069
Phone: 954-773-9450

USA reps      

COMPANY OVERVIEW

QM’s business philosophy: A company of integrity that takes pride in providing masterfully designed shower drains exceeding industry standards precisely made with the highest quality Stainless Steel Marine grade 316. We strive to always exceed our clients’ expectations by being accountable, vigilant learners, and conscious of sustainability. Zero compromises.

Our Linear shower drain allows you to pitch your surface from any direction giving you the most versatility. Five unique patterns including the “tile-in” option of surface material, all you have to do is dream it.

Our line of centrally located, four-way pitched drains gives you a contemporary, sophisticated, aesthetic option to enhance your space. Multiple patterns and finishes to choose from our two series, QM drain redefines everything a drain should be.

ALL PRODUCTS

{{this.show}} {{this.hide}} Linear Drains

Delmar Series image

Delmar Series

Delmar is our crown jewel. It is the perfect combination of unique modern design and the highest quality you will find in the industry. Delmar offers you the only line of drains made entirely of Stainless Steel Marine 316 from top to bottom for unmatched corrosion resistance and minimum maintenance.

It gives you the most design versatility. It offers you the opportunity to choose or combine linear and center shower drains according to your preferences. Also, you can choose any of the five designs patterns including the "tile-in" option of surface material in the center channel for a seamless look. Available in several sizes and finishes.
Lotus Linear image

Lotus Linear

A design as simple and pure as a lotus, the most beautiful and exquisite flower to ever have grown in water.
  • Linear Drain
  • Placement: Versatile, allows you to pitch your surface from any direction
  • Material: Stainless Steel Marine 316
  • Finishes: Bronze
  • Available in: 24", 28", 32" and 36"
  • Accessories included: Hair/Debris Strainer, Lifting Key, Adjustable Feet, and Threaded Nipple.
Mist Linear image

Mist Linear

A tribute to the way water disguises everything around us in nature.
  • Linear Drain tile-in of surface material in the center channel
  • Placement: Versatile, allows you to pitch your surface from any direction
  • Material: Stainless Steel Marine 316
  • Finishes: Satin
  • Available in: 24", 28", 32", 36", 48" and 58"
  • Accessories included: Hair/Debris Strainer, Lifting Key, Adjustable Feet, and Threaded Nipple.
Delta Linear image

Delta Linear

Inspired by the strong and determined way a river flows into the ocean.
  • Linear Drain
  • Placement: Versatile, allows you to pitch your surface from any direction.
  • Material: Stainless Steel Marine 316
  • Finishes: Satin and Polished.
  • Available in: 24", 28", 32", 36", 48" and 58"
  • Accessories included: Hair/Debris Strainer, Lifting Key, Adjustable Feet, and Threaded Nipple.
Kai Linear image

Kai Linear

From the word sea in Hawaiian, Kai pays tribute to the tranquility and vastness of open sea.
  • Linear Drain
  • Placement: Versatile, allows you to pitch your surface from any direction
  • Material: Stainless Steel Marine 316
  • Finishes: Satin
  • Available in: 24", 28", 32" and 36"
  • Accessories included: Hair/Debris Strainer, Lifting Key, Adjustable Feet, and Threaded Nipple.
Nami Linear image

Nami Linear

Named after the Japanese word for wave and inspired by beautiful ripple marks on a sandy beach.
  • Linear Drain
  • Placement: Versatile, allows you to pitch your surface from any direction.
  • Material: Stainless Steel Marine 316
  • Finishes: Satin
  • Available in: 24", 28", 32" and 36"
  • Accessories included: Hair/Debris Strainer, Lifting Key, Adjustable Feet, and Threaded Nipple.

{{this.show}} {{this.hide}} Center Drains

Delmar Series image

Delmar Series

Delmar is our crown jewel. It is the perfect combination of unique modern design and the highest quality you will find in the industry. Delmar offers you the only line of drains made entirely of Stainless Steel Marine 316 from top to bottom for unmatched corrosion resistance and minimum maintenance.

It gives you the most design versatility. It offers you the opportunity to choose or combine linear and center shower drains according to your preferences. Also, you can choose any of the five designs patterns including the "tile-in" option of surface material in the center channel for a seamless look. Available in several sizes and finishes.
Delta Center image

Delta Center

Inspired by the strong and determined way a river flows into the ocean.
  • Center Drain
  • Placement: centrally located, four-way pitched drain.
  • Material: Stainless Steel Marine 316
  • Finishes: Satin and Polished
  • Available in: 4" x 4" and 5 " x 5 "
  • Accessories included: Hair/Debris Strainer, Lifting Key
Mist Center image

Mist Center

A tribute to the way water disguises everything around us in nature.
  • Center Drain tile-in of surface material in the center of the base
  • Placement: centrally located, four-way pitched drain
  • Material: Stainless Steel Marine 316
  • Finishes: Satin
  • Available in: 4" x 4" and 5 " x 5 "
  • Accessories included: Hair/Debris Strainer, Lifting Key
Kai Center image

Kai Center

From the word sea in Hawaiian, Kai pays tribute to the tranquility and vastness of open sea.
  • Center Drain
  • Placement: centrally located, four-way pitched drain
  • Material: Stainless Steel Marine 316
  • Finishes: Satin
  • Available in: 4" x 4" and 5 " x 5 "
  • Accessories included: Hair/Debris Strainer, Lifting Key
Nami Center image

Nami Center

Named after the Japanese word for wave and inspired by beautiful ripple marks on a sandy beach.
  • Center Drain
  • Placement: centrally located, four-way pitched drain
  • Material: Stainless Steel Marine 316
  • Finishes: Satin
  • Available in: 4" x 4" and 5 " x 5 "
  • Accessories included: Hair/Debris Strainer, Lifting Key
Lotus Center image

Lotus Center

A design as simple and pure as a lotus, the most beautiful and exquisite flower to ever have grown in water.
  • Center Drain
  • Placement: centrally located, four-way pitched drain
  • Material: Stainless Steel Marine 316
  • Finishes: Bronze
  • Available in: 4" x 4" and 5 " x 5 "
  • Accessories included: Hair/Debris Strainer, Lifting Key

{{this.show}} {{this.hide}} Lagos Series

Lagos Series image

Lagos Series

Lagos is our line of center shower drains that allow you to enjoy a unique modern design in showers that require a centrally located, four-way pitched drains. It offers the most cost effective way to access the high quality that only grates made of stainless steel Marine 316 can provide. Choose from two designs each available in three finishes and two sizes.
Mira Center image

Mira Center

True to its name, which means ocean in Sanskrit, Mira evokes the boundless beauty of the sea.
  • Center Drain
  • Placement: centrally located, four-way pitched drain
  • Material: Stainless Steel Marine 316 grate and ABS base
  • Finishes: Satin, Polished and Bronze
  • Available in: 4" x 4" and 5 " x 5 "
  • Accessories included: Hair/Debris Strainer, Lifting Key
Tulia Center image

Tulia Center

Named after the Latin word for heavy rain and influenced by the forceful way such rain hits our earth.
  • Center Drain
  • Placement: centrally located, four-way pitched drain
  • Material: Stainless Steel Marine 316 grate and ABS base
  • Finishes: Satin, Polished and Bronze
  • Available in: 4" x 4" and 5 " x 5 "
  • Accessories included: Hair/Debris Strainer, Lifting Key

{{this.show}} {{this.hide}} Bay Series

Bay Series image

Bay Series

Bay is our export drain line, designed and created for the plumbing requirements of Latin America and the Caribbean.
Ria image

Ria

Bay is our export drain line, designed and created for the plumbing requirements of Latin America and the Caribbean.
  • Center Drain
  • Placement: centrally located, four-way pitched drain.
  • Seal out drain odor and bugs
  • Material: Stainless Steel 304
  • Finishes: Satin
  • Available in: 10 cm x 10 cm and 12 cm x 12 cm.


password:  
Last Update: 2017-02-17