BUZON USA East
Servicing East of Mississippi

CONTACT INFO

16 W. 56th St.
New York, NY 10019
Fax: 212-243-2868

COMPANY OVERVIEW

We are proud to serve:
Alabama, Connecticut, Delaware, Florida, Georgia, Illinois, Indiana, Kentucky, Maine, Maryland, Massachusetts, Michigan, Mississippi, New Hampshire, New Jersey, New York, North Carolina, Ohio, Pennsylvania, Rhode Island, South Carolina, Tennessee, Vermont, Virginia, West Virginia, Wisconsin.

Welcome to the the Buzon family. For more than 25 years, Buzon pedestals have evolved alongside architects and contractors to create the most beautiful and intriguing spaces in the world. Buzon designed, developed, and manufactured the first pedestal and started selling them in the US in 1994.

ALL PRODUCTS

{{this.show}} {{this.hide}} Pedestals

DPH Series Screwjack Pedestal  image

DPH Series Screwjack Pedestal

DPH screwjack pedestals are continuously adjustable from 11/16" to 42 1/8". Manufactured from 80% recycled polypropylene copolymers (PPC) and 20% talc for increased strength, making them 100% recyclable.

Once the pedestals are at the required height, their position is fixed with patented locking keys. DPH pedestals and their accessories are suitable for many applications such as: Roof decks, green roofs, balconies, terraces, podiums, temporary floors and industrial floors.

Technical Data Sheet - DPH Series Pedestal

PB Series Screwjack Pedestal image

PB Series Screwjack Pedestal

PB screwjack pedestals are continuously adjustable from 1-1/8" to 12-3/8". Manufactured from 80% recycled polypropylene copolymers (PPC) and 20% talc for increased strength, making them 100% recyclable.

The PB-Series BUZON pedestals are characterized by their universal head which is capable of supporting all type of materials thanks to the availability of especially designed accessory kits.

Technical Data Sheet - PB Series Pedestal

BC Series Screwjack Pedestal image

BC Series Screwjack Pedestal

BC screwjack pedestals are continuously adjustable from 7/16" to 40-9/16". Manufactured from 80% recycled polypropylene copolymers (PPC) and 20% talc for increased strength, making them 100% recyclable.

Accessories such as spacer tabs, battens, and various other attachments can be fixed to the versatile head of the BC series pedestals. The circular tabs - a special feature of the BC series pedestals - allow the Architect or Designer to arraneg uniquely shaped pavers - triangular, pentagonal, hexagonal, circular, square, or rectangular.

Technical Data Sheet - BC Series Pedestal

{{this.show}} {{this.hide}} Accessories

DPH-PH5 Slope Corrector								 image

DPH-PH5 Slope Corrector

The patented slope corrector can create or compensate for slopes up to 5% (in increments of 0.5%). On pedestals DPH-4 to DPH-13, the slope corrector is pre-integrated into the pedestal head.
On pedestals DPH-0 to DPH-3, the PH5 slope corrector can be added to the head of the pedestal.

Technical Data Sheet - DPH-PH5 Slope Corrector
PB/BC-PH5 Slope Corrector image

PB/BC-PH5 Slope Corrector

The BC-PH5 slope corrector is placed under the base of the BC and PB pedestals to create or to compensate for slope. Multiples can be applied for 5%, 10%, 15% slope, with similar incremental adjustment as the DPH-PH5.
Shims image

Shims

Shims of 1/32" or 1/16" thick reinforced EPDM (Shore 60) are used primarily for achieving a precise height with non-adjustable pedestals and compensation for irregularities in paving material thickness. They also offer improved shock absorption and anti-slip and acoustic performance.

Technical Data Sheet - Shims

Locking Key image

Locking Key

Locks the pedestal to the height required to ensure no further rotational movement caused by traffic vibrations.
DPH- Spacer Tabs								 image

DPH- Spacer Tabs

Spacer tab plates of different thicknesses can be clipped onto the head of the pedestal to create the desired joint type and spacing between tiles (for water drainage and ventilation). Height of tabs: 1" or 11/16".

PB - Spacer Tabs image

PB - Spacer Tabs

Spacer tab crosses of different thicknesses can be clipped onto the head of the pedestal to create the desired joint type and spacing between tiles (for water drainage and ventilation). Height of tabs: 1" or 11/16".

BC -Spacer Tabs image

BC -Spacer Tabs

Individual spacer tabs of different thicknesses can be clipped onto the head of the pedestal and rotated freely to create the desired joint type and spacing between tiles (for water drainage and ventilation). Height of tabs: 1" or 11/16".

DPH - Joist Support image

DPH - Joist Support

Non-adjustable, for use on DPH pedestal heads in standardized projects with little need for complex joist arrangements. Supports any type of substructure: timber, composite, aluminum, or steel battens, with a maximum standard support width of 2-9/16.

Technical Data Sheet - DPH Joist Support
PB - Joist Support image

PB - Joist Support

Non-adjustable, for use on PB pedestal heads in standardized projects with little need for complex joist arrangements. Supports any type of substructure: timber, composite, aluminum, or steel battens, with a maximum standard support width of 2-1/2". Alternatively, the PB - Support can be split into its identical halves to support any joist width.
BC - Joist Support image

BC - Joist Support

Holes on each side of the adjustable batten guides allow for mechanical fixing with stainless steel screws. A positioning pin fixes the batten to the head of any series pedestal and a locking plug secures it in place. Supports any type of substructure: timber, composite, aluminum, or steel battens, with a support width of 1-3/8" to 5-1/2.

Technical Data Sheet - BC Series Pedestal
PB - Utility Support image

PB - Utility Support

Supports conduit, pipes, and other utilities and maintains a level sub-deck surface throughout their spans. Secures into the head of the pedestal and can rotate freely for perfect alignment.

{{this.show}} {{this.hide}} Applications

Applications image

Applications

Here at Buzon, we reach an unmatched variety of applications. Our systems can support virtually any decking material; wood, IPE, composite, fiberglass, stone, ceramic, concrete, metal, glass, grass (artificial or planter) , etc.

Thanks to our uniquely versatile pedestal heads and compatible attachments, Buzon supports these materials in every typical construction form:
  • Tile or panel (irregularly shaped tiles and configurations as well, with our BC series)
  • Paver (even overweight pavers that might crush or deteriorate comparable systems)
  • Joist (as long as they conform to the typical 1.5 to 3.5 inch laying width)
  • Plank Flooring (in staggered, diagonal, or otherwise customized arrangements)
  • Stairs (or ramps, constructed simply and intuitively, per our broad pedestal range)

Buzon pedestal systems can compensate for or create slope atop a wide variety of substrates - EPDM, TPO, Bitumen, waterproofing membranes, tapered rigid/batt/foam/board insulation, sloped concrete roof deck, etc. Therefore, Buzon holds its reputation as the ultimate decking solution to any project, be it a rooftop garden, water feature, or simple terrace/deck.

For projects in coastal or high-elevation areas that must meet excessive wind uplift safety requirements, adhesives can be applied to both the roof/membrane and the pedestals for supplemental stability and security. The resulting ultra-secure connection between the decking system and the EPDM/TPO membrane will allow your project to conform to even the strictest of zoning regulations, like that of Miami-Dade.

{{this.show}} {{this.hide}} Green Product Approved

Green Product Approved image

Green Product Approved

The polypropylene used in the pedestals is made from 78% recycled material and they are 100% recyclable. Buzon's commitment to the environment means you get points toward green building.

{{this.show}} {{this.hide}} Photo Gallery

Photo Gallery image

Photo Gallery

LookBook 2015


password:  
Last Update: 2017-08-24