AVANTI Pivot and Hinged Doors
glazed partitions and walls

CONTACT INFO

200 Pemberwick Rd.
Greenwich, CT 06830
Toll Free: 877-282-6843
Fax: 914-934-5992

COMPANY OVERVIEW

Pivot & Hinged Swing Doors
Avanti Systems USA supplies and installs a luxury line of European style interior glass pivot & hinged swing doors. Each architectural glass door system is specialized to efficiently divide and organize a variety of interior commercial spaces such as offices.

Glass Sliding Doors
Avanti Systems USA supplies and installs a luxury line of European style interior glass sliding doors. Each architectural glass sliding door system is specialized to efficiently divide and organize a variety of interior commercial spaces such as offices.

Glass Partition Systems
Avanti Systems USA supplies and installs a luxury line of European style interior glass wall partition systems. Each architectural glass system is specialized to efficiently divide and organize a variety of interior commercial spaces such as offices.

ALL PRODUCTS

{{this.show}} {{this.hide}} Pivot and Hinged Doors

Pivot Frameless Swing Door image

Pivot Frameless Swing Door

The Pivot Frameless Glass Swing Door is our luxury glass door solution that is completely customizable and is compatible with every partition system we offer as well as solid traditional walls. Free swing and self-closing are options that are offered with this versatile solution. Custom assemblies and custom finishes are also offered with the Pivot Frameless Glass Swing Door. The two-way pivoting doors can fit with almost every system we offer and are available with numerous handle options with both locking and standard.

The door accommodates tempered, laminated, low iron and LCD glazing, and can be clear or patterned or have a custom graphic. The Pivot Frameless Glass Swing Door fits into a straight or curved configuration and the only limit to it's height is the height of the partition. A pair of pivot doors is also an option for wider entries. The Frameless Glass Pivot Door is compatible with any of the hardware we offer; locking and non-locking.

The Pivot Frameless Glass Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.
Hinged Framed Swing image

Hinged Framed Swing

The Hinged Glass Swing Door is completely customizable and is compatible and fits seamlessly into our Solare™ Single and Double Glazed Frameless Partition, Elevare™ Stacking Double Glazed High Wall System, Movare™ Movable Double Glazed System or Transverso Monoblock™ Modular Wall Partition System as well as solid traditional walls. Free swing and self-closing are options that are offered with this versatile solution. Custom assemblies and custom finishes are also offered with the Hinged Glass Swing Door.

The door accommodates tempered, laminated, low iron and LCD glazing, and can be clear or patterned or have a custom graphic. The Hinged Glass Swing Door fits into a straight or curved configuration and the only limit to it's height is the height of the partition. A pair of pivot doors is also an option for wider entries. Our handles, hinges, pivots, and closers are compatible with the Hinged Glass Swing Door. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available.
Acoustic Double Glazed Glass Swing Door image

Acoustic Double Glazed Glass Swing Door

Double Glazed Acoustic Swing Doors fit seamlessly into the Solare™ Double Glazed, Elevare™ Stacking Double Glazed High Wall , Movare™ Movable Double Glazed or Transverto™ MonobIock Modular for superior sound resistance and style.

Tempered, laminated and low iron glazing is compatible with the door, and may be clear, patterned or have a custom graphic. The Double Glazed Acoustic Swing Door fits into straight or curved configurations. A pair of doors is also an option for wider entryways. Our handles, hinges, pivots, and closers are compatible with the Double Glazed Acoustic Swing Door. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available. Besides having an acoustic rating of up to 43dB, we offer the option of integrated blinds within the 1 1/8" air space between the glazing panels for privacy.
Panic Doors image

Panic Doors

Panic Exit Devices for Glass Doors are available to make glass doors comply with building code egress requirements. The locking side is reversible for single doors (rim device). Available types include: Closing system through a side latch (rim device) and Closing system through top and bottom down bolts (pair of doors).

Options: Without access from exterior side, Opening by key from the exterior (lever handle with plate and cylinder included), Opening by key and lever handle from the outside (lever handle with plate and cylinder included).

The hardware is available in a satin finish.
Timber Swing Doors image

Timber Swing Doors

Timber Swing Doors are ideally suited for Conference Rooms, Offices or Other Spaces where a good sound insulation and reliability is required. They are compatible with most of the systems we offer which include:
  • Solare™ Partition System
  • Elevare™ High Wall
  • Movare™ Movable Partitions
  • Transverto MonobIock™ Modular

The Timber Swing Door is our alternative yet stylish door if you are looking for a contrast to the glazing partition. Constructed with an aluminum frame, the door may be of standard height or may be full height of up to 8'-10" with a thickness of 1 7/8" and fit into any of the partition systems we offer . Vision panels are available. Timber doors are ideally suited for Conference Rooms, Offices or other spaces where a good sound insulation and reliability is required.

The Timber Door fits into straight or curved configurations. A pair of doors is also an option for wider entryways. Our handles, hinges, pivots, sliding hardware, drop seals, door stops and closers are compatible with the Timber Swing Door. Available finishes are shown on the EGGER color chart. The Timber Swing Door has an acoustic rating of up to 36dB.

{{this.show}} {{this.hide}} Glass Sliding Doors

Assisted Close Premium Sliding Glass Door image

Assisted Close Premium Sliding Glass Door - Cloud™

The Cloud™ Assisted Sliding Door is our premium automated interior sliding glass door which can be integrated into the Solare™ Single Glazed, Solare™ Double Glazed, Elite™ Free Standing as well as a solid traditional wall to add a touch of modern style to any entryway. Minimal maintenance is required for this door system which uses cutting edge technology such as our patented comfort stop, auto close and exact trigger engineering.

The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Cloud Assisted Sliding Door fits into a straight or curved configuration and be of ceiling, glass or soffit face mount. A pair of sliding doors is also an option for wider entries. The minimal 5/8" gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.

The maximum height for the Cloud Assisted Sliding Door is 12'-0" and maximum
Auto Magnetic Slider image

Auto Magnetic Slider - Polaris™

The Polaris™ Auto Magnetic Sliding System offers the newest innovation in modern interior office entryway design. This system is at the cutting edge of precision, technology, design and beauty. Motion sensors, minimal maintenance, ceiling, glass and soffit face mount and fixed panel integration within one track are the featured available options for this system. Available accessories include: automatic lock, remote control, touch-less switch, push button, keypad access control and infrared sensors. Installation is as easy as plug and play.

The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the automatic sliding system. The fittings may be of a brushed finish, standard RAL color or a custom RAL color, standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available. The Polaris™ Auto Magnetic Sliding System is compatible with Solare™ Frameless, Elite™ Freestanding & Lunar™ LCD Privacy Smart Glass.
Sliding Glass Barn Doors image

Sliding Glass Barn Doors - Eclipse™

The Barn Sliding Glass Door is our standard interior manual sliding glass door which can be integrated into the Solare™ Frameless, Elite™ Freestanding Partition System as well as a solid traditional wall to add a touch of modern style to any entryway.

The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Barn Sliding Glass Door fits into a straight or curved configuration. A pair of sliding doors is also an option for wider entries. The minimal 5/8" gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.

The maximum height for the Barn Sliding Glass Door is 12'-0" and maximum panel width is 4'-0". The components of the sliding door system are of stainless steel which fit over countersunk fasteners.
Sliding Glass Pocket Doors image

Sliding Glass Pocket Doors - Eclipse™

The Pocket Sliding Glass Door slides smoothly into our Solare™ Double Glazed Partition System or a solid traditional wall offering a space saving, ultramodern interior entryway, pleasing to the eye.

Tempered, laminated and low iron glazing is compatible with the door, and may be clear, patterned or have a custom graphic. The Glass Pocket Door fits into straight or curved configurations. A pair of Glass Pocket doors is also an option for wider entryways. Our 48" stainless steel pull handle comes standard with each door. Lockable pull handle hardware is also available. Each pocket door system includes stainless steel components and a floor track for door location. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available.

{{this.show}} {{this.hide}} Glass Partition Systems

Atrium Wall System image

Atrium Wall System - Atrio Alto™

Based upon the Solare Single Glazed or Acoustic Double Glazed Partition System, the minimum STC wall rating is 35. The system is ideal for interior offices and commercial spaces to utilize the benefits offered from an interior atrium. The 1"w x 1"h (single glazed) or 4"w x 1"h (double glazed) aluminum track accommodates tempered, laminated, low iron and LCD glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. The maximum height for the Atrium Wall System is 12'-0" and maximum panel width is 60".
Single Glazed Frameless Glass Partition Systems image

Single Glazed Frameless Glass Partition Systems - Solare™

Single Glazed Frameless Glass Walls are an aesthetically superior alternative to solid walls and a premium choice for organizing and dividing interior commercial spaces. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, dry jointed glazed installation (no adhesives), 2-part glazing sections and fully demountable.

The 1"x1" aluminum track accommodates tempered, laminated, low iron and LCD glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the single glazed system. The single glazed system frame may be recessed into the wall giving a modern clean glass to wall break. If you prefer the more traditional look, the standard frame can be installed in the opening visibly framing the glazing.

This frameless glass wall system is engineered to meet the technical specifications of Architects and Design professionals. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, high quality hardware and fittings.
Double Glazed Frameless Partition System image

Double Glazed Frameless Partition System - Solare™

The Solare™ Acoustic Frameless Double Glazed Partition System provides the transparency of glass yet the acoustic rating of a solid wall and with the opaque Lunar' Smart Glass or integral operable blind privacy option. With an STC wall rating of 44 and a door rating of up to 41, the system is ideal for interior offices, conference rooms, meeting rooms and atriums. Optional Fire resistance rated assemblies provide up to a rating of 60 minutes.

The 1"x4" aluminum track accommodates tempered, laminated, low iron and Lunar' Smart Glass glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. Pivot, sliding and hinged doors may be installed. Wood, steel, aluminum and glass doors (single glazed and double glazed) are all compatible within the double glazed system.
Freestanding Glass Partition System image

Freestanding Glass Partition System - Elite™

The Elite™ Free Standing Partition System offers the utmost versatility in creating and customizing rooms. The system stands independently in combination with stainless steel components and toughened glass panels. The need for head fixing is not required in most applications, single point wall and floor fixings are all that are needed.

The system accommodates tempered, laminated, low-iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the free standing system. The fittings may be of a brushed finish, standard RAL color or a custom RAL color.
High Wall Glass Partition Systems image

High Wall Glass Partition Systems - Elevare™ Mullion

The Elevare™ Mullion High Wall System offers a flexible and modular separation of spaces with a contemporary look. It's design allows for the movement/reconfiguration/relocation the connection elements without making holes in the main support structure.

The Elevare™ Mullion High Wall System is an innovative, contemporary looking, complete supporting interior partition system based on the concept of structural facades with the use of vertical aluminum mullions. The system is a completely versatile and suitable for different needs and environments through the widest spectrum of possible combinations. Glass, poly-carbonate and wood are all compatible with the support components. All perimeters are fastened to solid walls. The Elevare' Mullion High Wall System is especially suited for offices, retail spaces and trade fairs.

The maximum panel height is 30'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. The standard frame finish is Silver Anodized.
High Wall Glass Partition Systems image

High Wall Glass Partition Systems - Elevare™ Point Support Single Glazed

The Elevare™ Point Support Single Glazed High Wall System is an innovative, contemporary looking, complete supporting interior partition system based on the concept of structural facades with the use of vertical glass fins. The system is a completely versatile and suitable for different needs and environments through the widest spectrum of possible combinations. Glass, poly-carbonate and wood are all compatible with the support components. All perimeters are fastened to solid walls. The Elevare™ Point Support Single Glazed High Wall System is especially suited for offices, retail spaces and trade fairs.

The Elevare™ Point Support Single Glazed High Wall System offers a flexible and modular separation of spaces with a contemporary look. It's design allows for the movement, reconfiguration, relocation the connection elements with minimal holes in the main support Structure.

The maximum panel height is 24'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Standard frame finishes include: 304 and 316, Satin Stainless Steel and Polished Stainless Steel.
High Wall Glass Partition Systems image

High Wall Glass Partition Systems - Elevare™ Stacking Double Glazed

The Elevare™ Stacking Double Glazed High Wall System is an innovative system that supports glass without drilling or cut outs and is streamlined for energy performance. It's design allows for the movement, reconfiguration, relocation the connection elements in a monolithic, laminated or insulating glass system. The Elevare' Stacking Double Glazed High Wall System is ideal for high visibility areas where sound control is important.

The maximum panel height is 24'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.
High Wall Glass Partition Systems image

High Wall Glass Partition Systems - Elevare™ Tension

The Elevare™ Tension High Wall System is an innovative supporting system for monolithic, laminated or insulating glass without drilling or cut outs. The system features a system of studs of composite materials, top mechanical resistance and REI certification for fire resistance. Allowing glass panels to be in direct contact with the use of articulated screws (rotules) which allow axial and rotation, gaskets and fillers are not required for installation. It's design allows for the movement/reconfiguration/relocation the connection elements in a monolithic, laminated or insulating glass system.

The maximum panel height is 30'-0". Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.
LCD Privacy Smart Glass image

LCD Privacy Smart Glass - Lunar™

The Lunar™ Smart Glass Partition System utilizes PDLC (Polymer Dispersed Liquid Crystal) technology which allows completely transparent glass to transform to private in I millisecond. It is able to provide stylish glass partitions with the option of privacy of a traditional wall. Some features include: low power consumption, senor capabilities, linear or curved configuration options, optional colors and custom graphics, solar reduction up to 40%, single and double glazed, and fully de-mountable. The Lunar' LCD Smart Glass Partition System may be integrated with any of our floor-to-ceiling or freestanding glass wall systems.

The system accommodates laminated LCD glazing in thicknesses of 5/16" to 3/4″. The maximum panel size is 41"x 144". Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.
Modular Monoblock Partition System image

Modular Monoblock Partition System - Transverso™

The Transverso™ Modular Monoblock Partition System offers pre-assembled units that quickly go into place and allow you to use your newly created space in record time. The pre-assembled units reduce site labor costs as well as material waste. The system allows the use of gypsum board without the mess of joint compounds and sanding. It also allows for the use of glass, wood, laminates, melamine facings and vinyl.

The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the free standing system. The fittings may be of an aluminum finish, standard RAL color (Jet Black, Silver, Grey or White) or a custom RAL color.
Movable & Folding Glass Partition Systems image

Movable & Folding Glass Partition Systems - Movare™ Single Glazed

The Movare™ Movable Single Glazed Partition System is perfect for creating a pleasing temporary space. Some features include: multiple parking positions, end panels can be free swing pivot door access, floor bolts lock panels in position and spring closure wall panel.

The Movare™ Movable Single Glazed Wall System is the ideal solution to efficiently create pleasing temporary interior office and/or commercial space by providing the option to open or enclose large areas when necessary. This system allows multiple parking configurations, end panels which are free swing pivot door access, floor bolts to lock the panels into position and spring closure wall panels.

The maximum panel height is 13'-0", maximum panel width is 36" (panels may be larger with engineering). Track Configurations may be center or end fold; with single point, twin point or heavy duty roller options. Panel parking options are single point or twin tracks (offset). Glazing options include: Tempered, laminated or LCD glazing. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

The Movare™ Movable Single Glazed Wall System acoustic performance is rated up to 49 dB Rw. It also is rated with a Class O Surface spread of flame.
Movable & Folding Glass Partition Systems image

Movable & Folding Glass Partition Systems - Movare™ Double Glazed

The Movare™ Movable Double Glazed Partition System delivers premium features which include acoustic performance and semi-automatic operation. The system has been laboratory tested acoustically rated. They are ideal suited for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. The system also offers expanding wall jamb manual or automatic, 4″ panel thickness, integral blinds manual or remote control operation, light weight for acoustic value achieved and no internal door fixings.

The Movare™ Movable Double Glazed Partition System provides temporary acoustic rated walls to any dynamic space. The STC wall rating of 40 dB instantly delivers acoustic performance to areas which require it the most. The 4" thick panel provides the option of integral blinds, which allow privacy between the temporarily created meeting space and surrounding areas. The system is ideal for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. When the Movare™ Movable Double Glazed Partition System is not in use, it may be parked in various customizable configurations that allow it to disappear from view.

The extruded 4" aluminum track may be configured to park center, side or parallel stacked at one or both ends, with single point, twin point and heavy duty roller options; and may be of standard or custom RAL color. Clear tempered glazing is the installed standard glazing. Pivot doors and full height pass doors are available as well as allowing either end panel to be a free swing pivot access door.

{{this.show}} {{this.hide}} Design Resources

Case Studies image

Case Studies

We provide a complementary design consultation to help you get inspired and plan your glazing project.
Gallery image

Gallery

Each of our European inspired glazing systems have been modeled to ensure maximum acoustical rating and unprecedented aesthetic pleasure.
Product Integration image

Product Integration

Avanti Products fit seamlessly into a number of applications. While glass was once only used in exterior windows, interior glazed partitions have become increasingly popular, creating more productive and inviting spaces. The vast options available in glass products; such as tint, thickness, types of glass (laminated, low iron, privacy, etc.) have made interior glass partitions a viable option to the traditional solid wall.


password:  
Last Update: 2017-09-14