residential heating products

CONTACT INFO

250, De Copenhague
St-Augustin-de-Desmaures, QC, Canada G3A 2H3
Toll Free: 877-356-6663
Fax: 418-878-3001

COMPANY OVERVIEW

Specialized in the designing, building and marketing of solid-fuel-burning appliances and venting products. Wood and pellet stoves, inserts and fireplaces. Choose from our wide range the heater the one that better suits your home.

ALL PRODUCTS

{{this.show}} {{this.hide}} Valcourt Wood Fireplaces

Wood Fireplace image

Wood Fireplace - Valcourt Lafayette

French officer and hero of the American Revolution, Lafayette inspired us to create our newest high efficiency fireplace.

As the great general, Valcourt used its tactical skills in developing the Lafayette fireplace so it provides home heating with superb efficiency and elegance.

Further to offering a revolutionary look, Lafayette meets the highest EPA emissions requirements, making it the fireplace of choice for the new generation of consumers who want to use wood as a renewable and clean source of heat.
Wood Fireplace image

Wood Fireplace - Valcourt Mundo

With its straight lines, simplistic shape and neutral color, the FP12 Mundo brings a gust of modernism into your home. It harmonizes both functionality and comfort perfectly.

Moreover, with its extra large clean face glass, the Mundo offers a view on the fire that is unmatched in the industry. This ecological fireplace is EPA certified with an emissions rate of 4.4 g/h and produces up to 75,000 BTU/h.

The heat distribution kit available with the Mundo will help you harness all the power from this incredible fireplace while keeping in mind the contemporary lines of your d™cor. The most serious of users will also want to install the forced air kit which will allow for better and more efficient heat transfers to a room further from the fireplace.
Wood Fireplace image

Wood Fireplace - Valcourt Cartier

The Cartier fireplace honours its namesake, Jacques Cartier, the famous European explorer.

Once again, Valcourt explores new avenues of design and introduces a fireplace which gracefully blends a contemporary design with the functionality of a traditional fireplace.

The Cartier has a clean, large steel door allowing a perfect view of the fire without compromising its efficiency. In addition, you can always customize your decor with the two available choices of overlays.

Thanks to its optional blower and its heat-releasing grills strategically positioned above the glass, this appliance is definitively a perfect choice for an environmentally-sound, efficient and stylish heating alternative.
Wood Fireplace image

Wood Fireplace - Valcourt Waterloo

Imagine a Gigantic High-Efficiency Fireplace

This fireplace is startling in size and is a logical and environmentally friendly option for any homeowner looking to combine style and high efficiency. With its ornamental fa™ade, it will be the focal point of any room.

Large wood fireplace. Behind its large glass door, the 4.3 cubic foot combustion chamber can hold an impressive 60 lbs of wood.

Low emissions. This energy efficient fireplace complies with the EPA™s clean-air standards (only 1.6 g/hr of emissions).

High efficiency. The FP-15 fireplace is capable of heating large spaces and burns for 10 hours.

{{this.show}} {{this.hide}} Valcourt Mass Fireplaces

Mass Fireplace image

Mass Fireplace - FM400

The FM400 soapstone fireplace is the smallest in its line at Valcourt, but remains unparalleled in its ability to create a warm atmosphere.

Its exclusive styling will give your home the unique character it deserves.

Soapstone fireplaces burn wood exceptionally clean and at a high rate of efficiency.

This fireplace will spread heat slowly and evenly throughout your home for several hours after it burns out.
Mass Fireplace image

Mass Fireplace - FM1000

Valcourt™s FM1000 soapstone fireplace has a sturdy design and unique styling to match your room™s décor.

In addition to its high-efficiency output, the soapstone releases a unique warmth, surrounding you with calm and serenity.
Mass Fireplace with Oven image

Mass Fireplace with Oven - FM1000FO

The FM1000FO fireplace will bring new elegance to your home.

Its soapstone structure combines heating efficiency with an environmentally-friendly design.

If you enjoy cooking, its integrated oven will be an indispensable ally.
Mass Fireplace image

Mass Fireplace - FM1200

With its modern, yet refined styling, the FM1200 fireplace will draw many a regard.

Its soapstone design spreads heat via slow radiation, providing a sensation of enveloping warmth and a unique sense of comfort.

It will keep the air in your home fresh and you can say goodbye to the winter chills. What better way to relieve the day™s stress than to take a load off beside your warm fireplace?
Mass Fireplace with Oven image

Mass Fireplace with Oven - FM1200FO

The FM1200FO™s soapstone structure absorbs heat and releases it for hours.

In addition to this wonderful warmth, the fireplace comes with a build-in oven ™ delicious!

Its structure will also add architectural merit to any room.
Mass Fireplace with Oven and Benches image

Mass Fireplace with Oven and Benches - FM1200FOB

The FM1200FOB soapstone fireplace is simply remarkable.

In addition to releasing a soft warmth, it comes complete with 2 seats and an oven.

This fireplace has all the attributes needed to upgrade your home and create a warm, inviting space.
Mass Fireplace with Oven image

Mass Fireplace with Oven - FM1500FO

The FM1500FO will not cease to amaze and comes complete with a built-in oven.

Be it for cooking or heating, you will reap the full benefits of its dual functionality.

Your home will no doubt be infused with the comfort and warmth of the slow thermal radiation offered by its soapstone design ™ a unique feature in this class of fireplace.
Mass Fireplace with Oven and Benches image

Mass Fireplace with Oven and Benches - FM1500FOB

The sumptuous FM1500FOB fireplace is elegant, yet impressive.

The thermal radiation offered by its soapstone design feels like basking in the sunshine on a warm spring day.

Its two seats and integrated oven allow you to cook small meals over a traditional wood stove in total comfort.
Mass Fireplace with Oven and Benches image

Mass Fireplace with Oven and Benches - FM1500FOB4

The classy and majestic FM1500FOB4 fireplace is unparalleled in its ability to warm body and spirit.

Its four seats and integrated wood burning oven are perfect for hosting family and friends.

The soapstone design conducts and holds in heat, while its magnificent pearl-grey stones will match any décor.

{{this.show}} {{this.hide}} Valcourt Decorative Wood Fireplaces

Decorative Wood Fireplace with Guillotine Door image

Decorative Wood Fireplace with Guillotine Door - Valcourt Frontenac FP11

Dare to design... the fireplace of your dreams, while being environmentally friendly! Frontenac is not only the name of a grand hotel located in the heart of Quebec City, Canada. It is also the largest fireplace of the Valcourt brand.

Majestic and imposing, this bravery symbol of the Count of Frontenac, who has fiercely defended the French colony, is quite appropriate to represent the enormous challenge overtaken when designing and manufacturing this fireplace.

Exceptionally large, the FP11 Frontenac uses advanced technology to reduce air pollution and is already qualifies for Phase II of the US Environmental Protection Agency (EPA) voluntary program for manufacturers of decorative wood burning fireplaces. With particulate emissions below 5.1 g/kg (which is approximately 70 percent cleaner than unqualified models), this model will surely give you elegance without compromising the quality of air.

Just like the FP7-LM Antoinette, the FP11 Frontenac has a guillotine door that disappears in the hearth, allowing you to easily load wood on the fire and have an unrivalled view of the flames.

The fire screen is also equipped with a guillotine mechanism. You will thus enjoy an open fire in safety when the ceramic glass door is open. Finally, the bare front allows significant flexibility and creativity in the design of your interior d™cor.
Decorative Linear Wood Fireplaces  image

Decorative Linear Wood Fireplaces - Valcourt Saint-Laurent FP16

This amazing large decorative wood-burning fireplace will become the centerpiece of your home. Its perfect rectangle gives it a sleek, modern look and its elongated shape produces a warm enchanting effect in the room.

Decorative. This sleek, wide model showcases the beauty of the flames.

Convenient. Its guillotine glass door is easily lifted to provide ample room for loading wood.

Secure. The fire screen, also equipped with a guillotine mechanism, makes you enjoy the warmth of an open fire and a natural effect in complete safety.
Decorative Wood Fireplace image

Decorative Wood Fireplace - Valcourt Manoir FP1LM

The Manoir is the updated version of Valcourt™s very first fireplace.

Valcourt™s fireplace doors are second to none and the Manoir is another good example of their exception.

The steel framed double doors with ceramic glass slide into each side of the fireplace, smoothly and easily; allowing for an exceptional view of the crackling flames.

Thanks to the availability of two different styles of faceplates, this model will enable you to be creative with your décor.

Moreover, you can benefit from the Manoir™s maximum heating output by using its optional blower and its two hot air distribution kits.

All Valcourt fireplaces feature a heavy duty construction for guaranteed peace of mind. A real solid luxury that will provide years of relaxation for you and your family.
Decorative Wood Fireplace with Folding Doors image

Decorative Wood Fireplace with Folding Doors - Valcourt Beaumont FP2

Imagine yourself sitting on your sofa or perhaps in your bathtub, sipping your favorite beverage and watching the fire as it dances, snaps and crackles through the modern style folding doors of your Beaumont fireplace.

What a delightful way to relieve yourself of the day™s stress. Ahhh... now doesn™t that feel better?
Decorative Wood Fireplace image

Decorative Wood Fireplace - Valcourt Beaumont FP2

Imagine yourself sitting on your sofa or perhaps in your bathtub, sipping your favorite beverage and watching the fire as it dances, snaps and crackles through the modern style doors of your Beaumont fireplace.

What a delightful way to relieve yourself of the day™s stress. Ahhh... now doesn™t that feel better?
Decorative See-Through Wood Fireplace  image

Decorative See-Through Wood Fireplace - Valcourt Westmount FP5

So what™s better than a Valcourt fireplace in one room?

How about a Valcourt fireplace that has a face in two rooms at the same time. A double sided Valcourt fireplace. That is what the Westmount gives to the Valcourt line.

Enjoy the view of the fire through its modern style doors. Great in a master suite between the bedroom and bathroom and so romantic! How about between a dining room and a living room? Or maybe between a dining room and a kitchen?

Whatever or wherever you desire a see-through fireplace, the Westmount is there for you. Enjoy the fire wherever you may happen to be!
Decorative Wood Fireplace with Guillotine Door image

Decorative Wood Fireplace with Guillotine Door - Valcourt Antoinette FP7-LM

The US Environmental Protection Agency (EPA) initiated a voluntary program for manufacturers of decorative wood burning fireplaces to encourage them to produce clean wood-burning appliances that reduce air pollution.

Dare to design... the fireplace of your dreams, while being environmentally friendly.

The FP7-LM Antoinette wood fireplace already qualifies for phase II of that program which aims emission levels at or below the target of 5.1 g/kg (approximately 70 percent cleaner than unqualified models). Thus, you can benefit from a product with low particulate emissions.

Moreover, another advantage of this Valcourt fireplace is its guillotine door that disappears to allow you to load wood on the fire or relax with the crackle of the open fireplace.FP7-LM

The fire screen is also on a guillotine mechanism so you can close it when the ceramic glass door is open. Why Antoinette? Finally, a positive historical reference to the guillotine! The guillotine door and clean front gives you the flexibility to design your fireplace in any way that suits you.FP7-LM

The Antoinette is a truly versatile fireplace and is all about giving you the ability to design your dreaming fireplace.

{{this.show}} {{this.hide}} Osburn Wood Fireplaces

Wood Fireplaces image

Wood Fireplaces - Osburn Stratford

Here™s what you™ve been hoping to find, a decorative and efficient wood fireplace that meets EPA emissions standards.

That™s saying a lot, but the Osburn Stratford has much more to offer, including a 2.5 cubic foot firebox that™s easy to access through double-cast iron doors.

The Osburn Stratford will impress you with its distinctive style and exceptional heating capacity.

Several options are available, including a forced air system for heating adjacent rooms.
Wood Fireplaces image

Wood Fireplaces - Osburn Horizon

This wood fireplace offers peace of mind due to the combination of energy efficiency and clean heating. A simple solution; its clean design suits any type of decor.

Large fireplace. Behind its large glass door, the 4.28 cubic foot combustion chamber can hold an impressive 60 lbs of wood.

Low emissions. This energy efficient fireplace complies with the EPA™s clean-air standards (only 1.6 g/hr of emissions).

High efficiency. The Horizon fireplace is capable of heating large spaces and burns for 10 hours.

{{this.show}} {{this.hide}} Osburn Wood Stoves

Wood Stove image

Wood Stove - Osburn 900

Osburn is proud to present its 900 model, the smallest wood stove in the Osburn range. The 900 still incorporates the features and the technology of the larger Osburn stoves. This EPA stove packs a lot of heat with an output of up to 40,000BTU/hr. This sturdy little heater will keep you warm and toasty.

In spite of its size, the Osburn 900 takes an adequate log length of 17", making it an admired option in the small stove market.
Wood Stove image

Wood Stove - Osburn 1600

With its perfect balance between power, efficiency and cleanliness, the Osburn 1600 wood stove is truly unique. Able to heat up to 1,800 square feet with a performance of 65,000 BTU/hr it is also environmentally friendly with emissions as low as 0.87 g/hr, well below EPA standards.

No compromise is necessary with the 1600 - you choose an optional pedestal or cast iron legs, then you select a black door or a brushed nickel plated door. Whatever your choice, you'll have a beautifully balanced wood stove.
Wood Stove image

Wood Stove - Osburn Soho

Once again, Osburn innovates to offer you the Soho, a small wood stove with an ultra modern design. This stove, which features an exceptional view of the fire, comes with an easy-to-operate door latch system that compliments the clean lines of the appliance. The Soho can be personalized according to your tastes and d™cor, thanks to its modular side panels available in different finishes and it offers two convenient and safe pedestal choices to store your logs.

This stove can be equipped with an optional blower and thermodisc, in addition to being ready for a fresh air connection kit without the need for any special adaptor. The Soho is an ecological heating appliance that will please those seeking efficiency and contemporary design!
Wood Stove with Blower image

Wood Stove with Blower - Osburn 2000

The wood stove Osburn 2000 is one of the most popular unit in the Osburn family. Its cast-iron door, which features the distinctive lines you've come to expect from Osburn, gives it a look combining the contemporary and the traditional.

With a 2.4 cubic foot firebox, the Osburn 2000 will delight the most serious of wood stove enthusiasts who want both style and heating power. Also equipped with a 130 CFM blower, this model is the most sought-after model of the season!
Wood Stove image

Wood Stove - Osburn 2400

Some of the Osburn 2400's impressive features include a 3.4 cubic foot firebox; a heating capacity of up to 2,700 square feet; 13.5'' of clearance in the firebox, which can accept logs up to 21'' and a burn time of up to 10 hours in slow combustion mode.

In addition to its impressive performance, this model is environmentally efficient, with emissions as low as 1.6 g/hour (in medium-high) combustion mode.

If you're looking for a large wood stove for your home or weekend cottage, the Osburn 2400 is a perfect choice.
Wood Stove with Blower image

Wood Stove with Blower - Osburn 2300

The 2300 model, one of our new-generation wood stoves, comes from the drawing board to you, backed by the advanced technology of Solid-Edge, a 3-D software design program. It features an aesthetically pleasing cast-iron door complete with the Osburn logo, hidden latch and hinges, and extra-large glass window.

Each appliance is equipped with a premium quality blower. The secondary air tubes and baffle ensure combustion of the highest quality.
Wood Stove image

Wood Stove - Osburn 2200

Although similar in many respects to the older 1800 model, the 2200 stove is more suited to more intensive, continuous use. Its 20% larger firebox is designed to maintain steady heat over a longer period. A powerful, ultra-silent 130 CFM fan is available as an option. The glass surface of the bay window is also 20% larger than that of the 1800 model, providing a wonderful view of the fire from every angle.

In short, the Osburn 2200 offers a perfect combination of utility and enjoyment!
Wood Stove with Blower image

Wood Stove with Blower - Osburn Matrix

The Matrix wood stove uses the same engine as the proven Osburn 2000. However, its clean and modern look is sure to bring a European touch to your room. The top of the stove is made of cast iron with two rich pieces of soapstone, which remind us of the renowned Finnish fireplaces.

Optional soapstone side shields are also available. Logs can be conveniently placed underneath the large firebox, making the Matrix a practical and elegant heating machine.

{{this.show}} {{this.hide}} Osburn Wood Inserts

Wood Insert image

Wood Insert - Osburn 1100

The 1100 insert is the ready-made solution for smaller stone fireplaces. With its back face at a 45™ angle, it offers a wide range of configurations.The floor of its firebox is 2.5 inches deep, allowing greater accumulation of ashes and cleaner use.

The 1100 insert also comes with a powerful 144 CFM blower. You'll be amazed and delighted by the 50,000 BTU/h of heat it provides!
Wood Insert image

Wood Insert - Osburn 1600

With its compact design, the 1600 insert can be installed in a fireplace as small as 14 3/8'' deep. Even so, it offers a performance of up to 65,000 BTU/hr and burns 17'' logs.

The standard 130-CFM blower helps maximize the stove's energy performance and the very low emission rate, even at normal operating temperatures, makes the 1600 insert an excellent choice for those seeking an environmentally friendly but ultra-efficient source of heat.
Wood Insert image

Wood Insert - Osburn 2000

With its 2.4 cubic foot firebox, the Osburn 2000 insert offers an alternative to the people who love its freestanding counterpart. The two models share the same high quality combustion properties and many of the same features.

This appliance comes with a standard high-power, heat-activated 120 CFM fan strategically positioned to redistribute the heat from the firebox into the room.

The 2000 model is designed to receive an optional faceplate that can cover a masonry hearth up to 32 inches (81 cm) high and 50 inches (127 cm) wide. The door overlay is available in black or brushed nickel plated finishes and the faceplate trims too.
Wood Insert image

Wood Insert - Osburn 1800

Like their cousins in the 1800/2200 freestanding series, the 1800 series inserts offer the same tried-and-tested architecture and the same great features, including a magnificent view of the fire through the bay window. They are also equipped with a powerful blower, transforming your old, inefficient fireplace into a highly effective heating system.

The 1800 series insert is both practical and elegant, and is a perfect choice for your living room or basement fireplace.
Wood Insert image

Wood Insert - Osburn 2400

The 2400 insert has the same firebox as its freestanding counterpart, and will transform any conventional decorative fireplace into a highly efficient heating system.

Its 100,000 BTU/hr, combined with a 3.4 cubic foot firebox, will help you to rest easy during those long winter nights, and its large glass window offers a perfect view of the fire.
Wood Insert image

Wood Insert - Osburn Matrix

The Matrix wood insert defines the new standards for contemporary look and performance. This appliance looks like a fireplace, but has all the advantages of an insert. It's faceplate and blower assembly were developed to allow a flush finish with the masonry fireplace. The blower assembly (90 CFM) is equipped with a heat sensor and a switch that can be set to automatic, manual or OFF position.

Cast iron was selected as the material of choice for this clean and modern unit. Installation into larger openings is facilitated by the use of an optional sheet metal backing plate. This wonderful insert will surely become the focal point of the room.
Wood Insert image

Wood Insert - Osburn 2200

The 2200 insert, with its focus on efficiency and elegance, is an excellent example of Osburn's know-how. The bay window adds a touch of elegance to your fireplace and also improves its heat output. The 2200 insert is designed to offer a long burn time in slow combustion mode and can provide comfort for many hours - even overnight - thanks among other things to its ultra-silent standard blower. The Osburn 2200 insert - superior features in an eye-catching, high performance wood stove.

{{this.show}} {{this.hide}} Osburn Pellet Stoves

Pellet Stove image

Pellet Stove - Osburn 5000

The Osburn 5000 pellet stove is the result of Osburn's evolution in the design of advanced combustion systems using solid fuel sources. With its bottom feed technology, this unit offers an impressive reliability and flexibility regardless of the type of pellets you burn. The touch-screen control panel provides infi nite possibilities while keeping the operation surprisingly simple.

The clean and vertical look of the Osburn 5000 brings a modern touch to your decor without any compromise on the heat output and efficiency.
Pellet Stove image

Pellet Stove - Osburn 7000

Osburn increases its leadership in the wood pellet stove market with the Osburn 7000. This stove, which uses a bottom-feed combustion technology, has an impressive hopper capacity of 125 pounds and offers a combustion time of up to 92 hours. Leading edge, the Osburn 7000 has a convenient and intuitive touch screen display offering a world of possibilities to the user.

In addition to having a clean line, contemporary design, the Osburn 7000 offers two choices of door overlays to complete its style. This pellet stove, which can produce up to 70,000 BTU/h, is equipped with a powerful 500 CFM blower and can be fitted with a hot air distribution kit to optimize heat distribution throughout the house.
Pellet Stove image

Pellet Stove - Osburn Volta

The Volta, Osburn™s newest pellet stove, is a quiet and contemporary model. Its innovative components use direct current (DC) and can now operate using the optional 24 volt battery system in the event of a power interruption. The unit can also be easily connected to solar panels or other secondary source of renewable energy.

The Volta is the complete package, an environmentally friendly heater that delivers power, efficiency, reliability and cleanliness.


password:  
Last Update: 2018-02-01