American Drapery Systems, Inc.
commercial window treatments

CONTACT INFO

COMPANY OVERVIEW

Whether you’re an architect, an interior designer, or you just happen to be looking for the best supplier of custom commercial blinds, drapery, curtains and window treatments, you’ll enjoy superior service from our staff of estimators and installers. With over 40 years of experience supplying custom window coverings to the largest names in business is a testament to the continued satisfaction of our valued clients and the quality of the window treatment and custom drapery systems we furnish.

ALL PRODUCTS

{{this.show}} {{this.hide}} Commercial Blackout Curtains

Commercial Blackout Curtains image

Commercial Blackout Curtains

Our curtains are made with top-quality material that are 100% blackout, including through the seams. Every curtain order is made-to-order with exacting specifications for your commercial application. These curtains will put you in total control of the light in your space.

Blackout Curtains are made made with fire-retardant material that passes the NFPA 701 Small Scale Fire Test, one of the most rigid in the fabric industry. We are happy to provide a flameproof certificate upon request.

Blackout Curtains have stainless steel grommets spaced 6 apart. Side seams and bottom seams are 1 double, with center seams also double sewn. Blackout curtains are made 15% wider than the track size to allow for full coverage.

Each order comes with a 12 valance.

In-Stock Blackout Fabrics: black/black, black/white, white/white.

{{this.show}} {{this.hide}} Commercial Blackout Roller Shades

Commercial Blackout Roller Shades image

Commercial Blackout Roller Shades

SuperVinyl Blackout Roller Shades are an excellent window treatment choice for blocking light from your space. You can enhance energy efficiency by blocking the heat that comes in tandem with bright sun rays, and control light sources for photography, laboratory, deep sleep and more. Installation choices range from simple mounting brackets, to endcaps and fascia, or to hide all light from around the edges of your curtains try extruded pockets with bottom closure panels and side channels.

Our Blackout Roller Shades are constructed of room-darkening fabric made from tough, close-woven fiberglass coated on both sides with durable, sun-resistant, flexible vinyl (with a white exterior) that is PVC-free. This incredible fabric also meets NFPA-701 fire retardant standards, leaving your Blackout Shades flame, fade and mildew-resistant.

The Blackout Shade system includes an aluminum fascia and side and sill channels available in a durable finish of anodized aluminum (standard), black, white, ivory, charcoal or bronze. The fascia can be constructed to recess into a window frame or surface mount on your wall. Get SuperVinyl Blackout Shades whenever total darkness is needed!

{{this.show}} {{this.hide}} American Track Supply

Commercial Aluminum Track image

Commercial Aluminum Track

Our track and hardware we provide you are extruded aluminum and can be straight or curved. The hardware is made up of carriers that are doubled-wheeled, they will not bind up when pulled around corners.

Our commercial grade hardware and tracks are made to install directly into a drop ceiling grid ceiling. All hardware is pre-drilled and all necessary hardware is strung and included for an easy install.

Is a style of hardware specific in your project that you do not see here? We can provide any types of commercial track & hardware available on the market. Please specify the required type of hardware when you request a quote and we'll be happy to provide you competitive pricing for you project.

Commercial Flexible Curtain Track image

Commercial Flexible Curtain Track

Why Choose Our Flexible Curtain Track?
  • Easy Installation: Do-it-yourself-friendly; just cut with a hacksaw to size.
  • Highly Flexible: Bends to any angle to fit the layout and shape of a curvature.
  • Smooth Gliding: Carries substantial load-bearing capacity.
  • Durable: Patented structural design; made with exceptional-quality materials and a superior finish.
  • Easy to Handle and Store: Transportable or store-able in rolls.

{{this.show}} {{this.hide}} CustomCube Cubicle Curtains

Cubicle Curtains image

Cubicle Curtains

We understand custom cubicle curtains are a necessity for all hospitals, clinics and medical facilities. CustomCube.com has over 35 years of experience fabricating and providing custom cubicle curtain systems per our customers specifications.

At CustomCube.com, we excel in providing the best quality cubicle and privacy curtains, supplies and hardware to the healthcare industry. We work with all the major fabric companies and make your cubicle curtains to your specifications with your specified fabric or our standard fabrics. We guarantee that CustomCube.com cubicle curtains will please healthcare professionals as well as meet patient needs.
Interloc Snap Curtains  image

Interloc Snap Curtains

Cubicle Curtain 2.0 has arrived. CustomCube Interloc Snap Curtains are the next generation of custom snap curtains that change how facilities approach the changing standards of medical cleanliness.

CustomCube Interloc Curtains are an alternative privacy solution that meet new high standards for infection control at medical facilities. The products attributes make it functional, easy to install and saves both time and money.

Typically when a curtain becomes soiled the standard protocol is to take the entire curtain down, regardless of size, and send out to a laundry service. This requires that ladders and other equipment be brought into patient areas which may be disruptive. Then a member of the hospital staff is required to take the curtain down which that staff member may be uneasy at such heights. Once the soiled curtain is down a clean extra needs to be hung in its place.

CustomCube Interloc Curtains have one size antimicrobial mesh with snaps that receive panels of fabric that create the custom size curtain width. These panels can be taken down from an Emergency Room laundered and then installed any where else in the facility. The panels are also at a height that is easily reached without the need for a ladder or other equipment. Lastly, the facility needs to only purchase a few panels and mesh as extra change outs.

{{this.show}} {{this.hide}} Commercial Shades

Solar Shades  image

Solar Shades

Control the sun's heat and glare on your interior! Solar Shades allow you to maintain your view to the outside while minimizing glare on TVs and computers (the darker the fabric color, the better the glare control). These shades also protect your furnishings and artwork by blocking damaging UV rays, and reduce heat transmittance to keep your setting comfortable. Choose from a wide variety of beautiful jacquards, stripes and woven textures for casual to contemporary looks. Phifer interior shading fabrics are durable, flame retardant and are virtually maintenance free.

Roller Shades image

Roller Shades

A classic roller shade is sometimes all you'll need. They are simple, effective and economical. Available in a room-darkening variety, or allow outside light in.

Honeycomb Shades image

Honeycomb Shades

Popular honeycomb shades come in a large array of colors and configurations. Honeycomb blinds are known for energy efficiency due to their superior insulation. They can be raised and lowered from top or bottom to allow for privacy. They may be made motorized, cordless, or with remote controls for easy operation. Choose from single, double or triple-celled window shades. Also available as Room Darkening, to block almost all light from your room.
Window Shadings (Silhouette ) image

Window Shadings (Silhouette )

hese window shadings suspend fabric vanes between two sheer fabric facings and offer a wide selection of optional features. The suspended vanes tilt with precision, giving you total light control and privacy. When fully raised, Hunter Douglas Silhouette window shadings completely disappear into the headrail for an unobstructed view.
Pleated Shades image

Pleated Shades

Customize your windows with the pattern or texture you want, with easy installation and convenient operation. Add a blackout liner for more privacy or get them without a liner to allow light to filter in.
Roman Shades image

Roman Shades

These tailored window shades are made from drapery fabrics in assorted colors, and their superior headrail and control systems make them easy to operate.

{{this.show}} {{this.hide}} Commercial Blinds

Mini Blinds image

Mini Blinds

Aluminum miniblinds offer a sleek look and are an excellent choice for nearly total light control and privacy. Ask about crash-proof cord locks and baked-on enamel finish.
Wood Blinds image

Wood Blinds

Wood blinds offer a traditional look. They may be richly stained or painted to match your decor. Narrow one inch wooden blinds are ideal for doors.
Faux Wood Blinds image

Faux Wood Blinds

Get the look of real wood at a lower price. The synthetic material offers easy maintenance, especially in environments with high humidity.
Vertical Blinds image

Vertical Blinds

PVC and fabric covered vertical blinds are easy to clean and care for. They are inexpensive and provide excellent light control. Heavy-duty track systems provide years of easy operation.

{{this.show}} {{this.hide}} Other Commercial Drapery Types

Custom Drapery and Bedding image

Custom Drapery and Bedding

American Drapery Systems make sure that all of your commercial Drapery, Hard Treatments and Bedding are custom made to fit your exact specifications. Our salespeople will help you to build, price and install your designs. We have hundreds of fabrics for you to choose from.
Panel Track Systems image

Panel Track Systems

Our all-new Panel Track is the perfect solution for any sliding door, extra-large window or room divider, and right now it's yours in our most popular, eco-friendly natural woven materials, solar screens and fabrics. Panel Track is the elegant, versatile solution you've been seeking for patio doors and extra-large windows.

Skylight Systems image

Skylight Systems

Skylight blinds or shades can protect against UV damage and help insulate your home and lower your energy bill.
Plantation Shutters image

Plantation Shutters

The beauty and lasting elegance of Plantation Shutters custom made for! Providing endless utility, a lifetime of beauty and a perfect fit with any decor. Plantation Shutters are the ultimate in window coverings. We will assist you with taking your ideas and making them a reality for your home. We offer a full range of plantation shutter products with a variety of materials and louver (slat) sizes as well as a never ending range of color choices.

{{this.show}} {{this.hide}} Commercial Curtain Photos

Commercial Curtain Photos image

Commercial Curtain Photos

American Drapery Systems Photos


password:  
Last Update: 2018-01-18