X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
GEMSTONE
solid surface sinks
CONTACT INFO
435 Harrison St.
Elkhart
, IN
46516
Toll Free:
877-233-7893
Phone:
574-294-8899
http://www.gemstoness.com
Request for information
GEMSTONE
Contact Us / RFI
Products similar to GEMSTONE
Express® Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Advocate Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Verge Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
OmniDeck™ Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Faucet & Valve / Sink Accessories
Torvan Medical Inc.
SPECS
CATALOGS
PRODUCTS
Rated
5
based on
1
product reviews
Multi Basin Sinks
Torvan Medical Inc.
SPECS
CATALOGS
PRODUCTS
Rated
5
based on
1
product reviews
INSTROSINK
Torvan Medical Inc.
SPECS
CATALOGS
PRODUCTS
Rated
5
based on
1
product reviews
Endosink
Torvan Medical Inc.
SPECS
CATALOGS
PRODUCTS
Rated
5
based on
1
product reviews
E-SINK
Torvan Medical Inc.
SPECS
CATALOGS
PRODUCTS
Rated
5
based on
1
product reviews
FS520 8" x 8" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS740 12" Round x 10" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS720 12" x 12" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS730 12" x 12" x 8" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS520-30 8" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS720-30 12" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to solid surface sinks
[11] Equipment
11 53 00 Laboratory Equipment
11 70 00 Healthcare Equipment
[22] Plumbing
22 40 00 Plumbing Fixtures
22 41 16 Residential Lavatories and Sinks
22 42 16 Commercial Lavatories and Sinks
Additional related products
All data & files
Busch Systems International Inc.
Recycling & Waste Containers
- Waste Watcher XL Series
Rated
5
based on
1
product reviews
BIM
CATALOGS
All data & files
LATICRETE International, Inc.
HYDRO BAN® Pre-Sloped Shower Pan
Rated
5
based on
1
product reviews
SPECS
All data & files
Miele Professional
Stand-Alone Laboratory Glassware Washer
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
Terra Universal, Inc.
Chemical Storage & Lab Safety
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
Interspec Systems Ltd.
Vertical Headwalls
- Unity RM Recessed-Mounted
Rated
5
based on
1
product reviews
SPECS
CATALOGS
LEED
All data & files
MarShield - Div. of Mars Metal Co.
Waste and Storage Cabinets
- Model MS-WSC
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
All data & files
Cleatech
Desiccator | Dry Box | Desiccator Cabinet
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
NuAire Laboratory Equipment Supply
LabGard
®
ES NU-427 Class II, Type B1 Biosafety Cabinet
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED