Scorpion Protective Coatings, Inc.
window film

CONTACT INFO

6184 S. US HWY. 231
Cloverdale, IN 46120
Toll Free: 800-483-9087
Fax: 765-653-7175

CONTENT

COMPANY OVERVIEW

Reduce utility costs while reinforcing the durability, value and style of your home or office. With the Scorpion Architectural Series of commercial and residential window film, glass protection is just one of the many advantages. You’ll also reap the benefits of energy savings. Reduce damaging glare and use our built-in solar control to achieve greater energy efficiency overall. Choose from several decorative options, each designed to enhance the visual statement of your home or office design.

Protect your home and business with Scorpion Safety Security Window Film. Suitable for both commercial and residential applications, our safety film is specially engineered to perform in even the most adverse circumstances. It helps prevent property damage caused by vandalism, earthquakes and other natural disasters, and even terrorist activity, and explosions. Meanwhile, the specially designed tint offers built-in solar control so you can increase your energy savings even as you protect your property.

Security window film will also prevent injuries from shattered glass. This is because it is specially bonded to the windows to help keep them intact should someone or something break through them. This stops broken glass from becoming flying shards of glass. Though there is no way to prevent a disaster from happening, you can prepare for one by installing Scorpion Safety Security Window Film.

The Privacy Series provides you with a unique film for both interior and exterior applications. Unlike traditional solar control films, the Privacy Series gives you ultimate privacy where both valuables and important meetings are held. Whether on large bathroom windows or conference rooms, the Privacy Series keeps your business behind closed doors. Available in White-Out, Black-Out, White Frost, Frosted Crystal, and Frosted Vision.

ALL PRODUCTS

{{this.show}} {{this.hide}} Residential & Commercial Window Film

Window Film image

Window Film - Mirage Series

The Mirage Series provides excellent glare and solar protection in areas of extreme heat. With a futuristic, metallic look, Mirage is a perfect option for today™s most sophisticated commercial and residential architecture. Designed for maximum heat rejection, Mirage decreases overall energy costs and improves HVAC energy efficiency. Available in 3 shades, Mirage allows you to choose your own level of performance and style.

Series Benefits:
  • Reduces Utility Costs
  • Block up to 99% UV Rays
  • Reduces Glare
  • Enhances Appearance

VLT RANGE: 20%, 35%, 50%
Window Film image

Window Film - Vision Series

The Vision Series provides great optical clarity and low reflectivity. With a very soft, neutral color, Vision offers exceptional performance without any distortion, providing the clearest of views. Designed to improve comfort inside your home or business, Vision™s solar control improves overall energy savings and HVAC energy efficiency.

Series Benefits:
  • Reduces Utility Costs
  • Block up to 99% UV Rays
  • Reduces Glare
  • Enhances Appearance

VLT RANGE: 20%, 30%, 60
Window Film image

Window Film - Flare Series

The Flare Series of window film creates a distinctly decorative look that will enhance the overall curb appeal of any home or business. With a warm, copper tone, Flare offers exceptional performance and glare control. Designed to improve the comfort inside your home or business. Flare decreases overall energy costs and improves HVAC efficiency. Available in 2 shades, Flare allows you to choose your own level of performance and style.

Series Benefits:
  • Reduces Utility Costs
  • Block up to 99% UV Rays
  • Reduces Glare
  • Enhances Appearance

VLT RANGE: 20%, 35%
Window Film image

Window Film - Element Series

The Element Series provides excellent IR and heat rejection without compromising you style. Element offers a neutral and transparent color choice designed to improve the comfort inside your home or business. This spectrally-selective film give you the choice of both style and performance.

Series Benefits:
  • Reduces Utility Costs
  • Block up to 99% UV Rays
  • Reduces Glare
  • Enhances Appearance

VLT RANGE: 30%, 50%, 70%
Window Film image

Window Film - Spirit Series

The Spirit Series provides a dual reflective design that performs from the outside while enhancing the view from the inside. With a natural earth tone, Spirit is not only decorative, but also offers exceptional heat rejection and glare control that is perfect for today™s residential architecture. Designed to improve the comfort inside your home or business, Spirit decreases overall energy costs and improves HVAC efficiency. Available in 5 shades, Spirit allows you to choose your own level of performance and style.

Series Benefits:
  • Reduces Utility Costs
  • Block up to 99% UV Rays
  • Reduces Glare
  • Enhances Appearance

VLT RANGE: 5%, 15%, 25%, 35%, 45%

{{this.show}} {{this.hide}} Solar Safety Security Films

Window Film image

Window Film - Safety Security Clear Series

These films are designed to protect you, your family, and your property from flying shards of shattered glass caused by vandalism, earthquakes, explosions, and so on. They will also help protect your employees and your office. Our line of Safety and Security Clear Films features an extra strong PS adhesive and are available in the following thicknesses: 4, 7, 8, 12 MIL.

Series Benefits:
  • Protection from Shards of Glass
  • Intrusion Deterrent
  • Blocks up to 99% UV Rays
  • Reduces Glare

MIL RANGE: 4, 7, 8, 12
Window Film image

Window Film - Solar Security Series

The Solar Safety/Security Series features multiple shades to provide enhanced curb appeal along with safety and solar protection. Designed for increased heat rejection and glare reduction, the Solar Safety/Security Series provides the protection and style you need in areas of extreme heat. Available in 4 and 8 MIL.

Series Benefits:
  • Protection from Broken Glass
  • Intrusion Deterrent
  • Blocks up to 99% UV Rays
  • Reduces Glare
  • Increased Heat Rejection

4 MIL VLT RANGE: 5%, 20%, 35%, 50%
8 MIL VLT RANGE: 5%, 20%, 35%, 50%
Window Film image

Window Film - Anti-Graffiti Series

The Anti-Graffiti Series provides both the protection of the Safety/Security Series and facilitates easy restoration without harsh chemicals that are unsafe for the environment. Installed on the exterior, the Anti-Graffiti Series features an easy-release adhesive for your convenience. The ultra-clear design enhances the curb appeal of any storefront or business. Available in 2 thicknesses, the Anti-Graffiti Series allows you to choose you own level of protection and energy savings.

Series Benefits:
  • Vandalism Deterrent
  • Intrusion Deterrent
  • Energy Saving
  • Blocks up to 99% UV Rays
  • Environmentally Friendly

MIL RANGE: 4, 6

{{this.show}} {{this.hide}} Privacy Window Film

Window Film image

Window Film - White Out

Scorpion White-Out film is opaque white film. This film provides ultimate privacy with a white finish. White-Out provides homeowners and businesses many of the same features of architectural film including 99% UV rejection.

Series Benefits:
  • Inhibit View
  • Block up to 99% UV Rays
  • Reduces Glare
  • Increases Appearance

VLT: 15%
Window Film image

Window Film - Black Out

Black Out film from Scorpion provides absolute privacy in a zero transmission film. This black opaque film blocks out 100% visible light and solar transmission. Perfect for private areas in office buildings and homes.

Series Benefits:
  • Inhibit View
  • Block up to 99% UV Rays
  • Reduces Glare
  • Increases Appearance

VLT: 0%
Window Film image

Window Film - White Frost

Scorpion™s White Frost is a white matte film that adds a layer of privacy to any office or home. While nearly opaque, this film allow some light to pass through which can help brighten a room while maintaining privacy.

Series Benefits:
  • Inhibit View
  • Block up to 99% UV Rays
  • Reduces Glare
  • Increases Appearance

VLT: 70%
Window Film image

Window Film - Frosted Crystal

Scorpion™s Crystal is a white matte film that adds a layer of privacy to any office or home. While nearly opaque, this film allow some light to pass through which can help brighten a room while maintaining privacy.

Series Benefits:
  • Inhibit View
  • Block up to 99% UV Rays
  • Reduces Glare
  • Increases Appearance

VLT: 86%
Window Film image

Window Film - Frosted Vision

Scorpion™s Frosted Vision is a white matte film that adds a layer of privacy to any office or home. While nearly opaque, this film allow some light to pass through which can help brighten a room while maintaining privacy.

Series Benefits:
  • Inhibit View
  • Block up to 99% UV Rays
  • Reduces Glare
  • Increases Appearance

VLT: 94%


password:  
Last Update: 2017-09-01