,Blast Resistance##other##,Frame Thickness##length##inches,Thickness##length##inches,Stop Width##length##inches,Model##other##,Description##other## 100 psf,100 psf,5.75,1.75,0.625,Blast Resistant Steel,Ambico Limited Blast Resistant Steel Door & Frame 1 psi,1 psi,5.75,1.75,0.625,Blast Resistant Steel,Ambico Limited Blast Resistant Steel Door & Frame 2 psi,2 psi,5.75,1.75,0.625,Blast Resistant Steel,Ambico Limited Blast Resistant Steel Door & Frame 3 psi,3 psi,7,2.1875,0.875,Blast Resistant Steel,Ambico Limited Blast Resistant Steel Door & Frame 4 psi,4 psi,7,2.1875,0.875,Blast Resistant Steel,Ambico Limited Blast Resistant Steel Door & Frame 5 psi,5 psi,7,2.1875,0.875,Blast Resistant Steel,Ambico Limited Blast Resistant Steel Door & Frame 6 psi,6 psi,7,2.1875,0.875,Blast Resistant Steel,Ambico Limited Blast Resistant Steel Door & Frame 8 psi,8 psi,7.125,2.25,0.875,Blast Resistant Steel,Ambico Limited Blast Resistant Steel Door & Frame