,Rafter Depth##length##inches,Slope_Inch##Other##,Description##Other## 2x6 - 1-12,5.5,1,2x6 Rafter 2x6 - 2-12,5.5,2,2x6 Rafter 2x6 - 3-12,5.5,3,2x6 Rafter 2x6 - 4-12,5.5,4,2x6 Rafter 2x6 - 5-12,5.5,5,2x6 Rafter 2x6 - 6-12,5.5,6,2x6 Rafter 2x6 - 7-12,5.5,7,2x6 Rafter 2x6 - 8-12,5.5,8,2x6 Rafter 2x6 - 9-12,5.5,9,2x6 Rafter 2x6 - 10-12,5.5,10,2x6 Rafter 2x6 - 11-12,5.5,11,2x6 Rafter 2x6 - 12-12,5.5,12,2x6 Rafter 2x8 - 1-12,7.25,1,2x8 Rafter 2x8 - 2-12,7.25,2,2x8 Rafter 2x8 - 3-12,7.25,3,2x8 Rafter 2x8 - 4-12,7.25,4,2x8 Rafter 2x8 - 5-12,7.25,5,2x8 Rafter 2x8 - 6-12,7.25,6,2x8 Rafter 2x8 - 7-12,7.25,7,2x8 Rafter 2x8 - 8-12,7.25,8,2x8 Rafter 2x8 - 9-12,7.25,9,2x8 Rafter 2x8 - 10-12,7.25,10,2x8 Rafter 2x8 - 11-12,7.25,11,2x8 Rafter 2x8 - 12-12,7.25,12,2x8 Rafter 2x10 - 1-12,9.25,1,2x10 Rafter 2x10 - 2-12,9.25,2,2x10 Rafter 2x10 - 3-12,9.25,3,2x10 Rafter 2x10 - 4-12,9.25,4,2x10 Rafter 2x10 - 5-12,9.25,5,2x10 Rafter 2x10 - 6-12,9.25,6,2x10 Rafter 2x10 - 7-12,9.25,7,2x10 Rafter 2x10 - 8-12,9.25,8,2x10 Rafter 2x10 - 9-12,9.25,9,2x10 Rafter 2x10 - 10-12,9.25,10,2x10 Rafter 2x10 - 11-12,9.25,11,2x10 Rafter 2x10 - 12-12,9.25,12,2x10 Rafter 2x12 - 1-12,11.25,1,2x12 Rafter 2x12 - 2-12,11.25,2,2x12 Rafter 2x12 - 3-12,11.25,3,2x12 Rafter 2x12 - 4-12,11.25,4,2x12 Rafter 2x12 - 5-12,11.25,5,2x12 Rafter 2x12 - 6-12,11.25,6,2x12 Rafter 2x12 - 7-12,11.25,7,2x12 Rafter 2x12 - 8-12,11.25,8,2x12 Rafter 2x12 - 9-12,11.25,9,2x12 Rafter 2x12 - 10-12,11.25,10,2x12 Rafter 2x12 - 11-12,11.25,11,2x12 Rafter 2x12 - 12-12,11.25,12,2x12 Rafter