,Model##other##,Description##other##,Unit Width##length##inches,Unit Depth##length##inches,Unit Height##length##inches,Threshold Height##length##inches,ANSI Conformance##other##,Standards Conformance##other##,Bath Fixture Material##other##,ADA Compliant##other##,LH##other## Acrylic White Finish,AN4136LBF,Clarion Bathware AN4136LBF White Acrylic Barrier-free Left Hand Drain Shower,42.25,37,84.75,2,ANSI A117.1 when properly accessorized; ANSI Z124.2,ADAAG when properly accessorized; NAHB; HUD UM-73A,Standard Gelcoat - White - Clarion,1,1 Acrylic Bone Finish,AN4136LBF,Clarion Bathware AN4136LBF Bone Acrylic Barrier-free Left Hand Drain Shower,42.25,37,84.75,2,ANSI A117.1 when properly accessorized; ANSI Z124.2,ADAAG when properly accessorized; NAHB; HUD UM-73A,Standard Gelcoat - Bone - Clarion,1,1 Acrylic White Finish,AN4136RBF,Clarion Bathware AN4136RBF White Acrylic Barrier-free Right Hand Drain Shower,42.25,37,84.75,2,ANSI A117.1 when properly accessorized; ANSI Z124.2,ADAAG when properly accessorized; NAHB; HUD UM-73A,Standard Gelcoat - White - Clarion,1,0 Acrylic Bone Finish,AN4136RBF,Clarion Bathware AN4136RBF Bone Acrylic Barrier-free Right Hand Drain Shower,42.25,37,84.75,2,ANSI A117.1 when properly accessorized; ANSI Z124.2,ADAAG when properly accessorized; NAHB; HUD UM-73A,Standard Gelcoat - Bone - Clarion,1,0 Acrylic White Finish,AN4136LBF34,Clarion Bathware AN4136LBF34 White Acrylic Barrier-free Left Hand Drain Shower,42.25,37,83.5,0.75,ANSI A117.1 when properly accessorized; ANSI Z124.2,ADAAG when properly accessorized; NAHB; HUD UM-73A,Standard Gelcoat - White - Clarion,1,1 Acrylic Bone Finish,AN4136LBF34,Clarion Bathware AN4136LBF34 Bone Acrylic Barrier-free Left Hand Drain Shower,42.25,37,83.5,0.75,ANSI A117.1 when properly accessorized; ANSI Z124.2,ADAAG when properly accessorized; NAHB; HUD UM-73A,Standard Gelcoat - Bone - Clarion,1,1 Acrylic White Finish,AN4136RBF34,Clarion Bathware AN4136RBF34 White Acrylic Barrier-free Right Hand Drain Shower,42.25,37,83.5,0.75,ANSI A117.1 when properly accessorized; ANSI Z124.2,ADAAG when properly accessorized; NAHB; HUD UM-73A,Standard Gelcoat - White - Clarion,1,0 Acrylic Bone Finish,AN4136RBF34,Clarion Bathware AN4136RBF34 Bone Acrylic Barrier-free Right Hand Drain Shower,42.25,37,83.5,0.75,ANSI A117.1 when properly accessorized; ANSI Z124.2,ADAAG when properly accessorized; NAHB; HUD UM-73A,Standard Gelcoat - Bone - Clarion,1,0