,Model##Other##,Description##Other##,Product Properties##Other##,Closer Type##other##,Max Width##length##feet,Max Height##length##feet,CUSTOM SIZE RESTRICTIONS##other##,COIL DIMENSION NOTE##other##,JAMB GUIDE DIMENSION NOTE##other##,Wind Load##other##,Smoke Rated##other## Manual Hand Chain,CERD20,Clopay CERD20 Insulated Coiling Fire Resistive Service Door,http://clopaydoor.com/coilingservice-applications.aspx#CERD20,Door_Service_Fire_FaceOfWallMount_CERD20 : Hand-Chain Operated,30,22,Up to 34' Wide by 22' High. Consult Clopay for sizes above 30'x22',17” to 28” ; Consult Clopay for specific profile when dimensions are critical.,6 3/16” to 10” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings,0 Motor,CERD20,Clopay CERD20 Insulated Coiling Fire Resistive Service Door,http://clopaydoor.com/coilingservice-applications.aspx#CERD20,Door_Service_Fire_FaceOfWallMount_CERD20 : Motor Operated,30,22,Up to 34' Wide by 22' High. Consult Clopay for sizes above 30'x22',17” to 28” ; Consult Clopay for specific profile when dimensions are critical.,6 3/16” to 10” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings,0 Smoke Rated Manual Hand Chain,CERD21,Clopay CERD21 Insulated Coiling Fire Resistive Smoke Rated Service Door,http://clopaydoor.com/coilingservice-applications.aspx#CERD21,Door_Service_Fire_FaceOfWallMount_CERD20 : Hand-Chain Operated,30,22,Up to 34' Wide by 22' High. Consult Clopay for sizes above 30'x22',17” to 28” ; Consult Clopay for specific profile when dimensions are critical.,6 3/16” to 10” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings,1 Smoke Rated Motor,CERD21,Clopay CERD21 Insulated Coiling Fire Resistive Smoke Rated Service Door,http://clopaydoor.com/coilingservice-applications.aspx#CERD21,Door_Service_Fire_FaceOfWallMount_CERD20 : Motor Operated,30,22,Up to 34' Wide by 22' High. Consult Clopay for sizes above 30'x22',17” to 28” ; Consult Clopay for specific profile when dimensions are critical.,6 3/16” to 10” wide ; Consult Clopay for specific profile when dimensions are critical.,20 PSF Standard. Contact Clopay for Additional Ratings,1