,Perf_WashSpeed##other##,Perf_SpinSpeed##other##,Perf_G-Force##other##,Mech_Waste##length##inches,Mech_Steam-Pressure##other##,Mech_Steam-Flow##other##,Mech_Steam##length##inches,Mech_HW##length##inches,Mech_CW##length##inches,MachWidth##length##inches,MachHeight##length##inches,MachDepth##length##inches,DoorOpening##length##inches,DoorHeight##length##inches,CylRad##length##inches,Cyl_Depth##length##inches,Capacity_Weight##other##,Three Phase##other##,Single Phase##other##,VOLTAGE##other##,Water_Flow_Rate##other##,Water_Pressure##other##,Model##other## EM025 120V Single Phase,50 rpm,50/100/300/400/500/600 rpm,.75/3/27/48/75/108 g,2,0 psi,0 lbs/hr,0,0.75,0.75,27,42.5,29.9,12.7,15.4,10.55,17.3,25,0,120,120,8 GPM,30-60 psi,EM025 EM040 208V Single Phase,46.5 rpm,46.5/100/300/400/500/600 rpm,.75/3/31/56/87/125 g,3,30-90 psi,400 lbs/hr,0.5,0.75,0.75,29.5,52.2,39.5,12.9,19.7,12.2,21.6,40,0,208,208,16 GPM,30-60 psi,EM040 EM040 240V Single Phase,46.5 rpm,46.5/100/300/400/500/600 rpm,.75/3/31/56/87/125 g,3,30-90 psi,400 lbs/hr,0.5,0.75,0.75,29.5,52.2,39.5,12.9,19.7,12.2,21.6,40,0,240,240,16 GPM,30-60 psi,EM040 EM055 208V Single Phase,43.6 rpm,43.6/100/300/400/500/600 rpm,.75/4/35/63/98/141 g,3,30-90 psi,400 lbs/hr,0.5,0.75,0.75,34.2,55.3,43.2,16.8,20.3,13.8,23.1,55,0,208,208,16 GPM,30-60 psi,EM055 EM055 240V Single Phase,43.6 rpm,43.6/100/300/400/500/600 rpm,.75/4/35/63/98/141 g,3,30-90 psi,400 lbs/hr,0.5,0.75,0.75,34.2,55.3,43.2,16.8,20.3,13.8,23.1,55,0,240,240,16 GPM,30-60 psi,EM055