Manufacturing partner
BIM FILES > Plumbing > 22 42 00 - Commercial Plumbing Fixtures

Commercial Plumbing Fixtures BIM Object Content

Commercial Plumbing Fixtures BIM objects, families and systems are free to download in Revit or DWG formats for use with all major BIM and CAD software including AutoCAD, Sketch-Up, ArchiCAD and others.

Formats: RFA- Revit Family | RVT- Revit System | DWG- AutoCAD, Sketchup - all CAD software

By downloading and using any ARCAT BIM content you agree to the following license agreement

Grab Bars

Bradley Corp.

Grab Bar: Elvari: 18L: Hooks NoHooks

Grab Bar: Elvari: 24L: Hooks NoHooks

Grab Bar: Elvari: 36L: Hooks NoHooks

Grab Bar: Elvari: 42L: Hooks NoHooks

Grab Bar: Elvari: 48L: Hooks NoHooks

Napkin Disposal

Bradley Corp.

Napkin Disposal: Elvari: 4B2 110000

Napkin Disposal: Recessed: Elvari: 4B2 000000

Seat Cover Dispenser

Bradley Corp.

Seat Cover Dispenser: Elvari: 5B1 113600

Seat Cover Dispenser: Elvari: 5B1 110000

Seat Cover Dispenser:: Recessed: Elvari: 5B1 003600

Shelves

Bradley Corp.

Shelf: Wall Mount: Elvari: 7B2 Series: 5Dx12L

Shelf: Wall Mount: Elvari: 7B2 Series: 5Dx18L

Shelf: Wall Mount: Elvari: 7B2: Series: 5Dx24L

Shelf: Wall Mount: Elvari: 7B2 Series: 8Dx12L

Shelf: Wall Mount: Elvari: 7B2 Series: 8Dx18L

Shelf: Wall Mount: Elvari: 7B2 Series: 8Dx24L

Soap Dispensers

Bradley Corp.

Soap Dispenser: Elvari: 6B1 110000

Soap Dispenser: Elvari: 6B1 119300

Soap Dispenser: Recessed: Elvari: 6B1 000000

Toilet Paper Dispensers

Bradley Corp.

Toilet Paper Dispenser: Elvari: 5B2 110000

Toilet Tissue Dispenser: Recessed: Elvari: 5B2 000000

Towel Dispensers

Bradley Corp.

Towel Dispenser: Elvari: 2B1 110000

Towel Dispenser: Elvari: 2B1 113400

Towel Dispenser: Elvari: 2B1 113600

Towel Waste: Elvari: 2B5 110000

Towel Waste: Elvari: 2B5 113400

Towel Waste: Elvari: 2B5 113600

Waste Cans

Bradley Corp.

Waste Can: Surface Mount: Elvari: 3B1 110000

Waste Can: Surface Mount: Elvari: 3B1 113400

Waste Can: Surface Mount: Elvari: 3B1 113600

Waste Receptacle: Recessed: Elvari: 3B1 000000

Waste Receptacle: Recessed: Elvari: 3B1 003400

Waste Receptacle: Recessed: Elvari: 3B1 003600

Waste Receptacle: Semi Recessed: Elvari: 3B1 100000

Waste Receptacle: Semi Recessed: Elvari: 3B1 103400

Waste Receptacle: Semi Recessed: Elvari: 3B1 103600