,Height##Length##Inches,Width##Length##Inches,Model##Other##,Description##Other## 4'x4',48,48,4'x4' Style C - Two Horizontal Panel Visual Display Board,Everwhite 4'x4' Two Horizontal Panel Visual Display Board 4'x6',48,72,4'x6' Style C - Two Horizontal Panel Visual Display Board,Everwhite 4'x6' Two Horizontal Panel Visual Display Board 4'x8',48,96,4'x8' Style C - Two Horizontal Panel Visual Display Board,Everwhite 4'x8' Two Horizontal Panel Visual Display Board 4'x10',48,124,4'x10' Style C - Two Horizontal Panel Visual Display Board,Everwhite 4'x10' Two Horizontal Panel Visual Display Board 4'x12',48,144,4'x12' Style C - Two Horizontal Panel Visual Display Board,Everwhite 4'x12' Two Horizontal Panel Visual Display Board 4'x16',48,192,4'x16' Style C - Two Horizontal Panel Visual Display Board,Everwhite 4'x16' Two Horizontal Panel Visual Display Board