,Model##Other##,Description##Other##,Function Type##other##,Function Description##other##,Keying Function##other##,Standards Conformance##other##,Keyed##other##,Pushbutton##other## Passage,3410xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Passage as Specified,Passage #10 ; ANSI F75,Egress,Not Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,0 Dummy,3417xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Dummy as Specified,Dummy #17 ; No ANSI,Dummy One Side,Not Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,0 Privacy Exterior,3440xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Privacy as Specified,Privacy #40 ; ANSI F76A,Locked by Pushbutton on Interior ; Emergency Unlock,Not Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,0 Privacy Interior,3440xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Privacy as Specified,Privacy #40 ; ANSI F76A,Egress ; Pushbutton,Not Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,1 Office Exterior,3450xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Office as Specified,Office #50 ; ANSI F82,Locked by Pushbutton on Interior ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 Office Interior,3450xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Office as Specified,Office #50 ; ANSI F82,Pushbutton ; Egress,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,1 Entry Exterior,3453xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Entry as Specified,Entry #53 ; ANSI F109,Locked by Turnbutton on Interior ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 Entry Interior,3453xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Entry as Specified,Entry #53 ; ANSI F109,Does not unlatch Exterior until Turnbutton is unlocked ; Turnbutton,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,1 Classroom Exterior,3470xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Classroom as Specified,Classroom #70 ; ANSI F84,Locked by Key on Exterior ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 Classroom Interior,3470xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Classroom as Specified,Classroom #70 ; ANSI F84,Egress,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,0 Corridor Exterior,3473xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Corridor as Specified,Corridor #73 ; ANSI F90,Locked by Key on Exterior or Pushbutton on Interior ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 Corridor Interior,3473xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Corridor as Specified,Corridor #73 ; ANSI F90,Pushbutton ; Egress,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,1 Storeroom Exterior,3480xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Storeroom as Specified,Storeroom #80 ; ANSI F86,Unlocked by Key on Exterior ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 Storeroom Interior,3480xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Storeroom as Specified,Storeroom #80 ; ANSI F86,Egress,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,0 Intruder Classroom Exterior,3495xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Intruder Classroom as Specified,Intruder Classroom #95 ; ANSI F110,Locked by Key on Exterior or Interior ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 Intruder Classroom Interior,3495xxx,Hager Grade 1 Mechanical Cylindrical Lock Set - 3400 Series Intruder Classroom as Specified,Intruder Classroom #95 ; ANSI F110,Egress ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 12V Fail Safe Storeroom Exterior,3480ELxxx,Hager Grade 1 Electrical Cylindrical Lock Set - 3400 Series 12V Fail Safe Storeroom as Specified,Storeroom Fail Safe 12V,Locked by Electricity ; Unlocked by Key on Exterior or Power Loss ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 12V Fail Safe Storeroom Interior,3480ELxxx,Hager Grade 1 Electrical Cylindrical Lock Set - 3400 Series 12V Fail Safe Storeroom as Specified,Storeroom Fail Safe 12V,Egress,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,0 12V Fail Secure Storeroom Exterior,3480EUxxx,Hager Grade 1 Electrical Cylindrical Lock Set - 3400 Series 12V Fail Secure Storeroom as Specified,Storeroom Fail Secure 12V,Locked by Electricity ; Unlocked by Key on Exterior or Power Loss ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 12V Fail Secure Storeroom Interior,3480EUxxx,Hager Grade 1 Electrical Cylindrical Lock Set - 3400 Series 12V Fail Secure Storeroom as Specified,Storeroom Fail Secure 12V,Egress,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,0 24V Fail Safe Storeroom Exterior,3480ELxxx,Hager Grade 1 Electrical Cylindrical Lock Set - 3400 Series 24V Fail Safe Storeroom as Specified,Storeroom Fail Safe 24V,Locked by Electricity ; Unlocked by Key on Exterior or Power Loss ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 24V Fail Safe Storeroom Interior,3480ELxxx,Hager Grade 1 Electrical Cylindrical Lock Set - 3400 Series 24V Fail Safe Storeroom as Specified,Storeroom Fail Safe 24V,Egress,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,0 24V Fail Secure Storeroom Exterior,3480EUxxx,Hager Grade 1 Electrical Cylindrical Lock Set - 3400 Series 24V Fail Secure Storeroom as Specified,Storeroom Fail Secure 24V,Locked by Electricity ; Unlocked by Key on Exterior or Power Loss ; Keyed,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,1,0 24V Fail Secure Storeroom Interior,3480EUxxx,Hager Grade 1 Electrical Cylindrical Lock Set - 3400 Series 24V Fail Secure Storeroom as Specified,Storeroom Fail Secure 24V,Egress,Keyed,Grade 1 ; ADA with Lever ; ANSI A250.13 ; 3 HR A Label ; UL10B/C,0,0