,Subplate Type##Other##,Housing Type##Other##,Universal Cover Type##Other##,Model##Other##,Description##Other##,Data Device 1##Other##,Data Device 2##Other##,Data Device 3##Other##,Data Device 4##Other##,Concrete Cover##Other##,Closure Plugs##Other##,Capacity (Cu.In.)##Other##,Power Entries##Other##,Data Entries##Other##,Min Pour Depth##Length##Inches,Riser Material##Other##,Housing Material##Other## Dual Channel FRPT w Brass Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1CFCBRS - Carpet - Brass Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Brass Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1CFCBRS - Carpet - Brass Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Brass Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1CFCBRS - Carpet - Brass Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Brass Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1CFCBRS - Carpet - Brass Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Brass Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1CFCBRS - Carpet - Brass Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Brass Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1CFCBRS - Carpet - Brass Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron Dual Channel FRPT w Aluminum Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1CFCAL - Carpet - Aluminum Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Aluminum Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1CFCAL - Carpet - Aluminum Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Aluminum Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1CFCAL - Carpet - Aluminum Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Aluminum Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1CFCAL - Carpet - Aluminum Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Aluminum Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1CFCAL - Carpet - Aluminum Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Aluminum Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1CFCAL - Carpet - Aluminum Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron Dual Channel FRPT w Black Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1CFCBL - Carpet - Black Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Black Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1CFCBL - Carpet - Black Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Black Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1CFCBL - Carpet - Black Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Black Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1CFCBL - Carpet - Black Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Black Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1CFCBL - Carpet - Black Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Black Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1CFCBL - Carpet - Black Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron Dual Channel FRPT w Grey Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1CFCGY - Carpet - Gray Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Grey Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1CFCGY - Carpet - Gray Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Grey Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1CFCGY - Carpet - Gray Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Grey Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1CFCGY - Carpet - Gray Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Grey Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1CFCGY - Carpet - Gray Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Grey Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1CFCGY - Carpet - Gray Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron Dual Channel FRPT w Ivory Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1CFCI - Carpet - Ivory Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Ivory Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1CFCI - Carpet - Ivory Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Ivory Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1CFCI - Carpet - Ivory Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Ivory Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1CFCI - Carpet - Ivory Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Ivory Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1CFCI - Carpet - Ivory Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Ivory Carpet Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1CFCI - Carpet - Ivory Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron Dual Channel FRPT w Brass Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1TFCBRS - Tile - Brass Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Brass Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1TFCBRS - Tile - Brass Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Brass Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1TFCBRS - Tile - Brass Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Brass Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1TFCBRS - Tile - Brass Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Brass Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1TFCBRS - Tile - Brass Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Brass Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1TFCBRS - Tile - Brass Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron Dual Channel FRPT w Aluminum Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1TFCAL - Tile - Aluminum Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Aluminum Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1TFCAL - Tile - Aluminum Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Aluminum Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1TFCAL - Tile - Aluminum Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Aluminum Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1TFCAL - Tile - Aluminum Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Aluminum Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1TFCAL - Tile - Aluminum Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Aluminum Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1TFCAL - Tile - Aluminum Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron Dual Channel FRPT w Black Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1TFCBL - Tile - Black Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Black Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1TFCBL - Tile - Black Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Black Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1TFCBL - Tile - Black Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Black Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1TFCBL - Tile - Black Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Black Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1TFCBL - Tile - Black Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Black Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1TFCBL - Tile - Black Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron Dual Channel FRPT w Grey Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1TFCGY - Tile - Gray Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Grey Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1TFCGY - Tile - Gray Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Grey Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1TFCGY - Tile - Gray Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Grey Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1TFCGY - Tile - Gray Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Grey Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1TFCGY - Tile - Gray Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Grey Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1TFCGY - Tile - Gray Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron Dual Channel FRPT w Ivory Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_Dual Channel : As Specified,Universal-Cover-Plate : S1TFCI - Tile - Ivory Finish,S1PTFIT - S1SP4IM,Hubbell Dual Channel FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1"" Conduit","1"" Conduit",0,Plastic_ABS-Gray,Steel High Capacity AV FRPT w Ivory Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,PokeThrough_High Capacity AV : As Specified,Universal-Cover-Plate : S1TFCI - Tile - Ivory Finish,S1PTAVFIT - S1SP4IM,Hubbell High Capacity AV FRPT - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,No,No,0,"1 1/2"" Conduit","3/4"" Conduit",0,Plastic_ABS-Gray,Steel Non-Metallic Floor Box w Ivory Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Non-Metallic Floor Box : As Specified,Universal-Cover-Plate : S1TFCI - Tile - Ivory Finish,S1PFB - S1SP4IM,Hubbell Non-Metallic Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,100,"1"" Conduit Hub","1 1/2"" Conduit Hub",3.5,Plastic_ABS-Gray,Plastic_ABS-Gray Steel Floor Box w Ivory Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel,Universal-Cover-Plate : S1TFCI - Tile - Ivory Finish,S1SFB - S1SP4IM,Hubbell Steel Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,No,175.7,"3/4"" and 1"" Concentric KOs","3/4"" 1"" and 1 1/4"" Concentric KOs",3.5,Plastic_ABS-Gray,Steel Steel A/V Floor Box w Ivory Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Steel AV,Universal-Cover-Plate : S1TFCI - Tile - Ivory Finish,S1SFBAV - S1SP4IM,Hubbell Steel A/V Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,177.5,"3/4"" and 1"" Concentric KOs","1 1/2"" Threaded Hub",3.5,Plastic_ABS-Gray,Steel Cast Iron Floor Box w Ivory Tile Cover,SubPlate_S1SP4IM : Devices as Specified in 16140,Metallic Floor Box : Cast Iron,Universal-Cover-Plate : S1TFCI - Tile - Ivory Finish,S1CFB - S1SP4IM,Hubbell Cast Iron Floor Box - S1SP4IM Subplate,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,iSTATION : As Specified in 16140,Yes,Yes,156,"1"" NPT Access Holes","1 1/2"" NPT Access Holes",3.5,Plastic_ABS-Gray,Cast Iron