,Model##Other##,Description##Other##,Standards Conformance##other##,Unit Width##length##inches,Unit Height##length##inches,Unit Depth##length##inches,Function Type##other##,Arm Type##other##,Arm Width##length##inches,Arm Height##length##inches,Arm Depth##length##inches,Closer Case Side Offset##length##inches,Closer Arm Offset##length##inches,Closer on Door Surface##other##,Arm Above Closer##other##,Door Leaf Top Reveal Restriction##length##inches 1250 100 Degree Opening RA,1250 as Specified,LCN Door Closer - Pull Side Arm Model 1250 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,9.6875,1.75,3.0625,Regular Arm for 100 Degree Opening Setting,DeepArm,5,1.5,11.75,6.6875,10.25,1,1,0.75 1250 101 to 120 Degree Opening RA,1250 as Specified,LCN Door Closer - Pull Side Arm Model 1250 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,9.6875,1.75,3.0625,Regular Arm for 101 to 120 Degree Opening Setting,DeepArm,5,1.5,11.75,5.6875,9.125,1,1,0.75 1250 121 to 180 Degree Opening RA,1250 as Specified,LCN Door Closer - Pull Side Arm Model 1250 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,9.6875,1.75,3.0625,Regular Arm for 121 to 180 Degree Opening Setting,DeepArm,5,1.5,11.75,3.1875,6.625,1,1,0.75 1250 100 Degree Opening HOA,1250 as Specified,LCN Door Closer - Pull Side Arm Model 1250 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,9.6875,1.75,3.0625,Hold-open Arm for 100 Degree Opening Setting,DeepArm,5,1.5,11.75,6.6875,10.25,1,1,0.5 1250 101 to 120 Degree Opening HOA,1250 as Specified,LCN Door Closer - Pull Side Arm Model 1250 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,9.6875,1.75,3.0625,Hold-open Arm for 101 to 120 Degree Opening Setting,DeepArm,5,1.5,11.75,5.6875,9.125,1,1,0.5 1250 121 to 180 Degree Opening HOA,1250 as Specified,LCN Door Closer - Pull Side Arm Model 1250 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,9.6875,1.75,3.0625,Hold-open Arm for 121 to 180 Degree Opening Setting,DeepArm,5,1.5,11.75,3.1875,6.625,1,1,0.5 1260 100 Degree Opening RA,1260 as Specified,LCN Door Closer - Pull Side Arm Model 1260 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,9.9375,1.75,2.875,Regular Arm for 100 Degree Opening Setting,DeepArm,5,2,12,6.5625,10.25,1,1,0.75 1260 101 to 120 Degree Opening RA,1260 as Specified,LCN Door Closer - Pull Side Arm Model 1260 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,9.9375,1.75,2.875,Regular Arm for 101-120 Degree Opening Setting,DeepArm,5,2,12,5.5625,9.125,1,1,0.75 1260 121 to 180 Degree Opening RA,1260 as Specified,LCN Door Closer - Pull Side Arm Model 1260 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,9.9375,1.75,2.875,Regular Arm for 121-180 Degree Opening Setting,DeepArm,5,2,12,3.0625,6.625,1,1,0.75 1260 100 Degree Opening HOA,1260 as Specified,LCN Door Closer - Pull Side Arm Model 1260 as Specified,Grade 1 ; ADA under specific requirements,9.9375,1.75,2.875,Hold-open Arm for 100 Degree Opening Setting,DeepArm,5,2,12,6.5625,10.25,1,1,0.5 1260 101 to 120 Degree Opening HOA,1260 as Specified,LCN Door Closer - Pull Side Arm Model 1260 as Specified,Grade 1 ; ADA under specific requirements,9.9375,1.75,2.875,Hold-open Arm for 101-120 Degree Opening Setting,DeepArm,5,2,12,5.5625,9.125,1,1,0.5 1260 121 to 180 Degree Opening HOA,1260 as Specified,LCN Door Closer - Pull Side Arm Model 1260 as Specified,Grade 1 ; ADA under specific requirements,9.9375,1.75,2.875,Hold-open Arm for 121-180 Degree Opening Setting,DeepArm,5,2,12,3.0625,6.625,1,1,0.5 1450 100 Degree Opening RA,1450 as Specified,LCN Door Closer - Pull Side Arm Model 1450 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,13.0625,2.125,2.6875,Regular Arm for 100 Degree Opening Setting,DeepArm,5,2,11.8125,7,10.1875,1,1,0.75 1450 101 to 130 Degree Opening RA,1450 as Specified,LCN Door Closer - Pull Side Arm Model 1450 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,13.0625,2.125,2.6875,Regular Arm for 101-130 Degree Opening Setting,DeepArm,5,2,11.8125,5.5,8.6875,1,1,0.75 1450 131 to 180 Degree Opening RA,1450 as Specified,LCN Door Closer - Pull Side Arm Model 1450 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,13.0625,2.125,2.6875,Regular Arm for 131-180 Degree Opening Setting,DeepArm,5,2,11.8125,4,7.1875,1,1,0.75 1450 100 Degree Opening HOA,1450 as Specified,LCN Door Closer - Pull Side Arm Model 1450 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,13.0625,2.125,2.6875,Hold-open Arm for 100 Degree Opening Setting,DeepArm,5,2,11.8125,7,10.1875,1,1,0.5 1450 101 to 130 Degree Opening HOA,1450 as Specified,LCN Door Closer - Pull Side Arm Model 1450 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,13.0625,2.125,2.6875,Hold-open Arm for 101-130 Degree Opening Setting,DeepArm,5,2,11.8125,5.5,8.6875,1,1,0.5 1450 131 to 180 Degree Opening HOA,1450 as Specified,LCN Door Closer - Pull Side Arm Model 1450 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,13.0625,2.125,2.6875,Hold-open Arm for 131-180 Degree Opening Setting,DeepArm,5,2,11.8125,4,7.1875,1,1,0.5 1460 110 Degree Opening RA,1460 as Specified,LCN Door Closer - Pull Side Arm Model 1460 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,12.25,2,2.375,Regular Arm for 110 Degree Opening Setting,DeepArm,5,1.9375,11.375,5.875,10.875,1,1,0.75 1460 180 Degree Opening RA,1460 as Specified,LCN Door Closer - Pull Side Arm Model 1460 as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,12.25,2,2.375,Regular Arm for 180 Degree Opening Setting,DeepArm,5,1.9375,11.375,2.875,7.875,1,1,0.75 1460 110 Degree Opening HOA,1460 as Specified,LCN Door Closer - Pull Side Arm Model 1460 as Specified,Grade 1 ; ADA under specific requirements,12.25,2,2.375,Hold-open Arm for 110 Degree Opening Setting,DeepArm,5,1.9375,11.375,5.875,10.875,1,1,0.5 1460 180 Degree Opening HOA,1460 as Specified,LCN Door Closer - Pull Side Arm Model 1460 as Specified,Grade 1 ; ADA under specific requirements,12.25,2,2.375,Hold-open Arm for 180 Degree Opening Setting,DeepArm,5,1.9375,11.375,2.875,7.875,1,1,0.5 1460T ST SA,1460T as Specified,LCN Door Closer - Pull Side Track Arm Model 1460T as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,12.25,2,2.375,Standard Track with Standard Arm for 180 Degree Opening Setting,TrackArm,22.75,1.9375,1.25,3.9375,2.5,1,1,0.125 1460T STB SA,1460T as Specified,LCN Door Closer - Pull Side Track Arm Model 1460T as Specified,UL ; cUL ; Grade 1 ; ADA under specific requirements,12.25,2,2.375,Standard Track with Bumper with Standard Arm for 115 Degree Opening Setting,TrackArm,22.75,1.9375,1.25,3.9375,2.5,1,1,0.125 1460T HOT SA,1460T as Specified,LCN Door Closer - Pull Side Track Arm Model 1460T as Specified,Grade 1 ; ADA under specific requirements,12.25,2,2.375,Hold-open Track with Standard Arm for 180 Degree Opening Setting,TrackArm,22.75,1.9375,1.25,3.9375,2.5,1,1,0.125 1460T HOTB SA,1460T as Specified,LCN Door Closer - Pull Side Track Arm Model 1460T as Specified,Grade 1 ; ADA under specific requirements,12.25,2,2.375,Hold-open Track with Bumper with Standard Arm for 115 Degree Opening Setting,TrackArm,22.75,1.9375,1.25,3.9375,2.5,1,1,0.125