,Model##Other##,Description##Other##,Number of Poles##other##,Fixture Grade##other##,Fixture Application##other##,Standards Conformance##other##,NEMA 5_15R##other##,NEMA 5_20R##other##,NEMA 6_15R##other##,NEMA 6_20R##other##,NEMA 10_20R##other##,NEMA 14_20R##other## NEMA 5-15R Commercial Grade,5088-x; 5015-x; T5015-x,Leviton NEMA 5-15R Commercial Grade Single Receptacle - Model as Specified,2,Commercial as Specified,2 Pole 3 Wire NEMA 5-15R,UL498 ; CSA ; NOM 057 ; NEMA WD2 and WD-6,1,0,0,0,0,0 NEMA 5-20R Commercial Grade,5891-x; 5801-x; T5020-x,Leviton NEMA 5-20R Commercial Grade Single Receptacle - Model as Specified,2,Commercial as Specified,2 Pole 3 Wire NEMA 5-20R,UL498 ; CSA ; NOM 057 ; NEMA WD2 and WD-6,0,1,0,0,0,0 NEMA 6-15R Commercial Grade,5089-x; 5029-x,Leviton NEMA 6-15R Commercial Grade Single Receptacle - Model as Specified,2,Commercial as Specified,2 Pole 3 Wire NEMA 6-15R,UL498 ; CSA ; NOM 057 ; NEMA WD2 and WD-6,0,0,1,0,0,0 NEMA 6-20R Commercial Grade,5823-x; 5821-x,Leviton NEMA 6-20R Commercial Grade Single Receptacle - Model as Specified,2,Commercial as Specified,2 Pole 3 Wire NEMA 6-20R,UL498 ; CSA ; NOM 057 ; NEMA WD2 and WD-6,0,0,0,1,0,0 NEMA 5-15R Industrial Grade,5261-x; 5261-IGx; 5251-x,Leviton NEMA 5-15R Industrial Grade Single Receptacle - Model as Specified,2,Industrial as Specified,2 Pole 3 Wire NEMA 5-15R,UL498 ; CSA ; NOM 057 ; NEMA WD2 and WD-6,1,0,0,0,0,0 NEMA 5-20R Industrial Grade,5361-x; 5361-IGx; 5351-x,Leviton NEMA 5-20R Industrial Grade Single Receptacle - Model as Specified,2,Industrial as Specified,2 Pole 3 Wire NEMA 5-20R,UL498 ; CSA ; NOM 057 ; NEMA WD2 and WD-6,0,1,0,0,0,0 NEMA 6-15R Industrial Grade,5661-x; 5651-x,Leviton NEMA 6-15R Industrial Grade Single Receptacle - Model as Specified,2,Industrial as Specified,2 Pole 3 Wire NEMA 6-15R,UL498 ; CSA ; NOM 057 ; NEMA WD2 and WD-6,0,0,1,0,0,0 NEMA 6-20R Industrial Grade,5461-x,Leviton NEMA 6-20R Industrial Grade Single Receptacle - Model as Specified,2,Industrial as Specified,2 Pole 3 Wire NEMA 6-20R,UL498 ; CSA ; NOM 057 ; NEMA WD2 and WD-6,0,0,0,1,0,0