,Model##Other##,Description##Other##,Panel Thickness##Length##Inches,Panel Finish_Interior##Other##,Panel Finish_Exterior##Other##,Exterior Panel Gauge##Other##,Interior Panel Gauge##Other## "42"" Mineral Wool Core Panel - 4"" Thickness",TS-42,"Metl-Span TS-42 - 42"" Mineral Wool Core Panel - 4"" Thickness",4,Igloo White,Finish as Specified in 07 41 43,{26}{24},{26}{24} "42"" Mineral Wool Core Panel - 5"" Thickness",TS-42,"Metl-Span TS-42 - 42"" Mineral Wool Core Panel - 5"" Thickness",5,Igloo White,Finish as Specified in 07 41 43,{26}{24},{26}{24} "42"" Mineral Wool Core Panel - 6"" Thickness",TS-42,"Metl-Span TS-42 - 42"" Mineral Wool Core Panel - 6"" Thickness",6,Igloo White,Finish as Specified in 07 41 43,{26}{24},{26}{24} "42"" Mineral Wool Core Panel - 7"" Thickness",TS-42,"Metl-Span TS-42 - 42"" Mineral Wool Core Panel - 7"" Thickness",7,Igloo White,Finish as Specified in 07 41 43,{26}{24},{26}{24} "42"" Mineral Wool Core Panel - 8"" Thickness",TS-42,"Metl-Span TS-42 - 42"" Mineral Wool Core Panel - 8"" Thickness",8,Igloo White,Finish as Specified in 07 41 43,{26}{24},{26}{24}