,Model##Other##,Description##Other##,Panel Thickness##Length##Inches,Panel Finish_Interior##Other##,Panel Finish_Exterior##Other##,Exterior Panel Gauge##Other##,Interior Panel Gauge##Other## "36"" Polyurethane Core Panel - 2"" Thickness",Tuff-36,"Metl-Span Tuff-36 - 36"" Polyurethane Core Panel - 2"" Thickness",2,Igloo White,Finish as Specified in 07 41 43,{26}{24}{22},{26}{24}{22} "42"" Polyurethane Core Panel - 2"" Thickness",Tuff-42,"Metl-Span Tuff-42 - 42"" Polyurethane Core Panel - 2"" Thickness",2,Igloo White,Finish as Specified in 07 41 43,{26}{24}{22},{26}{24}{22} "36"" Polyurethane Core Panel - 2 1/2"" Thickness",Tuff-36,"Metl-Span Tuff-36 - 36"" Polyurethane Core Panel - 2 1/2"" Thickness",2.5,Igloo White,Finish as Specified in 07 41 43,{26}{24}{22},{26}{24}{22} "42"" Polyurethane Core Panel - 2 1/2"" Thickness",Tuff-42,"Metl-Span Tuff-42 - 42"" Polyurethane Core Panel - 2 1/2"" Thickness",2.5,Igloo White,Finish as Specified in 07 41 43,{26}{24}{22},{26}{24}{22} "36"" Polyurethane Core Panel - 3"" Thickness",Tuff-36,"Metl-Span Tuff-36 - 36"" Polyurethane Core Panel - 3"" Thickness",3,Igloo White,Finish as Specified in 07 41 43,{26}{24}{22},{26}{24}{22} "42"" Polyurethane Core Panel - 3"" Thickness",Tuff-42,"Metl-Span Tuff-42 - 42"" Polyurethane Core Panel - 3"" Thickness",3,Igloo White,Finish as Specified in 07 41 43,{26}{24}{22},{26}{24}{22} "36"" Polyurethane Core Panel - 4"" Thickness",Tuff-36,"Metl-Span Tuff-36 - 36"" Polyurethane Core Panel - 4"" Thickness",4,Igloo White,Finish as Specified in 07 41 43,{26}{24}{22},{26}{24}{22} "42"" Polyurethane Core Panel - 4"" Thickness",Tuff-42,"Metl-Span Tuff-42 - 42"" Polyurethane Core Panel - 4"" Thickness",4,Igloo White,Finish as Specified in 07 41 43,{26}{24}{22},{26}{24}{22}