,Model##other##,Description##other##,Panel Material##other##,Hood Material##other##,Bottom Bar##other##,Manual Operator##other##,Electric Operator##other##,Operation##other##,Sensing Edge##other##,Lock Type##other##,Automatic Closure##other##,Top Coat##other## C-187 24 GA Galvanized Steel Slats with Hood Electric,631,Overhead Door Model 631 Overhead Coiling Fire Service Door,C-187 24 GA Galvanized Steel,24 GA Primed Galvanized Steel,[Two Steel Angles][Two Galvanized Steel Angles][One Steel Angle][One Galvanized Steel Angle],0,1,[Push Button][Key Operation][Push Button with Key],[Pneumatic][Electric],[Interior Bottom Bar Slide Bolt][Interior Slide Bolt][Cylinder Locks],[UL Approved Device][Fire Sentinel [FSXP][FSXPBB][FSXPBBVB][FSAFCB][FSAFCBVB]],[Polyester - Grey][Polyester - Tan][Polyester - White][Polyester - Brown][Powder Coat - Color as Specified][Metal - Stainless Steel - 2b mil Finish][Metal - Stainless Steel - No4 Satin] C-187 24 GA Galvanized Steel Slats with Hood Manual,631,Overhead Door Model 631 Overhead Coiling Fire Service Door,C-187 24 GA Galvanized Steel,24 GA Primed Galvanized Steel,[Two Steel Angles][Two Galvanized Steel Angles][One Steel Angle][One Galvanized Steel Angle],1,0,[Chain Hoist][Awning Crank Operator][Manual - Push Up],[Pneumatic][Electric],[Interior Bottom Bar Slide Bolt][Interior Slide Bolt][Cylinder Locks],[UL Approved Device][Fire Sentinel [FSXP][FSXPBB][FSXPBBVB][FSAFCB][FSAFCBVB]],[Polyester - Grey][Polyester - Tan][Polyester - White][Polyester - Brown][Powder Coat - Color as Specified][Metal - Stainless Steel - 2b mil Finish][Metal - Stainless Steel - No4 Satin] F-265 24 GA Galvanized Steel Slats with Hood Electric,631,Overhead Door Model 631 Overhead Coiling Fire Service Door,F-265 24 GA Galvanized Steel,24 GA Primed Galvanized Steel,[Two Steel Angles][Two Galvanized Steel Angles][One Steel Angle][One Galvanized Steel Angle],0,1,[Push Button][Key Operation][Push Button with Key],[Pneumatic][Electric],[Interior Bottom Bar Slide Bolt][Interior Slide Bolt][Cylinder Locks],[UL Approved Device][Fire Sentinel [FSXP][FSXPBB][FSXPBBVB][FSAFCB][FSAFCBVB]],[Polyester - Grey][Polyester - Tan][Polyester - White][Polyester - Brown][Powder Coat - Color as Specified][Metal - Stainless Steel - 2b mil Finish][Metal - Stainless Steel - No4 Satin] F-265 24 GA Galvanized Steel Slats with Hood Manual,631,Overhead Door Model 631 Overhead Coiling Fire Service Door,F-265 24 GA Galvanized Steel,24 GA Primed Galvanized Steel,[Two Steel Angles][Two Galvanized Steel Angles][One Steel Angle][One Galvanized Steel Angle],1,0,[Chain Hoist][Awning Crank Operator][Manual - Push Up],[Pneumatic][Electric],[Interior Bottom Bar Slide Bolt][Interior Slide Bolt][Cylinder Locks],[UL Approved Device][Fire Sentinel [FSXP][FSXPBB][FSXPBBVB][FSAFCB][FSAFCBVB]],[Polyester - Grey][Polyester - Tan][Polyester - White][Polyester - Brown][Powder Coat - Color as Specified][Metal - Stainless Steel - 2b mil Finish][Metal - Stainless Steel - No4 Satin]