,Model##other##,Description##other##,Panel Material##other##,Hood Material##other##,Bottom Bar##other##,Electrical Operator##other##,Operation##other##,Lock Type##other## Stainless Steel Curtain with Stainless Steel Hood Electric,651,Overhead Door Model 651 Overhead Coiling Steel Counter Door,Metal - Stainless Steel,Metal - Stainless Steel,[Primed Steel Angle with Weatherstrip] [Stainless Steel with Weatherstrip] [Stainless Steel with Locking and Weatherstrip],1,[Electrical Motor - Push Button Control] [Electrical Motor - Key Operation] [Electrical Motor - Push Button w/ Key],[Slide Bolt with Padlock] [Cylinder Locks] Stainless Steel Curtain with Stainless Steel Hood Manual,651,Overhead Door Model 651 Overhead Coiling Steel Counter Door,Metal - Stainless Steel,Metal - Stainless Steel,[Primed Steel Angle with Weatherstrip] [Stainless Steel with Weatherstrip] [Steel with Locking and Weatherstrip],0,[Awning Crank Operator] [Manual - Push Up],[Slide Bolt with Padlock] [Cylinder Locks] Finished Curtain with Stainless Steel Hood Electric,651,Overhead Door Model 651 Overhead Coiling Steel Counter Door,Finishes - Exterior - Gray,Metal - Stainless Steel,[Primed Steel Angle with Weatherstrip] [Stainless Steel with Weatherstrip] [Steel with Locking and Weatherstrip],1,[Electrical Motor - Push Button Control] [Electrical Motor - Key Operation] [Electrical Motor - Push Button w/ Key],[Slide Bolt with Padlock] [Cylinder Locks] Finished Curtain with Stainless Steel Hood Manual,651,Overhead Door Model 651 Overhead Coiling Steel Counter Door,Finishes - Exterior - Gray,Metal - Stainless Steel,[Primed Steel Angle with Weatherstrip] [Stainless Steel with Weatherstrip] [Steel with Locking and Weatherstrip],0,[Awning Crank Operator] [Manual - Push Up],[Slide Bolt with Padlock] [Cylinder Locks]