,Model##other##,Description##other##,Panel Material##other##,Hood Material##other##,Bottom Bar##other##,Electrical Operator##other##,Operation##other##,Lock Type##other## Clear Anodized Aluminum Curtain with Aluminum Hood Electric,652,Overhead Door Model 652 Overhead Coiling Steel Counter Door,Aluminum - Clear Anodized,Aluminum - As Specified,[Aluminum with Weatherstrip] [Aluminum with Locking and Weatherstrip],1,[Electrical Motor - Push Button Control] [Electrical Motor - Key Operation] [Electrical Motor - Push Button w/ Key],[Slide Bolt with Padlock] [Two Point Dead Lock With Mortise Cylinder] [Cylinder Locks] Clear Anodized Aluminum Curtain with Aluminum Hood Manual,652,Overhead Door Model 652 Overhead Coiling Steel Counter Door,Aluminum - Clear Anodized,Aluminum - As Specified,[Aluminum with Weatherstrip] [Aluminum with Locking and Weatherstrip],0,[Awning Crank Operator] [Manual - Push Up],[Slide Bolt with Padlock] [Two Point Dead Lock With Mortise Cylinder] [Cylinder Locks] Bronze Anodized Aluminum Curtain with Aluminum Hood Electric,652,Overhead Door Model 652 Overhead Coiling Steel Counter Door,Aluminum - Bronze Anodized,Aluminum - As Specified,[Aluminum with Weatherstrip] [Aluminum with Locking and Weatherstrip],1,[Electrical Motor - Push Button Control] [Electrical Motor - Key Operation] [Electrical Motor - Push Button w/ Key],[Slide Bolt with Padlock] [Two Point Dead Lock With Mortise Cylinder] [Cylinder Locks] Bronze Anodized Aluminum Curtain with Aluminum Hood Manual,652,Overhead Door Model 652 Overhead Coiling Steel Counter Door,Aluminum - Bronze Anodized,Aluminum - As Specified,[Aluminum with Weatherstrip] [Aluminum with Locking and Weatherstrip],0,[Awning Crank Operator] [Manual - Push Up],[Slide Bolt with Padlock] [Two Point Dead Lock With Mortise Cylinder] [Cylinder Locks] Finished Curtain with Stainless Steel Hood Electric,652,Overhead Door Model 652 Overhead Coiling Steel Counter Door,Finishes - Exterior - Gray,Aluminum - As Specified,[Aluminum with Weatherstrip] [Aluminum with Locking and Weatherstrip],1,[Electrical Motor - Push Button Control] [Electrical Motor - Key Operation] [Electrical Motor - Push Button w/ Key],[Slide Bolt with Padlock] [Two Point Dead Lock With Mortise Cylinder] [Cylinder Locks] Finished Curtain with Stainless Steel Hood Manual,652,Overhead Door Model 652 Overhead Coiling Steel Counter Door,Finishes - Exterior - Gray,Aluminum - As Specified,[Aluminum with Weatherstrip] [Aluminum with Locking and Weatherstrip],0,[Awning Crank Operator] [Manual - Push Up],[Slide Bolt with Padlock] [Two Point Dead Lock With Mortise Cylinder] [Cylinder Locks]