,Model##other##,Description##other##,Panel Material##other##,Hood Material##other##,Bottom Bar##other##,Electrical Operator##other##,Operation##other##,Lock Type##other## Primed Steel Curtain with Primed Steel Hood Electric,650,Overhead Door Model 650 Overhead Coiling Steel Counter Door,Metal - Steel - Primed,Metal - Steel - Primed,[Primed Steel Angle with Weatherstrip] [Steel with Locking and Weatherstrip],1,[Electrical Motor - Push Button Control] [Electrical Motor - Key Operation] [Electrical Motor - Push Button w/ Key],[Thumb Turn Locks] [Cylinder Locks] Primed Steel Curtain with Primed Steel Hood Manual,650,Overhead Door Model 650 Overhead Coiling Steel Counter Door,Metal - Steel - Primed,Metal - Steel - Primed,[Primed Steel Angle with Weatherstrip] [Steel with Locking and Weatherstrip],0,[Awning Crank Operator] [Manual - Push Up],[Thumb Turn Locks] [Cylinder Locks] Finished Curtain with Primed Steel Hood Electric,650,Overhead Door Model 650 Overhead Coiling Steel Counter Door,Finishes - Exterior - Gray,Metal - Steel - Primed,[Primed Steel Angle with Weatherstrip] [Steel with Locking and Weatherstrip],1,[Electrical Motor - Push Button Control] [Electrical Motor - Key Operation] [Electrical Motor - Push Button w/ Key],[Thumb Turn Locks] [Cylinder Locks] Finished Curtain with Primed Steel Hood Manual,650,Overhead Door Model 650 Overhead Coiling Steel Counter Door,Finishes - Exterior - Gray,Metal - Steel - Primed,[Primed Steel Angle with Weatherstrip] [Steel with Locking and Weatherstrip],0,[Awning Crank Operator] [Manual - Push Up],[Thumb Turn Locks] [Cylinder Locks]