,Unit Width##length##feet,Unit Depth##length##feet,Locking##other##,Material##other##,Model##other##,Description##other## "PLH - A - 2'-0"" x 2'-0""",2,2,1 Point Latch,Metal - Aluminum - Precision - Mill Finish,PLH,Precision Ladders Roof Hatch - Model PLH "PLH - A - 2'-6"" x 2'-6""",2.5,2.5,1 Point Latch,Metal - Aluminum - Precision - Mill Finish,PLH,Precision Ladders Roof Hatch - Model PLH "PLH - A - 2'-6"" x 3'-0""",2.5,3,1 Point Latch,Metal - Aluminum - Precision - Mill Finish,PLH,Precision Ladders Roof Hatch - Model PLH "PLH - A - 3'-0"" x 3'-0""",3,3,1 Point Latch,Metal - Aluminum - Precision - Mill Finish,PLH,Precision Ladders Roof Hatch - Model PLH "PLH - G - 2'-0"" x 2'-0""",2,2,1 Point Latch,Metal - Steel - Precision - Galvanized,PLH,Precision Ladders Roof Hatch - Model PLH "PLH - G - 2'-6"" x 2'-6""",2.5,2.5,1 Point Latch,Metal - Steel - Precision - Galvanized,PLH,Precision Ladders Roof Hatch - Model PLH "PLH - G - 2'-6"" x 3'-0""",2.5,3,1 Point Latch,Metal - Steel - Precision - Galvanized,PLH,Precision Ladders Roof Hatch - Model PLH "PLH - G - 3'-0"" x 3'-0""",3,3,1 Point Latch,Metal - Steel - Precision - Galvanized,PLH,Precision Ladders Roof Hatch - Model PLH "PSRH - A - 2'-6"" x 4'-6""",2.5,4.5,1 Point Latch,Metal - Aluminum - Precision - Mill Finish,PSRH,Precision Ladders Roof Hatch - Model PSRH "PSRH - G - 2'-6"" x 4'-6""",2.5,4.5,1 Point Latch,Metal - Steel - Precision - Galvanized,PSRH,Precision Ladders Roof Hatch - Model PSRH "PNRH - A - 2'-6"" x 5'-4""",2.5,5.333333333,2 Point Latch,Metal - Aluminum - Precision - Mill Finish,PNRH,Precision Ladders Roof Hatch - Model PNRH "PNRH - A - 2'-6"" x 6'-0""",2.5,6,2 Point Latch,Metal - Aluminum - Precision - Mill Finish,PNRH,Precision Ladders Roof Hatch - Model PNRH "PNRH - A - 3'-0"" x 5'-0""",3,5,2 Point Latch,Metal - Aluminum - Precision - Mill Finish,PNRH,Precision Ladders Roof Hatch - Model PNRH "PNRH - G - 2'-6"" x 5'-4""",2.5,5.333333333,2 Point Latch,Metal - Steel - Precision - Galvanized,PNRH,Precision Ladders Roof Hatch - Model PNRH "PNRH - G - 2'-6"" x 6'-0""",2.5,6,2 Point Latch,Metal - Steel - Precision - Galvanized,PNRH,Precision Ladders Roof Hatch - Model PNRH "PNRH - G - 3'-0"" x 5'-0""",3,5,2 Point Latch,Metal - Steel - Precision - Galvanized,PNRH,Precision Ladders Roof Hatch - Model PNRH